×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6EP3331-6SB00-0AY0
LOGO!POWER 24 V/1.3 A
LOGO!POWER 24 V / 1.3 A Stabilized power supply input: 100-240 V AC output: DC 24 V / 1.3 A

  • Save filter
  • Load filter
  • email on update
31
Entries
Filtered by
'
6EP3331-6SB00-0AY0
'
 
Entries per page: 20 50 100
...
1
2
...
Application example LOGO! – Control of a sliding gate with reversing contactor

Control of a sliding gate with LOGO! 8 via a reversing contactor

04/16/2019
ID: 109755868
(1)
Application example LOGO! - Pump control for a cistern

A building is to be supplied with a continuous supply of service water. With LOGO! 8 a pump control for a cistern is implemented.

04/16/2019
ID: 109755866
(0)
Application example Distance and Level Measurement in Industrial Applications (Set 3)

You would like to monitor the filling level of a storage tank which is to be filled automatically. This application demonstrates by the following example how you can configure an automatic filling level monitoring based on LOGO! ...

04/16/2019
ID: 21689394
(5)
Application example Monitoring Energy Consumption with LOGO! 8 and LOGO! CMR (Set 2)

The energy consumption of street lights can be monitored by means of a LOGO! 8 connected to an energy meter. If the energy consumption is above or short of a certain value, a warning message is sent by the LOGO! CMR via SMS. In addition, it is possible at any time to request the current energy consumption via SMS.

04/16/2019
ID: 109062859
(10)
Application example Time-controlled lighting with LOGO! 8 and LOGO! CMR (Set 1)

The lighting is controlled by LOGO! 8. This is connected to a LOGO! CMR. By selecting different operating modes, you decide whether the lighting is switched on or off at sunset or sunrise. In addition, it is possible to manually enter a switch-on or switch-off time for the lighting via SMS or locally onsite.

04/16/2019
ID: 109063024
(11)
Application example Building Automation: House Control with LOGO! 8 and Master-Slave Communication (LOGO! Set 9)

The LOGO! 8 controller together with further LOGO! 8 controllers is used to control and monitor various functions in houses or other buildings. A smartphone can be used to monitor and control the house functions via WLAN.

04/16/2019
ID: 64143308
(12)
Application example PI Controller with LOGO! for Simple Applications - Optimum Motor Speed Control (Set 23)

A LOGO! 8 regulates the pressure of a cooling water system by means of controlling a pump. On a display all associated operating data are shown. The set value can be adjusted on the display. The water pressure and the level in the storage tank are measured with appropriate sensors.

04/16/2019
ID: 23753479
(9)
Product note Product discontinuation: LOGO!Power 3rd Generation

The SITOP LOGO!Power 3rd Generation will be discontinued effective February 28, 2019.

02/01/2019
ID: 109763659
(0)
Download Engineering modules for electrical engineering with EPLAN

Modular engineering simplifies your work: Plan more quickly, more transparently and more easily with pre-assembled, standardized modules and eliminate sources of error.

01/30/2019
ID: 109763412
(1)
Certificate Declaration of Conformity, EAC

EAC TC RU C-DE.MJI66.B.01907

07/04/2018
ID: 109758802
(0)
Certificate General Product Approval, UL, UL

UL508 Standard for Industrial Control Equipment, CSA C22.2 E197259-20030514

04/05/2018
ID: 109756906
(0)
Catalog/Brochure SITOP smart

09/2017, Brochure

03/24/2018
ID: 109765869
(0)
Certificate Marine / Shipping, ABS / American Bureau of Shipping, ABS (American Bureau of Shipping)

Certificate of Design Assessment 18-HG1696823-PDA

02/09/2018
ID: 109755621
(0)
Catalog/Brochure Catalog KT10.1 - SITOP Power Supply

2017/2018, Catalog, E86060-K2410-A101-B3-7600, E86060-K2410-A101-B3-7600

12/30/2017
ID: 109745655
(0)
Catalog/Brochure SITOP Catalog KT10.1 - Edition 2017, Chap.3: LOGO!Power

Catalog

12/28/2017
ID: 109765529
(0)
Catalog/Brochure SITOP Catalog KT10.1 - Edition 2017, Chap. 15: Technical information and configuration

Catalog

12/16/2017
ID: 109765517
(0)
Certificate Marine / Shipping, DNV-GL, DNV-GL

DNV GL TYPE APPROVAL CERTIFICATE TAE0000296

11/13/2017
ID: 109752092
(0)
FAQ What certification is available for the SITOP DC power supplies?

Numerous certificates are available for the SITOP DC power supplies, for example: CE, CB, UL, CSA, EX, SEMI and shipbuilding.

09/20/2017
ID: 109749785
(0)
Product note Product phase-out: LOGO!Power 3rd Generation

The SITOP LOGO!Power 3rd Gen. products are being phased out. The successor generation is already available for delivery.

09/15/2017
ID: 109750330
(0)
Manual LOGO!Power Manual

06.2017, Equipment Manual, A5E40912965-1-76

06/30/2017
ID: 109748760
(0)
 
Entries per page: 20 50 100
...
1
2
...