6EP3336-7SB00-3AX0
SITOP PSU6200 24 V/20 A
SITOP PSU6200 24 V/20 A Stabilized power supply Input: 120 - 230 V AC, (120 - 240 V DC) Output: 24 V DC/20 A with diagnostics interface
- Save filter
- Load filter
- email on update
SITOP Library for SIMATIC PCS 7 V8.2 and SIMATIC PCS 7 V9.0
11/2019, Brochure, DIPA-B10075-00-7600
The SITOP PSU6200 Starter package consisting of a standard power supply SITOP PSU6200, 1 phase, 24 V DC/20 A and a selectivity module SITOP SEL1200, 8 channels, 10 A, is deliverable effective immediately.
The SITOP PSU6200 power supply has a diagnostic interface "COM" whose signal can be evaluated via a digital input in a higher-level controller, e.g. S7-1200 CPU, S7-1500 CPU and S7-300 CPU / S7-400 CPU.
Modular engineering simplifies your work: Plan more quickly, more transparently and more easily with pre-assembled, standardized modules and eliminate sources of error.
Absence of Lacquer-Wetting Substances (LABS) SITOP Power Supply; SITOP UPS LABS
Marking for the Restricted Use of Hazardous Substances in Electronic and Electrical Products (SJ/T 11364-2014) RoHS China
04.2019, Application Manual, A5E46632255-1-76
RoHS Directive (2011/65/EU incl. 2015/863/EU) REACH Regulation (1907/2006) SITOP Power Supply; SITOP UPS RoHS / REACH
11.2018, Compact Operating Instructions, A5E44624409
The new power supply family SITOP PSU6200 has been released for delivery worldwide from the Logistic Center Nuremberg with immediate effect.
SITOP PSU6200 24V / 20A 70198044
Part 2: Particular requirements and tests for switch mode power supply units and transformers for switch mode power supply units 18PP175-03_0
SITOP PSU6200 24V / 20A PSU6200 24V 20A 1ph-A1-1
SITOP PSU6200 24V / 20A DE/PTZ/0019
POWER CIRCUIT AND MOTOR-MOUNTED APPARATUS E197259-20180507
SEMI F47-0706 Report Number: TGM-VA EE 37845 SFT TGM-VA EE 37845 SFT