6EP4437-8XB00-0CY0
SITOP CNX8600 4X10A
SITOP CNX8600 4x10 A Extension module for PSU8600 output: 24 V DC/4x 10 A

  • Save filter
  • Load filter
  • email on update
35
Entries
Filtered by
'
6EP4437-8XB00-0CY0
'
 
Entries per page: 20 50 100
...
1
2
...
Download Support Packages for the hardware catalog in the TIA Portal (HSP)

Attached are the latest Support Packages for several TIA Portal versions ready for downloading.

04/04/2018
ID: 72341852
(179)
Application example Integration and simulation of a SITOP 24 V Power Supply in SIMATIC PCS 7

The reliable 24V power supply is an important factor in high plant availability during the operation of SIMATIC PCS 7. You implement DC power supply of the automation technology using preferred SITOP power supply concepts for redundancy, buffering and selectivity. Further is it possible to monitor and operate it on the PCS 7-OS.

03/15/2018
ID: 109481908
(2)
Application example SITOP PSU8600: Faceplates and Communication Blocks (TIA Portal, STEP 7 and WinCC)

Use the rapidly applicable faceplates and function blocks in this sample application to connect the controllable power supply SITOP PSU8600 to your plant. Information is also given about how to control the power supply with your PLC.

02/09/2018
ID: 102379345
(17)
Manual SITOP PSU8600 power supply system manual - basic devices with four outputs

11.2017, Equipment Manual, A5E35883207-9-76

02/05/2018
ID: 105867947
(11)
Manual SITOP PSU8600 power supply system manual - basic devices with one output

11.2017, Equipment Manual, A5E36758446-4-76

02/05/2018
ID: 109482936
(2)
Download Overview previous firmware updates for SITOP PSU8600

Overview previous firmware updates for SITOP PSU8600 power supply system

02/01/2018
ID: 109740979
(0)
Download GSD for SITOP PSU8600 for integration in SIMATIC STEP 7

With GSD the SITOP PSU8600 power supply system is integrated in SIMATIC STEP 7. It includes the general station description of all available firmware versions of the power supply system SITOP PSU8600.

02/01/2018
ID: 102254061
(2)
Download SITOP Library for SIMATIC PCS 7

SITOP Library for SIMATIC PCS 7 V8.1 and SIMATIC PCS 7 V8.1 with SP1, SIMATIC PCS 7 V8.2 and SIMATIC PCS 7 V9.0

02/01/2018
ID: 109476154
(7)
Download Latest firmware update for the SITOP PSU8600 power supply system

The firmware update brings the SITOP PSU8600 power supply system up to date.

02/01/2018
ID: 102295547
(1)
Download SIMARIS therm 2.2

Power loss calculation for the right design of system cabinets

12/13/2017
ID: 109482729
(20)
Certificate For use in hazardous locations, IECEx, BV (Bureau Veritas)

Certificate of Conformity, Equipment protection by type of protection „n“ IECEx EPS 14.0059X

11/13/2017
ID: 104466442
(0)
Certificate For use in hazardous locations, ATEX-EC-Type-Examination-Certificate, BV (Bureau Veritas)

EC Certificate of Conformity EPS 14 ATEX 1 740 X

11/13/2017
ID: 107795813
(0)
Certificate General Product Approval, UL, UL

USL CNL, Certificate of Compliance Power Circuit and Motor-mounted Apparatus, File E197259 20170508-E197259

11/13/2017
ID: 109745617
(0)
Manual Operating Instructions (compact) SITOP CNX8600 4x5A, 4x10A, 8x2,5A

10/2017, Compact Operating Instructions, A5E43223762

11/10/2017
ID: 105825070
(0)
Manual Catalog KT10.1 - SITOP Power Supply

2017/2018, Catalog, E86060-K2410-A101-B3-7600, E86060-K2410-A101-B3-7600

09/21/2017
ID: 109745655
(0)
FAQ What certification is available for the SITOP DC power supplies?

Numerous certificates are available for the SITOP DC power supplies, for example: CE, CB, UL, CSA, EX, SEMI and shipbuilding.

09/20/2017
ID: 109749785
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

SITOP PSU8600 SITOP PSU8600-A1-3

07/27/2017
ID: 105825553
(0)
Application example Visualizing Energy Data of a SITOP PSU8600

Visualize output-specific voltage, current and power data of basic device and expansion modules of the SITOP PSU8600 with SIMATIC WinCC Comfort / Advanced via a ready library. The data is read via the freely available communication blocks for the SITOP PSU8600.

06/22/2017
ID: 109738082
(2)
FAQ When do you need a "Hardware Support Package" (HSP) to integrate the SITOP PSU8600 / SITOP UPS1600 into the TIA Portal?

Due to the new hardware and firmware versions the SITOP PSU8600 power supply system and the SITOP UPS1600 uninterruptible power supply with PROFINET interface are no longer included in the hardware catalog of various versions of TIA Portal and therefore have to be retro-installed via a hardware support package (HSP).

06/22/2017
ID: 109747990
(5)
Certificate Declaration of Conformity, EAC

EAC KZ.7500985.22.01.00002

06/09/2017
ID: 109475494
(4)
 
Entries per page: 20 50 100
...
1
2
...