6ES5930-7AA31
SIMATIC S5,930 POWER SUPP.MOD.
SIMATIC S5,930 POWER SUPP.MOD. F. S5-110A PLC FOR INTERNAL 5V SUPPLY 24V DC/5.2V, 0.7A

  • Save filter
  • Load filter
  • e-mail on update
5
Entries
Filtered by
'
6ES5930-7AA31
'
 
Entries per page: 20 50 100
...
1
...
FAQ AG 110F - Spare Parts, Change to Current SIMATIC F System

QUESTION: Where do I receive spare parts (DE and DA) for my AG 110F? Do I have to send the faulty parts to a repair center? To which alternative, failsafe SIMATIC system can I change? ...

04/14/2004
ID: 188516
(0)
FAQ Distributed configuration up to 200m, CC-EU link

QUESTION: Which combinations of interfaces can I implement between two expansion units with a distributed configuration of up to 200m? ...

09/18/1998
ID: 153644
(0)
Download Sample block for format adaptation of ANSI/IEEE standard formats and floating point formats in SIMATIC S5 notation

DESCRIPTION: The self-extracting file ansi_s5.exe contains IEEE:GP, the S5 function block, and a brief description (in German). The function block can be implemented for format adaptation of ANSI/IEEE standard formats and floating point formats in SIMATIC S5 notation. It includes the following functions: ANSI/IEEE format => S5 floating point format S5 floating point format => ANSI/IEEE format ANSI/IEEE format => ANSI/IEEE for ...

02/09/1998
ID: 136429
(1)
FAQ AG 101U: implementation of the CMOS-EPROM 6ES5 375-1LA15

QUESTION: Can I use the CMOS-EPROM 6ES5 375-1LA15 in the AG 101U? ANSWER:...

12/08/1997
ID: 188140
(0)
FAQ AG 101U: EPROM with old user program can be used in new CPUs

QUESTION: Can I slot or use my EPROM with the program of AG 101U in a newer PLC (CPU 100/102)? ...

12/08/1997
ID: 188122
(0)
 
Entries per page: 20 50 100
...
1
...