6ES5941-7UA12
CPU 941 f. AG 115U
CPU 941 f. AG 115U

  • Save filter
  • Load filter
  • e-mail on update
10
Entries
Filtered by
'
6ES5941-7UA12
'
 
Entries per page: 20 50 100
...
1
...
Application example Serial communication between SIMATIC S5 and SIMATIC S7-1500

In automation technology, old plants are increasingly being retrofitted completely or step by step from SIMATIC S5 to SIMATIC S7-1500. This application example describes how to couple a SIMATIC S5 to a SIMATIC S7-1500 via serial communication.

12/04/2018
ID: 109748699
(0)
Application example Ethernet communication (ISO Transport protocol) between SIMATIC S5 and SIMATIC S7-1500

In automation technology, old plants are increasingly having to be completely or step by step converted from SIMATIC S5 to SIMATIC S7-1500. These examples are intended to demonstrate how a SIMATIC S5 can be coupled to a modern SIMATIC S7-1500 via Industrial Ethernet. This application example describes the scenarios for the ISO transport protocol.

12/04/2018
ID: 109755544
(1)
Application example Ethernet Communication (ISO on TCP) between SIMATIC S5 and SIMATIC S7-1500 Controllers

In automation technology, old systems still running with SIMATIC S5 have to be upgraded – completely or step by step – to the latest version of SIMATIC S7-1500 due to the end of product lifecycle. These examples shall demonstrate how a SIMATIC S5 station communicates with a SIMATIC S7-1500 station via Industrial Ethernet (ISO on TCP).

12/04/2018
ID: 109482475
(3)
Certificate General Product Approval, UL, UL

UL: NRAQ.E116536 USA, Link: Online Certification Directory, Programmable Controllers ( Steuerungen, Dez. Peripherie, Basic Panels 1st/2nd Gen., Key/Comfort/Micro/Mobile Panels.. ) UL-File: NRAQ.E116536 USA

09/01/2017
ID: 102378296
(1)
Application example Migration Guide: SIMATIC S5 to SIMATIC S7-1500

This migration guide contains recommendations and notes for users who are currently using SIMATIC S5 automation systems and plan to migrate to the new SIMATIC controller generation S7-1500

05/28/2015
ID: 105106251
(9)
FAQ Converting a 16-bit fixed-point number into a 32-bit fixed-point number for standard function blocks in AG115, AG95, AG100

QUESTION: Can I convert a 16-bit fixed-point number into a 32-bit fixed-point number so that I can implement the 32-bit standard function blocks from the 'Basic Functions' package (FB 1 ADD:32, FB 2 SUB:32, FB 3 MUL:32 and FB 4 DIV:32)? ...

05/05/2003
ID: 15199571
(0)
Download Sample block for format adaptation of ANSI/IEEE standard formats and floating point formats in SIMATIC S5 notation

DESCRIPTION: The self-extracting file ansi_s5.exe contains IEEE:GP, the S5 function block, and a brief description (in German). The function block can be implemented for format adaptation of ANSI/IEEE standard formats and floating point formats in SIMATIC S5 notation. It includes the following functions: ANSI/IEEE format => S5 floating point format S5 floating point format => ANSI/IEEE format ANSI/IEEE format => ANSI/IEEE for ...

02/09/1998
ID: 136429
(1)
Product note Problems When Using 6ES5 375-1LA15 Memory Submodules

Concerns the products with Catalog No.'s: 6ES5 375-1LA15 MEM 375, EPROM, 8 kbyte 6ES5 103-8MA01 CPU 103 for S5-100U, 20 kbytes, 448 DI/DO 6ES5 103-8MA02 CPU 103 for S5-100U, 20 kbytes, 448 DI/DO 6ES5 103-8MA03 CPU 103 ...

08/01/1997
ID: 4202713
(0)
Product note CP 143 SINEC PI Services Suspended

Concerns products with the Order Nos.: 6ES5 SIMATIC S5 in general 6GK1 143-0AA01 SINEC H1 CP 143 A1 without 15V submodule 6GK1 143-0AB01 SINE ...

08/27/1996
ID: 5638226
(0)
Product note CPUs 941 to 944-7UA.. For S5-115U to be Discontinued

Concerns products with the Order Nos.: 6ES5 941-7UA11 CPU 941 for S5-115U 6ES5 941-7UA12 CPU 941 for S5-115U 6ES5 941-7UA13 CPU 941 ...

08/27/1996
ID: 4151055
(0)
 
Entries per page: 20 50 100
...
1
...