×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6ES7134-6PA00-0BD0
ET 200SP AI Energy Meter ST
***Spare part*** SIMATIC ET 200SP, Analog input module, AI energy meter ST, suitable for BU type D0, channel diagnostics

  • Save filter
  • Load filter
  • email on update
50
Entries
Filtered by
'
6ES7134-6PA00-0BD0
'
 
Entries per page: 20 50 100
...
1
2
3
...
Certificate For use in hazardous locations, FM, FM

FM Approvals Certificate of Compliance, Harzardous (Classified) Location Electrical Equipment for SIMATIC ET 200SP System Modules(USA/Canada) (englisch) FM16US0053X/ FM16CA0029X

05/29/2019
ID: 65582966
Download Support Packages for the hardware catalog in the TIA Portal (HSP)

Attached are the latest Support Packages for several TIA Portal versions ready for downloading.

05/22/2019
ID: 72341852
Application example Library for PROFINET data records

The "LPNDR" block library includes several function blocks. With these you can read various device and status information from a PROFINET device and describe parameters.

05/20/2019
ID: 109753067
Download Firmware update for ET 200SP AI ENERGY METER ST

DESCRIPTION: When updating the firmware, always update to the latest version available for the product and its respective article number. The previous versions of the firmware are only intended as backup to allow a downgrade to the original version. ...

05/14/2019
ID: 98709668
FAQ How do you change the parameters of the SIMATIC ET 200SP modules dynamically via the data record 128 during the CPU runtime?

Data record 128 is a parameter data record of the SIMATIC ET 200SP modules.

04/23/2019
ID: 109764573
Application example PRONETA 2.6.0.7 Commissioning and Diagnostics Tool for PROFINET

PRONETA is a free tool for the analysis and configuration of PROFINET networks with special support for ET 200 distributed IO. The IO Test can provide support with the quick and comfortable examination and documentation of a plant's wiring.

03/27/2019
ID: 67460624
Certificate Marine / Shipping, NK / Nippon Kaiji Kyokai, NK (Nippon Kaiji Kyokai)

ClassNK, NIPPON KAIJI KYOKAI, TYPE Approval Japan, SIMATIC ET200SP (englisch) 13A031 TA19169M

03/22/2019
ID: 84468763
FAQ Why does the delivered module have a different article number to the one ordered?

If a substitute product is provided for a module, as soon as the last produced previous modules have been sold, incoming orders are automatically converted to the substitute product.

03/11/2019
ID: 109763472
Manual SIMATIC ET 200SP Manual Collection

01/2019, Reference Manual

01/18/2019
ID: 84133942
Manual SIMATIC ET 200SP Product information on the documentation of the ET 200SP distributed I/O system

01/2019, Product Information, A5E03799595-BB

01/15/2019
ID: 73021864
Certificate Marine / Shipping, DNV-GL, DNV-GL

DNV-GL, Approval Certification, ET 200SP (English) TAA0000227

10/29/2018
ID: 83631748
Product note Sales and delivery release for ET 200SP High Feature Energy Meter with expanded range of functions (AI Energy Meter 480VAC/CT HF and AI Energy Meter 480VAC/RC HF)

Compared to the standard versions, the energy meters of the "High Feature" function class offer many additional functions such as network analysis, current measurement via current-voltage transformers or Rogowski coils, use in IT networks, 24 V electronic supply, measurement of the neutral conductor current, time stamping of MIN-MAX values, power factor of the fundamental wave, and more.

10/16/2018
ID: 109760047
Certificate Marine / Shipping, ABS / American Bureau of Shipping, ABS (American Bureau of Shipping)

American Bureau of Shipping(ABS), Programmable Controllers I/O Unit, SIMATIC ET 200SP, (english) 13-HG1779399-PDA

10/15/2018
ID: 83268882
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick) Declaration of Conformity of Australia/ New Zealand, Distributed I/O System ET 200SP (English) 104 RCM ET 200SP A3 2018

10/10/2018
ID: 60001503
FAQ How do you download the 3D, CAx and ePLAN data for the SIMATIC products?

You can use the CAx download manager to access the latest product data for your CAD or CAE system.

09/20/2018
ID: 89671877
Certificate General Product Approval, UL, UL

UL Online Certification Directory, Programmable Controllers (USA) E116536

04/02/2018
ID: 18966540
Certificate For use in hazardous locations, UL, UL

Online Certification Directoy (Kanada), Link: NRAG7.E222109: Programmable Controllers for Use in Hazardous Locations Certifies for Canada, S7-300/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG7.E222109

04/02/2018
ID: 18968776
Certificate For use in hazardous locations, UL, UL

Online Certifications Directory (USA), Link: NRAG.E222109: Programmable Controllers for Use in Hazardous Locations (USA), S7-300/1200/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG.E222109

04/02/2018
ID: 18967347
Certificate Marine / Shipping, RINA / Registro Italiano Navale, RINA (Registro Italiano Navale)

RINA, Type Approval Certificate, ET200SP (English) ELE369317XG 2018

03/08/2018
ID: 109756254
 
Entries per page: 20 50 100
...
1
2
3
...