6ES7151-7AA13-0AB0
ET200S, INTERFACE MOD. IM151-7 CPU, 64KB
SIMATIC DP, IM151-7 CPU FOR ET200S, 96 KB WORKING MEMORY INTEGR. PROFIBUS DP INTERFACE (9 PIN SUB-D, FEMALE) AS DP SLAVE, W/O BATTERY

  • Save filter
  • Load filter
  • email on update
46
Entries
Filtered by
'
6ES7151-7AA13-0AB0
'
 
Entries per page: 20 50 100
...
1
2
3
...
FAQ How do you download the 3D, CAx and ePLAN data for the SIMATIC products?

You can use the CAx download manager to access the latest product data for your CAD or CAE system.

09/20/2018
ID: 89671877
(2)
Certificate Marine / Shipping, BV / Bureau Veritas, BV (Bureau Veritas)

Bureau Veritas of Shipping (BV) Approval for programmable logic control units (English) 09049/D1 BV

07/12/2018
ID: 17151145
(0)
Certificate For use in hazardous locations, UL, UL

Online Certification Directoy (Kanada), Link: NRAG7.E222109: Programmable Controllers for Use in Hazardous Locations Certifies for Canada, S7-300/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG7.E222109

04/02/2018
ID: 18968776
(1)
Certificate For use in hazardous locations, UL, UL

Online Certifications Directory (USA), Link: NRAG.E222109: Programmable Controllers for Use in Hazardous Locations (USA), S7-300/1200/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG.E222109

04/02/2018
ID: 18967347
(3)
Certificate General Product Approval, UL, UL

UL Online Certification Directory, Programmable Controllers (USA) E116536

04/02/2018
ID: 18966540
(0)
FAQ Which system boundaries contains the OPC UA server of the S7-1500 with the firmware V2.0.x and V2.1.x?

Subsequent tables you will find the system boundaries of the OPC UA server for S7-1500 CPUs, ET 200 CPUs, software controller and open controller.

02/22/2018
ID: 109755846
(3)
FAQ Which restrictions you have to consider by the OPC UA server of S7-1500 CPU with the firmware V2.0.x or V2.1.x in compatibility mode of firmware V2.5?

Consider the subsequent restrictions in the S7-1500 CPU with firmware V2.5, if the CPU configured in one of a early version (< V15) in the firmware V2.0.x oder V2.1.x.

02/22/2018
ID: 109755858
(0)
FAQ What are the possible causes and remedies for appearance of the status code in the OPC UA Client when using subscriptions?

The following table gives you the necessary information for the S7-1500 CPUs, ET 200 CPUs, Software Controllers and Open Controllers.

02/22/2018
ID: 109755860
(0)
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick) Declaration of Conformity of Australia/ New Zealand, Distributed Input/Output Devices ET 200S (English) RCM Distributed Input/Output Devices ET 200S

12/14/2017
ID: 17044962
(0)
Certificate General Product Approval, UL, UL

UL: NRAQ.E116536 USA, Link: Online Certification Directory, Programmable Controllers ( Steuerungen, Dez. Peripherie, Basic Panels 1st/2nd Gen., Key/Comfort/Micro/Mobile Panels.. ) UL-File: NRAQ.E116536 USA

09/01/2017
ID: 102378296
(1)
Certificate General Product Approval, UL, UL

UL Online Certification Directory, Programmable Controllers Certified for Canada NRAQ7.E116536

09/01/2017
ID: 18966550
(1)
Certificate Marine / Shipping, NK / Nippon Kaiji Kyokai, NK (Nippon Kaiji Kyokai)

ClassNK Shipping Certificate of Nippon Kaiji Kyokai, ET 200 Distributed I/O System (English) 01A030 TA17317M

08/10/2017
ID: 23900063
(0)
Certificate Marine / Shipping, DNV / Det Norske Veritas, DNV (Det Norske Veritas)

Det Norske Veritas (DNV-GL) Shipping Approval for the ET 200 Distributed I/O System (English) TAA00001AR

08/10/2017
ID: 17043131
(0)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for SIMATIC ( Panel, ITC, IPC, PG, ET200x, S7-xx, LOGO!, Cables, Network Compontents... ) China-RoHS SIMATIC all V1.5

08/01/2017
ID: 109738555
(5)
Application example SIMATIC/SIMOTION Weihenstephan Standards

This application supports in integrating the Weihenstephan Standards into SIMATIC controllers and the motion control system SIMOTION. The Weihenstephan Standards (WS) define a universal communication interface for connecting machines to higher level data acquisition systems or MES (Manufacturing Execution systems). They also define the data which must be provided for acquisition.

07/17/2017
ID: 109475571
(6)
Certificate Marine / Shipping, ABS / American Bureau of Shipping, ABS (American Bureau of Shipping)

American Bureau of Shipping (ABS) Programmable Control/Monitoring Unit ET200 B/C/L/L-SC/M/S/X/eco/eco PN/pro and SIMATIC SC (Smart Connect) (English) 17-HG1617195-PDA

04/06/2017
ID: 17071843
(1)
Certificate Marine / Shipping, CCS / China Classification Society, CCS (China Classification Society)

China Classification Society (CCS) Type Approval for Programmable Logic Controller for SIMATIC ET200B/C/L/L-SC/M/S/X/eco/pro/ecoPN and SC (Chinese/English) HB16T00002_01

04/06/2017
ID: 41434581
(1)
FAQ Which modules can you replace with S7-1500 running?

Hot swapping is the term used for replacing modules when the system is running.

03/13/2017
ID: 109744698
(1)
Certificate For use in hazardous locations, IECEx, DEKRA EXAM, DMT

IECEx Certificate of Conformity, SIMATIC ET 200S (English) IECEx DEK 14.0041X Issue 4

03/02/2017
ID: 109546141
(0)
Certificate For use in hazardous locations, ATEX-EC-Type-Examination-Certificate, DEKRA EXAM, DMT

Type Examination, DEKRA 12/ATEX, Programmable Logic Controller Systems SIMATIC ET200S (English) DEKRA 12ATEX0113 X Ausgabe/Issue 4

09/15/2016
ID: 73567063
(0)
 
Entries per page: 20 50 100
...
1
2
3
...