×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Task
Thumbnail

6ES7155-5AA01-0AB0
ET 200MP, IM 155-5 PN ST
SIMATIC ET 200MP. PROFINET IO-DEVICE INTERFACEMODULE IM 155-5 PN ST FOR ET 200MP ELEKTRONIKMODULES; UP TO 12 IO-MODULES WITHOUT ADDITIONAL PS; UP TO 30 IO- MODULES WITH ADDITIONONAL PS SHARED DEVICE; MRP; IRT >=0.25MS; ISOCHRONICITY FW-UPDATE; I&M0...3; FSU WITH 500MS

  • Save filter
  • Load filter
  • email on update
4
Entries
Filtered by
'
6ES7155-5AA01-0AB0
'
and
'
FAQ
'
 
Entries per page: 20 50 100
...
1
...
FAQ Which IO controllers and IO devices support the following functions in STEP 7 (TIA Portal): IRT, prioritized startup, MRP, MRPD, PROFIenergy, Shared device, MSI/MSO, I device, clock-synchronized mode and option handling?

An overview shows which PROFINET functions you can configure in STEP 7 (TIA Portal) for the PROFINET IO controllers and IO devices.

04/23/2019
ID: 102325771
(9)
FAQ Which PROFINET nodes support automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

Automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

05/16/2018
ID: 36752540
(8)
FAQ Which IO controllers and IO devices support the following functions in STEP 7 V5.x: IRT, prioritized startup, MRP, MRPD, PROFIenergy, Shared device, I device, sochronous mode, System redundancy and Option handling?

In an overview is shown which PROFINET functions are supported by the PROFINET IO controllers and IO devices in STEP 7 V5.x.

03/15/2018
ID: 44383954
(3)
FAQ What is the difference between the PROFIsafe address types 1 and 2 in relation to the uniqueness of the PROFIsafe address?

The PROFIsafe address is for the unique addressing of the F IO and for protecting standard address mechanisms like IP addresses. Here, the uniqueness is defined differently with the F IO of the PROFIsafe address type 1 and with the F IO of the PROFIsafe address type 2. The differences are explained below.

06/16/2016
ID: 109479905
(11)