6ES7195-0BH00-0XA0
(EAN: 4025515081821 / UPC: 887621854430)
ERTEC 200P, PROFINET IO ASIC, 10 Pieces
ERTEC 200P, PROFINET IO ASIC, Industrial Ethernet 100 Mbit/s, ASIC with ARM processor, 2-port switch, PHY integrated, lead-free Dry pack 10 units

  • Save filter
  • Load filter
  • e-mail on update
23
Entries
Filtered by
'
6ES7195-0BH00-0XA0
'
 
Entries per page: 20 50 100
...
1
2
...
Catalog/Brochure Catalog ST 70: Products for Totally Integrated Automation-SIMATIC

2021, Catalog

08/04/2021
ID: 109744167
(13)
Product note Missing Representation in LLDP Remote Management Address Table (lldpRemManAddrTable)

With the help of the attached patch, you will be able to pass the test case "Topology discovery check (Cisco) non-PROFINET-neighbor Setup" of the PROFINET certification test bundle (ART).

06/17/2021
ID: 109798929
(0)
Product note Vulnerability "SSA-593272: SegmentSmack in Interniche IP-Stack based Industrial" for EK-ERTEC 200 and EK-ERTEC 200P

This vulnerability exists for EK-ERTEC 200 and EK-ERTEC 200P products which are using Interniche communication stack that could allow remote attackers to affect the availability of the devices under certain conditions.

02/24/2021
ID: 109793355
(0)
Download Update of the EK-ERTEC 200P with ERTEC 200P-2 to firmware V4.7

A new firmware with extended functions is provided for the ERTEC 200P Evaluation Kit for the development of a PROFINET device.

12/09/2020
ID: 109784253
(0)
Product note Update of the EK-ERTEC 200P with ERTEC 200P-2 to firmware V4.7

A new firmware is provided for theEvaluation Kit ERTEC 200P for the development of a PROFINET device. The EK-ERTEC 200P is used for the development of a PROFINET device with ASICs ERTEC 200P and ERTEC 200P-2.

12/09/2020
ID: 109784250
(1)
Product note How to Update the USB Serial Port Driver of EK-ERTEC 200P with ERTEC 200P-2 Evaluation Board EB 200P-2 on Windows 10

To be able to use the USB serial port connection hardware module of the IO device based on ERTEC 200P-2 Evaluation Board EB 200P-2 in Windows 10, the user must update the virtual COM Port driver on Windows 10 environment. This update can be done by following the steps that are explained below.

08/13/2020
ID: 109781333
(0)
Download Update of the EK-ERTEC 200P with ERTEC 200P-2 to firmware V4.6 Patch 01

A new firmware with bug fixes is provided for the ERTEC 200P Evaluation Kit for the development of a PROFINET device. The Evaluation Kit ERTEC 200P is used for the development of a PROFINET device with ASICs ERTEC 200P and ERTEC 200P-2.

08/06/2020
ID: 109781345
(2)
Download Update of the EK-ERTEC 200P with ERTEC 200P-2 to firmware V4.6

A new firmware with extended functions is provided for the ERTEC 200P Evaluation Kit for the development of a PROFINET device.

03/07/2019
ID: 109765183
(3)
Download Patch 01 for Evaluation Kit EK-ERTEC 200P PN IO Firmware V4.5

Patch 01 for PROFINET IO evaluation kit version 4.5.0, concerning EK-ERTEC 200P is released; valid for ASICs ERTEC 200P and ERTEC 200P-2

09/03/2018
ID: 109760401
(1)
Application example Implementation of the PROFIdrive profile on PROFINET hardware platforms

Drive technology on PROFINET uses the PROFIdrive profile for standardized data exchange. The application example is designed for device developers. It provides all the necessary functions to create a drive for AC1 (application class 1) or AC4.

05/29/2018
ID: 109757402
(13)
Application example Implementation of the PROFIdrive profile on PROFINET hardware platforms

Drive technology on PROFINET uses the PROFIdrive profile for a standardized data exchange. The application example is designed for device developers. It provides all necessary functions to create a drive for application class (AC) 1.

12/05/2017
ID: 109751271
(0)
Download EK-ERTEC 200P: Firmware V4.5

This entry provides the product CD V4.5 of the EK-ERTEC 200P. The firmware can be run on the ERTEC 200P and the ERTEC 200P-2.

08/30/2017
ID: 109750012
(1)
Product note Delivery Release for ERTEC 200P tape and reel, 1000 pieces

The new ERTEC 200P ASIC tape and reel (1000 pc.) has been released for delivery effective March 14, 2016.

03/16/2016
ID: 109483679
(1)
Manual ERTEC 200P ASIC

V1.1, Operating manual

04/15/2014
ID: 71879421
(0)
Manual Evaluation Board EB 200P

V1.0.1, Operating manual

09/26/2013
ID: 71883180
(0)
Manual ERTEC 200P ARM Errata Info

05/2013, Product information

08/27/2013
ID: 79581604
(0)
Manual Evaluation Board EB 200P

V1.0, Product information

06/28/2013
ID: 75991105
(0)
Manual ERTEC 200P Evaluation Kit

V4.0, Operating manual

06/14/2013
ID: 71884730
(0)
Manual ERTEC 200P Evaluation Kit

V4.0, System manual

06/14/2013
ID: 71884729
(0)
Manual ERTEC 200P ASIC

V1.0, System manual

06/11/2013
ID: 74798196
(0)
 
Entries per page: 20 50 100
...
1
2
...