6ES7195-3AA10-0XA0
Runtime License PN Driver 10 PCS.
Runtime license PROFINET driver 10 units, Sticker, only license, no software

  • Save filter
  • Load filter
  • e-mail on update
20
Entries
Filtered by
'
6ES7195-3AA10-0XA0
'
 
Entries per page: 20 50 100
...
1
...
Product note Updating the PROFINET driver to V2.3

As from V2.3, the PROFINET driver is available as development kit for PROFINET over RT and IRT controllers or PROFINET over RT devices. New Features: Support of PROFINET device

09/15/2021
ID: 109802422
(0)
Product note Manuals of PN-Driver V2.3 and PNConfigLib V1.2

In addition to the product CD, the manuals of PN-Driver V2.3 and PNConfigLib V1.2 are available for download in this article.

09/15/2021
ID: 109802424
(0)
Download PN-Driver V2.3, PNConfigLib V1.2: CD content including patches

Patches for PN-Driver V2.3 and PNConfigLib V1.2 are collected in this entry. A password is required to unzip the file. Registered customers will receive the password from Technical Support.

09/15/2021
ID: 109802423
(3)
Catalog/Brochure Catalog ST 70: Products for Totally Integrated Automation-SIMATIC

2021, Catalog

08/04/2021
ID: 109744167
(13)
Product note Missing Representation in LLDP Remote Management Address Table (lldpRemManAddrTable)

With the help of the attached PROFINET Driver patch, you will be able to pass the test case "Topology discovery check (Cisco) non-PROFINET-neighbor Setup" of the PROFINET certification test bundle (ART).

06/17/2021
ID: 109798912
(8)
Product note Manuals of PN-Driver V2.2 and PNConfigLib V1.1

In addition to the product CD, the manuals of PN-Driver V2.2 and PNConfigLib V1.1 are available for download in this article.

07/17/2020
ID: 109780921
(7)
Product note PROFIdrive Controller Application with PROFINET Driver

With the help of PROFIdrive controller example application, users can easily create their PROFINET Driver applications with motion controllers that support PROFIdrive feature. All standard PROFINET and PROFIdrive functionalities are provided with easy to use interface functions.

07/17/2020
ID: 109780680
(2)
Download PN-Driver V2.2, PNConfigLib V1.1: CD content including patches

Patches for PN-Driver V2.2 and PNConfigLib V1.1 are collected in this entry. A password is required to unzip the file. Registered customers will receive the password from Technical Support.

07/17/2020
ID: 109780929
(1)
Product note Updating the PROFINET driver to V2.2

As from V2.2, the PROFINET driver is available as development kit for RT and IRT controllers. New Features: Support of Linux IP Stack and Standard Linux Ethernet Driver

07/17/2020
ID: 109780923
(9)
Download PROFINET Certification App for PROFINET Driver

With the introduction of the PROFINET test package V2.4.1, the first controller test cases were introduced. With the release of the PROFINET certification test bundle Version 2021-07-29 (V2.42.1), PN Driver certification application has been extended to cover the newly automated test cases. This article provides the required XML information and the controller app.

07/17/2020
ID: 109781004
(1)
Product note Information about PN Driver V2.1 and PNConfigLib V1.0 Releases

This page is kept up to date to inform the customers about the latest issues and their solutions. You can download the patch for a certain issue from the link given below.

03/17/2020
ID: 109774276
(0)
Product note Manuals of PN-Driver V2.1 and PNConfigLib V1.0

In addition to the product CD, the manuals of PN-Driver V2.1 and PNConfigLib V1.0 are available for download in this article.

11/13/2019
ID: 109772404
(0)
Download PN-Driver V2.1, PNConfigLib V1.0: CD content including patches

Patches for PN-Driver V2.1 and PNConfigLib V1.0 are collected in this entry. A password is required to unzip the file. Registered customers will receive the password from the ComDeC.

05/31/2019
ID: 109768047
(3)
Download Programming examples for PN-Driver and PNConfigLib

In addition to the product CD, the programming examples described in the documentation are available for download in this article.

02/01/2019
ID: 109757568
(5)
Application example Performance data overview

It is important to estimate the response times in a system made up of controllers, distributed IO, PCs or also components of the industrial identification already during the planning phase of a plant. With measured performance data on industrial communication with SIMATIC S 7 components, you receive secure statements here.

09/28/2018
ID: 25209605
(9)
Product note Updating the PROFINET driver to V2.1

As from V2.1, the PROFINET driver is available as development kit for RT and IRT controllers.

08/29/2018
ID: 109760216
(3)
Application example Determination of the PN response time for typical configurations in the PROFINET IO

Many applications require a fast response time via centralized or distributed I/O. For fast and efficient data exchange between distributed I/O and S7 stations, mainly PROFINET IO is used in current systems. With measured performance data on the IO communication you get secure statements here.

06/13/2016
ID: 21869080
(9)
Product note Delivery Release of the PROFINET Driver for Controllers V1.1

The PROFINET Driver for controllers in version 1.1 was released for delivery on November 30, 2015.

11/25/2015
ID: 109480985
(0)
Download ERTEC200P (Circuit Plan)

Description: ERTEC 200P minimal design Eagle Projekt    ERTEC200P_Minimal_Design_Circuit_Plan_2013-11-06.zip (7964 KB) ( 7964 KB ) ...

02/27/2014
ID: 88885273
(1)
Product note PROFINET Driver for Controllers Released for Delivery

The PROFINET driver for controllers was released for delivery December 9, 2013. ...

01/14/2014
ID: 86128425
(0)
 
Entries per page: 20 50 100
...
1
...