6ES7211-1BE40-0XB0
(EAN: 4047623402695 / UPC: 887621768683)
CPU 1211C, AC/DC/Relay, 6DI/4DO/2AI
SIMATIC S7-1200, CPU 1211C, compact CPU, AC/DC/relay, onboard I/O: 6 DI 24 V DC; 4 DO relay 2A; 2 AI 0-10 V DC, Power supply: AC 85-264 V AC at 47-63 Hz, Program/data memory 50 KB

  • Save filter
  • Load filter
  • e-mail on update
344
Entries
Filtered by
'
6ES7211-1BE40-0XB0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
FAQ SIMATIC S7-1200/S7-1500: Error while loading: Why is the loading process aborted as long as MC_POWER or MC_TorqueLimiting is enabled?

A changed (instance) data block cannot be loaded in RUN if it contains instance data of an MC_Power instruction and the associated axis is enabled, in other words if "MC_Power.Status" or .StatusWord.X0 (Enable) have the value TRUE. Or MC_TorqueLimiting is enabled, that is if "MC_TorqueLimiting.Busy" or .StatusWord.X26 (TorqueLimitingCommand) have the value TRUE..

09/14/2021
ID: 109781646
(2)
Download Support Packages for the hardware catalog in the TIA Portal (HSP)

Attached are the latest Support Packages for several TIA Portal versions ready for downloading.

09/01/2021
ID: 72341852
(290)
Manual SIMATIC S7-1200 Update to the S7-1200 System Manual, edition 05/2021

06/2021, Product Information, A5E03929122-AP

08/20/2021
ID: 109801574
(2)
Catalog/Brochure Catalog ST 70: Products for Totally Integrated Automation-SIMATIC

2021, Catalog

08/04/2021
ID: 109744167
(13)
Certificate General Product Approval, Metrological Approval

Link to Online Ru registry: Metrological Approval, S7-1200 (Russian) Online Ru registry

08/02/2021
ID: 109768248
(0)
Download Firmware update for CPU 1211C, AC/DC/Relay, 6DI/4DO/2AI

Firmware update for CPU 1211C, AC/DC/Relay, 6DI/4DO/2AI 6ES7211-1BE40-0XB0 - Latest change: new firmware version V4.5.1

For products: 6ES7211-1BE40-0XB0
07/29/2021
ID: 107539610
(2)
Manual S7-1200 Firmware update V4.5.1

V4.5.1, 07/2021, Product Information, A5E44115569-AH

07/27/2021
ID: 109800925
(0)
Application example WinCC Connection to S7-1500, S71200 and ET 200SP

Here you will find an overview of the options and diagnostics of the WinCC channel "SIMATIC S7-1200, S7-1500 Channel".

07/19/2021
ID: 101908495
(26)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for SIMATIC ( Panel, ITC, IPC, PG, ET200x, S7-xx, LOGO!, Cables, Network Compontents... ) China-RoHS SIMATIC all V1.7

07/08/2021
ID: 109738555
(6)
Certificate Marine / Shipping, DNV-GL, DNV-GL

DNV-GL Certificate for SIMATIC S7-1200 (English) TAA000000K DNV GL 2021, Revison 2

07/07/2021
ID: 45967051
(0)
Product note Note on project behavior with FW Update V4.5

Project behavior with FW Update V4.5 - retentive data

07/05/2021
ID: 109799865
(0)
Application example SIMATIC: Standard Application - Line Motion Control LLnCtrl

The SIMATIC application "Line Motion Control" is designed for controlling the machining of products while moving in a linear or feedthrough machine, e.g. edge banding machines. The application main functions include product position tracking and switching on/off tools based on the position of the conveyor and user’ machining programs.

06/29/2021
ID: 109775881
(21)
Application example Programming Guidelines and Programming Styleguide for SIMATIC S7-1200 and S7-1500

To create an optimal program regarding technical possibilities and consistency, it is recommended to use the programming guidelines and programming styleguide for SIMATIC S7-1200/1500.

06/24/2021
ID: 81318674
(98)
Application example Siemens OPC UA Modeling Editor (SiOME) for implementing OPC UA companion specifications

The platform-independent OPC UA protocol with the companion specifications extension greatly facilitates standardized cross-manufacturer communication and reduces implementation effort.

06/23/2021
ID: 109755133
(26)
FAQ Why is the absolute value encoder adjustment no longer correct after switching on the S7-1500 again?

Notes on troubleshooting if the absolute encoder adjustment is no longer correct.

06/07/2021
ID: 84133347
(4)
Manual S7-PLCSIM V17 Readme

V17, 05/2021, Readme, A5E46238799-AA

05/20/2021
ID: 109797836
(0)
Application example SIMATIC S7-1200: Handling library for pick & place applications

Using the "LAxesGrpCtrl" block library for controllers in the SIMATIC S7-1200 family, it is possible to coordinate and traverse multiple axes of a Cartesian handling system on a predefined motion path as a synchronous point-to-point (sPTP) movement in space.

05/19/2021
ID: 109792862
(8)
Manual SIMATIC Engineering Tools S7-PLCSIM installation notes

V17, 05/2021, Readme, A5E46238806-AA

05/17/2021
ID: 109797781
(1)
Product note Release S7-1200 CPU Firmware version V4.5

Firmware version V4.5 for S7-1200 CPUs is herewith available.

05/12/2021
ID: 109793280
(0)
Manual SIMATIC S7-1200 S7-1200 Firmware Update V4.5

05/2021, Product Information, A5E44115569-AG

05/10/2021
ID: 109797782
(1)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...