6ES7222-1BF22-0XA0
EM222, 8DO, DC 24V
***Spare part*** SIMATIC S7-200, Digital output EM 222, only for S7-22X CPU, 8 DO, 24 V DC

  • Save filter
  • Load filter
  • email on update
22
Entries
Filtered by
'
6ES7222-1BF22-0XA0
'
 
Entries per page: 20 50 100
...
1
2
...
Application example Protective door with spring-loaded interlocking with an S7-1500

To prevent access to the hazard zone of a machine during operation, a protective door is installed and the position of the protective door is monitored. Since overrunning machine components may cause hazards, the protective door is interlocked and can only be opened after the machine is in standstill.

09/08/2017
ID: 21063946
(4)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for SIMATIC ( Panel, ITC, IPC, PG, ET200x, S7-xx, LOGO!, Cables, Network Compontents... ) China-RoHS SIMATIC all V1.5

08/01/2017
ID: 109738555
(5)
Product note Type discontinuation SIMATIC S7-200 products

The following S7-200 products are discontinued as per Oct. 1, 2017 (milestone PM410). Thus, the stated products will be available as from Oct. 1, 2017, only as spare parts from our spare parts service.

07/06/2017
ID: 109748867
(1)
Certificate Marine / Shipping, CCS / China Classification Society

China Classification Society (CCS) Approval of the SIMATIC S7-200 System (Chinese/English) HB16T00002_03

04/07/2017
ID: 42697943
(1)
FAQ Information about product-related environment protection

Validity: Products of the divisions DF (Digital Factory) and PD (Process Industries and Drives) of Siemens AG.

08/04/2016
ID: 39200038
(15)
Certificate For use in hazardous locations, ATEX-EC-Type-Examination-Certificate, DEKRA EXAM, DMT

ATEX EC-Type Examination Certificate of the PLC Systems S7-1200 and S7-200, 2. Generation (English) KEMA 04ATEX1130 X, Issue 85

05/12/2016
ID: 21681489
(1)
Certificate General Product Approval, UL, UL

Online Certifications Directory, Link: NRAQ.E75310 : Programmable Controllers ( Johnson City ) SIMATIC S7-200, SIMATIC S7-1200, .. UL-File : NRAQ.E75310 USA

01/21/2016
ID: 16926544
(1)
Certificate General Product Approval, UL, UL

Online Certifications Directory (Canada) , Link: NRAQ7.E75310 : Programmable Controllers ( Johnson City ) SIMATIC S7-200, SIMATIC S7-1200, .. UL-File: NRAQ7.E75310

01/08/2016
ID: 18968445
(1)
Certificate Marine / Shipping, DNV / Det Norske Veritas, DNV (Det Norske Veritas)

Det Norske Veritas (DNV-GL) Shipping Approval for the SIMATIC S7-200 System (English) Certificate A-14090 DNV-GL

01/26/2015
ID: 16898544
(0)
Certificate Marine / Shipping, LR (Lloyds Register), LR (Lloyds Register)

Lloyds Register of Shipping (LRS) Approval for the SIMATIC S7-200 System (English) LRs 99/20018 (E6)

06/02/2014
ID: 16897401
(0)
Certificate Marine / Shipping, BV / Bureau Veritas, BV (Bureau Veritas)

Bureau Veritas Marine Division (BV) Shipping Approval for the S7-200 System (English) 09051/D0 BV

05/09/2014
ID: 16895477
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

CE Declaration of Conformity of SIMATIC S7-200, 2nd Generation (English) Dwg. 2808003 Rev. BB

12/19/2013
ID: 16896909
(0)
Certificate Marine / Shipping, GL / Germanischer Lloyd, GL (Germanischer Lloyd)

German Lloyd of Shipping Approval (GL) of the SIMATIC S7-200 System (English) Certificate 12 045 - 98 HH

10/07/2013
ID: 16900129
(0)
Certificate Marine / Shipping, ABS / American Bureau of Shipping, ABS (American Bureau of Shipping)

American Bureau of Shipping (ABS) Approval for the SIMATIC S7-200 System (English) 03-HG387841-3-PDA

07/09/2013
ID: 16898654
(0)
Product note Announcement: Product Phase-Out for SIMATIC S7-200

 The SIMATIC S7-200 products listed in the following list will be declared phased-out products effective 10/01/2013. ...

04/10/2013
ID: 67598674
(0)
Certificate Marine / Shipping, PRS / Polski Rejestr Statkow, PRS (Polski Rejestr Statkow)

Polski Rejestr Statkov (PRS) Shipping Approval of SIMATIC S7-200 (English) Cert. TE/1896/883241/11

10/24/2011
ID: 16698811
(0)
Application example Demonstration System: The wide range of possibilities offered by SIMATIC S7-200

Topic   This S7-200 Screen-Cast with audio soundtrack, gives an insight into the wide range of functions supported by the S7-200. It clearly shows, how together with many types of expansion modules, the S7-200 is programmed in the STEP-7 Micro/WIN Windows based project environment. This...

04/24/2009
ID: 31942170
(0)
Certificate Marine / Shipping, RMRS / Russian Maritime Register, RMRS (Russian Maritime Register)

Russian Maritime Register (RMR) Shipping Approval for SIMATIC S7-200 System (Russian/English) Certificate 07.040048.250

11/29/2007
ID: 22331728
(0)
FAQ Which addresses do the inputs/outputs of the S7-200 expansion modules receive?

Configuration Notes: Inputs and outputs are always addressed in an 8-bit grid from x.0 to x.7, even if there are not in actual fact so many real connections available. ...

11/03/2006
ID: 24122845
(1)
Download CAD drawings for S7-22x in the AutoCAD format

DESCRIPTION: The following files contains the latest CAD drawings for S7-22x in the AutoCAD format. ...

11/19/2004
ID: 7205083
(10)
 
Entries per page: 20 50 100
...
1
2
...