6ES7274-1XH30-0XA0
S7-1200 Simulator Module SIM1274, 14 Inp
SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1214/1215 14 input switches DC 24V

  • Save filter
  • Load filter
  • e-mail on update
29
Entries
Filtered by
'
6ES7274-1XH30-0XA0
'
 
Entries per page: 20 50 100
...
1
2
...
FAQ Information about product-related environmental protection

04/22/2021
ID: 39200038
(20)
Application example Simple networking and cascading of drives with S7-1200, SINAMICS G120X and USS

Cascaded asynchronous motors are running at SINAMICS G120X or G120XA type frequency converters and a SIMATIC S7-1200 CPU controls the inverters via USS-protocol.

03/02/2021
ID: 37604154
(4)
Certificate For use in hazardous locations, ATEX-EC-Type-Examination-Certificate, DEKRA EXAM, DMT

ATEX EC-Type Examination Certificate of the PLC Systems S7-1200 and S7-200, 2. Generation (English) KEMA 04ATEX1130 X, Issue 105

11/02/2020
ID: 21681489
(1)
FAQ What should you check when the F destination addresses cannot be assigned?

If the F destination addresses for the F IO cannot be assigned or the F source address of the F-CPU has been changed, you should check the points listed here.

08/17/2020
ID: 109743502
(5)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

CE Declaration of Conformity, SIMATIC S7-1200 general (German/English) 700 / S7-1200 general / J5 / 06.2020

08/14/2020
ID: 37441565
(1)
Application example Monitoring of Machine Vibration Variables with a SIPLUS CMS1200 SM 1281 Condition Monitoring System

To protect a machine efficiently against mechanical damage during operation and detect such damages at an early stage, the machine has to be monitored permanently.

07/28/2020
ID: 109480750
(9)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for SIMATIC ( Panel, ITC, IPC, PG, ET200x, S7-xx, LOGO!, Cables, Network Compontents... ) China-RoHS SIMATIC all V1.6

02/24/2020
ID: 109738555
(6)
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick) Declaration of Conformity of Australia, SIMATIC S7-1200 RCM (C-Tick) S7-1200 (2019)

12/18/2019
ID: 57121047
(1)
Manual SIMATIC S7-1200 Product Information on the use of S7-1200 CPU/SM and S7-1200F CPU/SM > 2000 m above sea level

10/2019, Product Information, A5E48666021-AA

11/13/2019
ID: 109773098
(0)
Manual SIMATIC S7 S7-1200 Programmable controller

V4.4 11/2019, System Manual, A5E02486680-AN

11/08/2019
ID: 109772940
(13)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

Marocco Declaration of Conformity DDC, SIMATIC Automation systems (SIMATIC HMI, ET200, S7-xx) DDC MAR / DF FA AS N09 2019-08

10/14/2019
ID: 109766044
(0)
Catalog/Brochure Catalog ST 70: Products for Totally Integrated Automation-SIMATIC

2019, Catalog

06/29/2019
ID: 109744167
(13)
Manual SIMATIC S7-1200 CPU firmware update V4.3

02/2019, Product Information, A5E44115569-AC

06/13/2019
ID: 109764327
(4)
Certificate Marine / Shipping, BV / Bureau Veritas, BV (Bureau Veritas)

Schiffbau-Zertifikat, BV , SIMATIC S7-1200 23685/B1 BV

01/18/2019
ID: 49211427
(0)
Certificate General Product Approval, UL, UL

Online Certifications Directory, Link: NRAQ.E75310 : Programmable Controllers ( Johnson City ) SIMATIC S7-200, SIMATIC S7-1200, .. UL-File : NRAQ.E75310 USA

04/02/2018
ID: 16926544
(1)
Certificate General Product Approval, UL, UL

Online Certifications Directory (Canada) , Link: NRAQ7.E75310 : Programmable Controllers ( Johnson City ) SIMATIC S7-200, SIMATIC S7-1200, .. UL-File: NRAQ7.E75310

04/02/2018
ID: 18968445
(1)
Application example Library for Modbus RTU (LMRTU)

The "LMRTU" block library contains blocks for the communication via Modbus RTU with SIMATIC S7-1200 and S7-1500.

09/12/2017
ID: 109747565
(4)
Manual Making the transition from S7-200 to S7-1200

11/2014, Getting Started, A5E02486860-AB

07/18/2016
ID: 39637591
(15)
Application example Determination of the PN response time for typical configurations in the PROFINET IO

Many applications require a fast response time via centralized or distributed I/O. For fast and efficient data exchange between distributed I/O and S7 stations, mainly PROFINET IO is used in current systems. With measured performance data on the IO communication you get secure statements here.

06/13/2016
ID: 21869080
(9)
FAQ How can an overflow of arithmetic operations in the fail-safe program be intercepted?

With the release of the fail-safe controllers of the SIMATIC S7-1200 and S7-1500 controller series, an evaluation of the overflow bit is not possible anymore. If an overflow occurs, the controller may switch to the operation mode Stop caused by data corruption or an internal CPU error.

03/01/2016
ID: 109482083
(6)
 
Entries per page: 20 50 100
...
1
2
...