×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Task
Thumbnail

6ES7322-1BP00-0AA0
SM322 64DA, DC24V, 0,3A P-write
SIMATIC S7-300 digital output SM 322, Isolated in groups of 16, 64DO, 24 V DC, 0.3A sink output Total current 2 A/group, 8 A/module Terminal blocks 6ES7392-1.N00-0AA0 and cable 6ES7392-4...0-0AA0 required

  • Save filter
  • Load filter
  • email on update
17
Entries
Filtered by
'
6ES7322-1BP00-0AA0
'
and
'
FAQ
'
 
Entries per page: 20 50 100
...
1
...
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) and Business Unit SI LP (Low Voltage Products) of Siemens AG.

12/18/2019
ID: 39200038
(19)
FAQ How many ET 200M bus modules can you mount on a deep ET 200M mounting channel?

The number of ET 200M bus modules you can mount on an ET 200M mounting channel depends on the following:

04/13/2016
ID: 109483722
(4)
FAQ How do you operate an ET 200M IM 153-2BAx1/-2BAx2 on a redundant ABB system, the AC800M?

The ABB system does not fully support the standard redundancy in accordance with "Specification Slave Redundancy V1.2, Nov. 2004 by the PROFIBUS User Organization; Order No: 2.212".

04/12/2016
ID: 24220825
(2)
FAQ SINAMICS S120, CU310-2 PN, CU320-2 PN: Maintenance request when allocating NameOfStation

Maintenance request when allocating NameOfStation. The MAINT LED of the CPU lights up yellow.

07/22/2015
ID: 109478287
(2)
FAQ What is the meaning of the terms "sinking" (German: "P-lesend") and "sourcing" (German: "M-lesend") in digital modules of SIMATIC?

There is a variety of terminologies for characterizing digital inputs and outputs; "P-lesend" and "P-schaltend" (PNP), "M-lesend" and "M-schaltend" (NPN) in German and sinking/sourcing in English.

09/29/2014
ID: 23451499
(14)
FAQ How many modules can you slot on an S7-300 mounting rail?

Description This entry shows how many modules you can slot on an S7-300 mounting rail. The number of modules depends on: The length of the mounting rail. The dimensions of the holes required to fasten the mounting rail. The width of the modules slotted on the mounting rail. The CPU which is inserted on the mounting rail. ...

11/28/2013
ID: 77981764
(3)
FAQ Implementation of SIMATIC modules of the product families S7-300, S7-400, ET 200M, ET 200S ET, 200iSP and TDC in environments with high concentrations of corrosive gas

SIMATIC modules of the product families S7-300 S7-400 ET 200M ET 200S ET 200iSP TDC are also approved for implementation in environments with high concentrations of corrosive gas in compliance with ISA–S71.04 severity level G1; G2; G3. ...

03/26/2013
ID: 28569857
(2)
FAQ What is a hardware interrupt and how do they work in the S7-300 system?

Instructions: Events can occur in the current process which require responses which are quicker than are possible in the current program cycle. Events also occur which do not last long enough to be identified in the current program cycle. Therefore, there is hardware interrupt processing in SIMATIC S7-300 controllers. ...

12/20/2010
ID: 23657941
(3)
FAQ Why are sporadically not all the modules parameterized when starting up a software redundancy configuration with 2 IM 6ES7153-2BA..-....?

Description When implementing a software redundancy configuration with two IM 6ES7153-2BA..-.... (hereinafter call IM), it might happen that when both IMs are switched on at the same time not all the modules (SM3xx, FM3xx, CP3xx, etc., hereinafter called IO) are not parameterized when the IMs are started up. ...

11/26/2010
ID: 46802313
(0)
FAQ Why do you get the RET_VAL 8083 in combination with digital output modules and the SFC51 with SSL_ID W#16#0C91?

Description If you want to read out module status information with SFC51 and SSL_ID W#16#0C91 with an S7-300 digital output module and you get the RET_VAL 8083 (INDEX incorrect or not allowed), this might be due to an incorrect call. ...

07/05/2010
ID: 1650464
(0)
FAQ Which front connector do you need for S7-300 analog/digital modules and for S7-300 compact CPUs?

Description Attachment 1 here gives an overview of the different front connectors for signal modules of SIMATIC S7 300. From the tables you can quickly see which front connector is available for which signal group. ...

05/25/2010
ID: 23060726
(1)
FAQ Collection and linking of documentation on digital input/output modules of SIMATIC S7 300 / ET 200M.

Description: These lists are designed to help you find the necessary technical details quickly in the descriptions of the digital input/output modules of SIMATIC S7 300 / ET 200M. ...

04/20/2010
ID: 29087161
(0)
FAQ What happens with substitute values of analog modules and digital modules when power fails in the CPU?

In some analog output modules and digital output modules (e.g. SM322-8BF-0AB0) it is possible to use a substitute value when the CPU goes into STOP. ...

07/31/2009
ID: 19217266
(0)
FAQ How do you connect a contactor with 24V AC to an SM 322 (MLFB 6ES7 322-1EL00-0AA0)?

Instructions: It is not possible to connect contactors with 24V AC to this module. A voltage of 24V AC is not sufficient of the sensor to recognize a blown fuse. The minimum load voltage for this module is 120V AC minus 20%. ...

10/12/2007
ID: 14432308
(0)
FAQ What is the meaning of the "Lamp load" specification in digital modules?

Description: In the load specifications of digital outputs a distinction is made between constant ohmic load, lamp load and inductive load. The values in the data sheets refer in each case to one digital output. ...

11/29/2006
ID: 24176167
(2)
FAQ Which manuals for ET 200M are available for downloading in A&D Product Support?

Description: The tables below list the documentation concerning the Distributed I/O Device ET 200M. ...

10/30/2006
ID: 24092648
(0)
FAQ Choosing a partial process image depends on the address area in the CPU process image

QUESTION: Why can I not set a partial process image for my I/O module? ANSWER:...

08/22/2003
ID: 14955563
(0)
 
Entries per page: 20 50 100
...
1
...