6ES7322-1FF01-0AA0
SM322, 8DO, 120/230V AC, 1A
SIMATIC S7-300, Digital output SM 322, isolated, 8 DO, 120/230 V AC, 1 A, 1x 20-pole
- Save filter
- Load filter
- email on update
PRONETA Basic is a free tool for the analysis and configuration of PROFINET networks with special support for ET 200 distributed IO. The I/O Test can provide support with the quick and comfortable examination and documentation of a plant's wiring.
Task Robot applications in industry are very frequently integrated into production lines that are controlled by programmable logic controllers. Usually the robot application is a seperate unit acting independently from the production line controller and needs to be supplied with data required for...
Problem: The increasing networking of different systems also increases the necessity for SIMATIC products to communicate with devices of third-party suppliers. In this connection, Allen-Bradley or Rockwell products, which have a high market penetration especially in the USA, are of pa...
Task: With the networking of different systems increasing, the necessity of SIMATIC products being able to communicate with devices of external providers also increases. Here, Allen-Bradley or Rockwell products which especially penetrate the US market are of special interest. ...
Problem: The increasing networking of different systems also increases the necessity for SIMATIC products to communicate with devices of third-party suppliers. In this connection, Allen-Bradley or Rockwell products, which have a high market penetration especially in the USA, are of pa...
- SITOP Power Supply Systems in the Online Support
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- PROFINET - An Overview of the Most Important Documents and Links
- Tools and Programs for Automation Technology (for STEP 7, WinCC, TIA Portal)
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls