×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Example type
Thumbnail

6ES7326-2BF10-0AB0
SM326, F-DO10XDC24V/2A PP, failsafe
SIMATIC S7, digital output SM 326, F-DO10x 24 V DC/2A PP, fail-safe digital output for SIMATIC S7F systems, with diagnostic alarm, LVV, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), 1x 40-pole

  • Save filter
  • Load filter
  • email on update
7
Entries
Filtered by
'
6ES7326-2BF10-0AB0
'
and
'
Application example
'
 
Entries per page: 20 50 100
...
1
...
Application example Selection aid for safety application examples

You will find a large number of application examples on the topic of safety in automation on the Industry Online Support pages. Through the specification of categories, the Safety Selector allows you to quickly find the suitable safety application examples in the Industry Online Support.

12/06/2019
ID: 109773295
Application example The Way to safe Machinery (Video)

The media system "The way to safe machinery" gives you a summary of important aspects of industrial safety and the legal situation.

10/18/2016
ID: 109481791
Application example Energize to Trip Requirement for SIL 3 according to IEC 61511 (Safety Manual)

Task Safety Integrated is the holistic safety concept for automation and drive technology from Siemens. It is based on the closed-circuit principle. The closed-circuit principle does not require power to perform the safety function (de-energize-to-trip). ...

03/23/2015
ID: 109106504
Application example ADEPT Robot Control using a SIMATIC S7-300 Controller

Task Robot applications in industry are very frequently integrated into production lines that are controlled by programmable logic controllers. Usually the robot application is a seperate unit acting independently from the production line controller and needs to be supplied with data required for...

09/26/2013
ID: 79100154
Application example Connection between PROFIBUS Networks and DeviceNet by Anybus X-Gateways

Problem:   The increasing networking of different systems also increases the necessity for SIMATIC products to communicate with devices of third-party suppliers. In this connection, Allen-Bradley or Rockwell products, which have a high market penetration especially in the USA, are of pa...

01/10/2007
ID: 23902276
Application example Communication between SIMATIC S7 and Allen-Bradley ControlLogix CPUs via Ethernet: Use of "Echochange" gateways

Task:   With the networking of different systems increasing, the necessity of SIMATIC products being able to communicate with devices of external providers also increases. Here, Allen-Bradley or Rockwell products which especially penetrate the US market are of special interest. ...

11/14/2006
ID: 23901499
Application example Communication between SIMATIC S7-CPUs on PROFIBUS and Allen-Bradley Controllers via SST PROFIBUS Scanner

Problem:   The increasing networking of different systems also increases the necessity for SIMATIC products to communicate with devices of third-party suppliers. In this connection, Allen-Bradley or Rockwell products, which have a high market penetration especially in the USA, are of pa...

11/14/2006
ID: 23809864