×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6ES7326-2BF10-0AB0
SM326, F-DO10XDC24V/2A PP, failsafe
SIMATIC S7, digital output SM 326, F-DO10x 24 V DC/2A PP, fail-safe digital output for SIMATIC S7F systems, with diagnostic alarm, LVV, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), 1x 40-pole

  • Save filter
  • Load filter
  • email on update
11
Entries
Filtered by
'
6ES7326-2BF10-0AB0
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note Delivery release for SIMATIC S7 F ConfigurationPack V5.5 SP13

The delivery release for SIMATIC S7 F ConfigurationPack V5.5 SP13 is now available for download.

08/10/2017
ID: 109749364
(2)
Product note Delivery release SIMATIC S7 Distributed Safety V5.4 SP5 Update 2

Delivery release for SIMATIC S7 Distributed Safety V5.4 SP5 Update 2. The Safety Option Package update supports Microsoft Windows 10.

08/10/2017
ID: 109749290
(4)
Product note Seal of authenticity for SIMATIC S7-300 modules

Modules from the SIMATIC S7-300 product series are to be provided with a seal of authenticity.

01/25/2017
ID: 109481378
(5)
Product note Recommendations for the use of the F-DO Module SM326-2BF10 on the Bus Module BM 195-7HB00

As described in entry ID 101167243, insertion of the ET 200M module F-DO, SM326-2BF10, Product Release (ES) 01 or 02, on the bus module BM 195-7HB00, ES 06, is subject to restrictions. These restrictions have now been lifted following the availability of Product Release (ES) 03 of the failsafe ET...

11/07/2014
ID: 104547955
(1)
Product note Delivery Release of Product Release 03 of the failsafe ET 200M SM326 module (6ES7326-2BF10-0AB0)

Product Release 03 (ES03) of the failsafe ET 200M SM326 module (article no. 6ES7326-2BF10-0AB0) is herewith released for delivery. With the ES03 the restrictions concerning a common operation with the active backplane bus module BM 195-7HB00 with version ES06 have been eliminated. ...

For products: 6ES7326-2BF10-0AB0
10/01/2014
ID: 102952753
(0)
Product note Restrictions for use of SM326-2BF10 (Version E01/E02) F-DO module on BM 195-7HB00 (Version E06) bus module

Important product information for ET 200M configurations with SM326-2BF10 (Version E01/E02) F-DO modules in combination with BM 195-7HB00 (Version E06) bus module. ...

09/03/2014
ID: 101299323
(0)
Product note Important Product Information For Configurations With ET 200M F-DO Modules SM326-2BF10 (Version E01/E02) in Combination With Bus Module 195-7HB00 (Version E06) For Hot Swapping BM

Important Product Information For Configurations With ET 200M F-DO Modules SM326-2BF10 (Version E01/E02) in Combination With Bus Module 195-7HB00 (Version E06) For Hot Swapping BM . ...

09/02/2014
ID: 101167243
(0)
Product note S7 F ConfigurationPack V5.5 SP11 Released for Download

The S7 F ConfigurationPack V5.5 SP11 is herewith released for download. ...

12/20/2013
ID: 85175144
(1)
Product note Updated Product Information following the inclusion of the EC-Declaration of Conformity for failsafe SIMATIC products

Updated Product Information following the inclusion of the EC-Declaration of Conformity in compliance with the EC Machinery Directive 2006/42 EC for failsafe SIMATIC products. ...

01/10/2013
ID: 66996258
(0)
Product note Higher Front Door for S7-300 F Modules

With immediate effect, a higher front door (order number 6ES7 328-7AA10-0AA0) with yellow inscription labels and a yellow wiring diagram is available for the SIMATIC S7-300 F modules with 40-pole front connector. ...

07/23/2012
ID: 62154073
(0)
Product note Released for Delivery :SM326 F-DO Module 10 x DC 24V/2A PP 40mm

The new F-DO 10 x DC 24V/2A PP failsafe digital output module for ET200M resp. S7-300 offers many new features: in addition to a width of only 40mm and individual channel passivation, the function 'Hold last valid value' is available. This, together with the diagnostic capabilities of the module,...

For products: 6ES7326-2BF10-0AB0
02/04/2010
ID: 40791595
(0)
 
Entries per page: 20 50 100
...
1
...