×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Example type
Thumbnail

6ES7331-7NF00-0AB0
SM331,8AI,+/-5/10V,1-5V,+/-20mA,0/4-20mA
SIMATIC S7-300, Analog input SM 331, isolated, 8 AI; +/-5/10V, 1-5 V, +/-20 mA, 0/4 to 20 mA, 16 bit (55ms), Single rooting (50 V COM.), 1x 40-pole

  • Save filter
  • Load filter
  • email on update
5
Entries
Filtered by
'
6ES7331-7NF00-0AB0
'
and
'
Application example
'
 
Entries per page: 20 50 100
...
1
...
Application example PRONETA 2.6.0.7 Commissioning and Diagnostics Tool for PROFINET

PRONETA is a free tool for the analysis and configuration of PROFINET networks with special support for ET 200 distributed IO. The IO Test can provide support with the quick and comfortable examination and documentation of a plant's wiring.

03/27/2019
ID: 67460624
(56)
Application example ADEPT Robot Control using a SIMATIC S7-300 Controller

Task Robot applications in industry are very frequently integrated into production lines that are controlled by programmable logic controllers. Usually the robot application is a seperate unit acting independently from the production line controller and needs to be supplied with data required for...

09/26/2013
ID: 79100154
(3)
Application example Connection between PROFIBUS Networks and DeviceNet by Anybus X-Gateways

Problem:   The increasing networking of different systems also increases the necessity for SIMATIC products to communicate with devices of third-party suppliers. In this connection, Allen-Bradley or Rockwell products, which have a high market penetration especially in the USA, are of pa...

01/10/2007
ID: 23902276
(0)
Application example Communication between SIMATIC S7 and Allen-Bradley ControlLogix CPUs via Ethernet: Use of "Echochange" gateways

Task:   With the networking of different systems increasing, the necessity of SIMATIC products being able to communicate with devices of external providers also increases. Here, Allen-Bradley or Rockwell products which especially penetrate the US market are of special interest. ...

11/14/2006
ID: 23901499
(1)
Application example Communication between SIMATIC S7-CPUs on PROFIBUS and Allen-Bradley Controllers via SST PROFIBUS Scanner

Problem:   The increasing networking of different systems also increases the necessity for SIMATIC products to communicate with devices of third-party suppliers. In this connection, Allen-Bradley or Rockwell products, which have a high market penetration especially in the USA, are of pa...

11/14/2006
ID: 23809864