×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6ES7331-7NF10-0AB0
SM331,8AI,+/-5/10V,1-5V,+/-20mA,0/4-20mA
SIMATIC S7-300, Analog input SM 331, isolated, 8 AI; +/-5/10V, 1-5 V, +/-20 mA, 0/4 to 20 mA, 16 bit, Single rooting (60 V COM.), 4-channel operation: 10 ms, 8-channel operation: 23-95ms, 1x 40-pole

  • Save filter
  • Load filter
  • email on update
3
Entries
Filtered by
'
6ES7331-7NF10-0AB0
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note Seal of authenticity for SIMATIC S7-300 modules

Modules from the SIMATIC S7-300 product series are to be provided with a seal of authenticity.

01/25/2017
ID: 109481378
(5)
Product note Slow response to Wire Break conditions for 331-7NF10 Analog Input Module

When a wire-break occurs in the 7NF10, the reading slowly ramps to the upper limit of the input range selected. ...

For products: 6ES7331-7NF10-0AB0
07/22/2002
ID: 12370217
(0)
Product note Delivery Release for S7-300 High Performance Analog input Module

The SM 6ES7 331-7NF10-0AB0 is now ready for delivery. This new module provides 8 isolated channels with 60 Vac / 75 Vdc channel to channel isolation. Each channel has a resolution of 15 bits + sign. The module update time for all 8 channels, with a 400 Hz filter, is 46 mS. If four channels are se...

For products: 6ES7331-7NF10-0AB0
03/16/2001
ID: 7013996