6ES7340-1AH01-7EA0
Configuring package CP 340 (i)
Configuring package CP 340 (i)

  • Save filter
  • Load filter
  • email on update
41
Entries
Filtered by
'
6ES7340-1AH01-7EA0
'
 
Entries per page: 20 50 100
...
1
2
3
...
Certificate General Product Approval, UL, UL

UL Online Certification Directory, Programmable Controllers Certified for Canada E116536

09/01/2017
ID: 18966550
(0)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for SIMATIC ( Panel, ITC, IPC, PG, ET200x, S7-xx, LOGO!, Cables, Network Compontents... ) China-RoHS SIMATIC all V1.5

08/01/2017
ID: 109738555
(5)
Product note Seal of authenticity for SIMATIC S7-300 modules

Modules from the SIMATIC S7-300 product series are to be provided with a seal of authenticity.

01/25/2017
ID: 109481378
(5)
FAQ Information about product-related environment protection

Validity: Products of the divisions DF (Digital Factory) and PD (Process Industries and Drives) of Siemens AG.

08/04/2016
ID: 39200038
(15)
Certificate For use in hazardous locations, UL, UL

Online Certifications Directory (USA), Link: NRAG.E222109: Programmable Controllers for Use in Hazardous Locations (USA), S7-300/1200/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG.E222109

09/04/2015
ID: 18967347
(3)
Certificate For use in hazardous locations, UL, UL

Online Certification Directoy (Kanada), Link: NRAG7.E222109: Programmable Controllers for Use in Hazardous Locations Certifies for Canada, S7-300/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG7.E222109

05/28/2015
ID: 18968776
(1)
Certificate General Product Approval, UL, UL

UL Online Certification Directory, Programmable Controllers (USA) E116536

10/17/2014
ID: 18966540
(0)
Certificate Marine / Shipping, NK / Nippon Kaiji Kyokai, NK (Nippon Kaiji Kyokai)

ClassNK Shipping Certificate of Nippon Kaiji Kyokai of tje SIMATIC Systems S7-300/M7-300 (English) 01A028 TA14072M

02/25/2014
ID: 17055307
(0)
Certificate For use in hazardous locations, FM, FM

FM, Certificate of Compliance for Simatic S7-300 System & ET200M System Modules S7-300 System & ET 200M System Modules 2013

11/11/2013
ID: 51453441
(0)
FAQ How do you abort data transfer on the receive block FB2 "P_RCV" of CP340?

Description The S7-300 automation system provides a series of function blocks that can trigger and control communication between CPU and a serial CP in the user program. ...

10/09/2013
ID: 58881016
(0)
Application example ADEPT Robot Control using a SIMATIC S7-300 Controller

Task Robot applications in industry are very frequently integrated into production lines that are controlled by programmable logic controllers. Usually the robot application is a seperate unit acting independently from the production line controller and needs to be supplied with data required for...

09/26/2013
ID: 79100154
(3)
FAQ How do you parameterize and program a point-to-point connection with the CP340 and the 3964R protocol?

Description To be able to parameterize a point-to-point connection you need the 'CP PtP Param' parameterization software. You can download the 'CP PtP Param' parameterization software in Entry ID 27013524. ...

08/13/2013
ID: 1766265
(1)
FAQ Implementation of SIMATIC modules of the product families S7-300, S7-400, ET 200M, ET 200S ET, 200iSP and TDC in environments with high concentrations of corrosive gas

SIMATIC modules of the product families S7-300 S7-400 ET 200M ET 200S ET 200iSP TDC are also approved for implementation in environments with high concentrations of corrosive gas in compliance with ISA–S71.04 severity level G1; G2; G3. ...

03/26/2013
ID: 28569857
(1)
Certificate Marine / Shipping, PRS / Polski Rejestr Statkow, PRS (Polski Rejestr Statkow)

Polski Rejestr Statkow (PSR) Schiffsbauapproval for SIMATIC S7/M7-300 Cert. TE/1898/883241/11

10/25/2011
ID: 17053763
(0)
FAQ What properties, advantages and special features does the ASCII protocol offer?

Description: The ASCII protocol controls data transfer via point-to-point connection between a local station and a communication partner at the lowest level. The ASCII protocol is in the bit transfer layer of the ISO-OSI reference model. ...

02/14/2011
ID: 27072706
(4)
FAQ What should you watch out for when receiving data with ASCII drivers via serial S7-300/400 CPs?

Description: Different conditions for communication have to be met according to the end identifier character you set. ...

04/10/2008
ID: 6894849
(0)
FAQ How do you connect a CP 340, CP 341 or CP 441 to a communication partner via the TTY (20 mA) interface?

Description: Here is an overview of the plug-in connecting cables for point-to-point connections between a CP 340, CP 341 or CP 441 and various communication partners via the TTY interface. To make the plug-in you need a 9-pin Sub-D female connector (M9) with screw lock on the CP 340, CP 341 and CP 441 side. ...

10/22/2007
ID: 218300
(0)
FAQ How do you connect a CP 340, CP 341, CP440 or CP 441 to a communication partner via the RS 422/485 interface (X27 interface)?

Description: Here is an overview of the plug-in connecting cables for point-to-point connections between a CP 340, CP 341, CP 440 or CP 441 and various communication partners via the RS 422/485 interface. ...

10/22/2007
ID: 218345
(4)
FAQ How do you connect a CP 340, CP 341 or CP 441 to a communication partner via the RS 232 C interface?

Description: Here is an overview of the plug-in connecting cables for point-to-point connections between a CP 340, CP 341 or CP 441 and various communication partners via the RS 232 C interface. ...

10/19/2007
ID: 218255
(0)
FAQ What protocols for the point-to-point connection are supported by CPs in S7-300 / S7-400 and where can you get further information?

Guidance: The following protocols are available under S7-300 / S7-400:    CPs R3964(R) RK512 ASCII Printer Driver special protocols ...

01/26/2007
ID: 12964856
(0)
 
Entries per page: 20 50 100
...
1
2
3
...