6ES7353-1AH01-0AE0
(EAN: 4019169390057)
Positioning control FM 353 (FM step)
SIMATIC S7-300, FUNCTION MODULE FM 353, FOR POSITIONING WITH STEPPER MOTOR, MODULE EXCHANGE W/O PG, PREQUISITE STEP7 V3.1 INCL. CONFIG. PACKAGE ON CD
  • Save filter
  • Load filter
  • e-mail on update
66
Entries
Filtered by
'
6ES7353-1AH01-0AE0
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
Catalog/Brochure Catalog ST 70: Products for Totally Integrated Automation-SIMATIC

2021, Catalog

08/04/2021
ID: 109744167
(13)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for SIMATIC ( Panel, ITC, IPC, PG, ET200x, S7-xx, LOGO!, Cables, Network Compontents... ) China-RoHS SIMATIC all V1.7

07/08/2021
ID: 109738555
(6)
FAQ Implementation of SIMATIC modules in environments with high concentrations of corrosive gas

SIMATIC modules of the product families S7-300, S7-400, S7-1500, ET 200M, ET 200S, ET 200SP, ET 200SP HA, ET 200MP, ET 200iSP, TDC are also approved for implementation in environments with high concentrations of corrosive gas in compliance with ISA–S71.04 severity level G1; G2; G3. ...

07/07/2021
ID: 28569857
(3)
Certificate Marine / Shipping, BV / Bureau Veritas, BV (Bureau Veritas)

Bureau Veritas of Shipping (BV) Approval for SIMATIC S7-300 09048/E0 BV 2019

06/06/2019
ID: 17153020
(0)
Certificate Marine / Shipping, DNV-GL, DNV-GL

Det Norske Veritas (DNV_GL) Type Approval Certificate for S7-300/M7-300 (englisch) DNV GL TA0000225

12/14/2018
ID: 16640367
(0)
Certificate Marine / Shipping, NK / Nippon Kaiji Kyokai, NK (Nippon Kaiji Kyokai)

ClassNK Shipping Certificate of Nippon Kaiji Kyokai of the SIMATIC Systems S7-300/M7-300 (English) 01A028 TA18533M

12/14/2018
ID: 17055307
(0)
Product note Phase out - FM353, FM354 Function Modules

As of March 01, 2017, the FM353 and FM354 Function Modules will only be available as spare parts via the spare parts service.

For products: 6ES7353-1AH01-0AE0, 6ES7354-1AH01-0AE0
02/27/2017
ID: 109745358
(0)
Product note Seal of authenticity for SIMATIC S7-300 modules

Modules from the SIMATIC S7-300 product series are to be provided with a seal of authenticity.

01/25/2017
ID: 109481378
(5)
Certificate Marine / Shipping, RINA / Registro Italiano Navale, RINA (Registro Italiano Navale)

Registro Italiano Navale (RINA) Shipping Approval for the SIMATIC S7-300 System (English) RINA ELE216816XG (2016)

11/09/2016
ID: 17055093
(1)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738616
(2)
Product note Phase-out announcement for FM353 and FM354 function modules

FM353 and FM354 function modules will be declared phase-out products as from March 1, 2016. As successor systems, we recommended the SIMOTION motion control system and the SIMATIC automation System S7-1200 / S7-1500 .

For products: 6ES7353-1AH01-0AE0, 6ES7354-1AH01-0AE0
03/14/2016
ID: 109483076
(3)
FAQ SINAMICS S120, CU310-2 PN, CU320-2 PN: Maintenance request when allocating NameOfStation

Maintenance request when allocating NameOfStation. The MAINT LED of the CPU lights up yellow.

07/22/2015
ID: 109478287
(2)
Application example ADEPT Robot Control using a SIMATIC S7-300 Controller

Task Robot applications in industry are very frequently integrated into production lines that are controlled by programmable logic controllers. Usually the robot application is a seperate unit acting independently from the production line controller and needs to be supplied with data required for...

09/26/2013
ID: 79100154
(3)
Product note FM 353 and FM 354, New Configuration Package V4.03.09

With immediate effect, the FM 353 and FM 354 modules are shipped with the new configuration package version 4.03.09 (software version 4.03.08) In addition to small corrections, the configuration package can now be used with MS Windows 7 64 Bit (requires STEP7 V5.5 SP1 or higher). The configuratio...

For products: 6ES7353-1AH01-0AE0, 6ES7354-1AH01-0AE0
09/05/2012
ID: 60605540
(0)
Download Configuration Package FM 353 and FM 354 Version 4.03.09

DESCRIPTION: The present software for the FM 353 and FM 354 contains the new configuration package of the version 4.03.09  (software version 4.03.08)   . The configuration package is delivered together with the module and cannot be ordered separately. An upgrade of the software is generally not necessary. ...

For products: 6ES7353-1AH01-0AE0, 6ES7354-1AH01-0AE0
09/05/2012
ID: 60605765
(9)
Manual SIMATIC FM 353 Stepper Drive Positioning Module

09/2011, Operating instructions, 6ES7 353-1AH01-8BG0

For products: 6ES7353-1AH01-0AE0
05/22/2012
ID: 60677209
(1)
Certificate General Product Approval, KC

KCC, Registration of Broadcasting and Communicaiton Equipments, SIMATIC FM (english, korean) KCC-REM-S49-FM35X

01/01/2012
ID: 109800457
(0)
Certificate Marine / Shipping, PRS / Polski Rejestr Statkow, PRS (Polski Rejestr Statkow)

Polski Rejestr Statkow (PSR) Schiffsbauapproval for SIMATIC S7/M7-300 Cert. TE/1898/883241/11

10/25/2011
ID: 17053763
(0)
FAQ What should you watch out for when calling FB POS_CTRL and FB POS_MSRM?

Description When called, the function blocks FB POS_CTRL and FB POS_MSRM need an instance data block (DB). The function blocks FB POS_CTRL and FB POS_MSRM are not capable of multi-instance contrary to their display. ...

04/06/2011
ID: 49084478
(0)
FAQ Which function modules (FM) can be used remotely in an ET 200M?

Configuration Notes This entry provides information about which function modules can be configured in an ET 200M remote IO system and which can then be operated remotely. ...

03/28/2011
ID: 21536617
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
...