- Save filter
- Load filter
- e-mail on update
DEKRA/ 20ATEX Type Examination, Profibus Connector Series 6ES7 972 ... (english) DEKRA 20ATEX0104 X Issue 1
Type Examination, Profibus Connector Series 6ES7 972-... DEKRA 21UKEX003X Issue 0
EU/ UKCA Declaration of Conformity for Profibus Connector CE / UKCA 117 / Profibus Connectors / A4 / 04.2022
Type Approval Certificate LR2011850TA-02
Type Examination, Profibus Connector Series 6ES7 972 ... DEKRA 21UKEX000013X Issue 0
2021, Catalog
Statement to China-RoHS directive for SIMATIC ( Panel, ITC, IPC, PG, ET200x, S7-xx, LOGO!, Cables, Network Compontents... ) China-RoHS SIMATIC all V1.7
Customized Automation (CA) - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014) A5E38634972A-004
CCC (Certificate for China Compulsary Product Certification), Profibus Connector (chinesisch / englisch) 2020312308000079
LLOYD’S REGISTER TYPE APPROVAL – DESIGN APPRAISAL DOCUMENT, Reference: HTS/ETS 40339-20/TW LR2011850TA
UL Certificate of Compliance, Programmable Controllers for use in Hazardous Locations, Bus Connector Accessories 20151221-E222109
FM, Certificate of Compliance for PROFIBUS Connector Modules FM19US0097X
To connect PROFIBUS cables there are bus connectors with cut-and-clamp technology for FastConnect systems and with screw terminals.
Online Certification Directoy (Kanada), Link: NRAG7.E222109: Programmable Controllers for Use in Hazardous Locations Certifies for Canada, S7-300/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG7.E222109
Online Certifications Directory (USA), Link: NRAG.E222109: Programmable Controllers for Use in Hazardous Locations (USA), S7-300/1200/1500, ET 200M/MP/S/SP, C7, Operator/Comfort Panel Series UL-File: NRAG.E222109
RCM (C-Tick) Declaration of Conformity of Australia, Profibus Connectors (English) RCM Profibus Connectors
UL: NRAQ.E116536 USA, Link: Online Certification Directory, Programmable Controllers ( Steuerungen, Dez. Peripherie, Basic Panels 1st/2nd Gen., Key/Comfort/Micro/Mobile Panels.. ) UL-File: NRAQ.E116536 USA
SIMATIC PCS7 - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014)