6FX2003-0CJ00
SIMODRIVE VERBINDUNGSTECHNIK
Signal connector 90 degrees angled type: 6FX2003-0CJ00 12/17-pole socket Socket, Union nut Cable terminal 7.7-14.5 Pack with: -17 contacts 0.08 - 0.22 mm2 -17 contacts 0.2 - 0.56 mm2 -and 1x each 12 and =-17-pole insulator

  • Save filter
  • Load filter
  • email on update
4
Entries
Filtered by
'
6FX2003-0CJ00
'
 
Entries per page: 20 50 100
...
1
...
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.NRo.K.02.1711.010

01/29/2018
ID: 109741572
(1)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738659
(0)
Manual Assembly instruction 6FX2003-0CJ00

Compact Hardware Installation Instructions

For products: 6FX2003-0CJ00
03/16/2014
ID: 109474851
(0)
Product note Release for sale and delivery MOTION-CONNECT trailable power cables for 1FK701x (SH20) motors

The launch of the new and thinner MOTION-CONNECT MC800PLUS cables sold by the meter allows a size 0.5 (M17) connector to be used when assembling trailable power cables. The 1FK701x (SH20) can therefore be directly connected to SINAMICS S120 using trailable cables. The previously required adapter ...

09/22/2011
ID: 53505222