6FX2003-0LA40
POWER CONNECTOR 6-POL SIZE 1.5
Power connector 6-pole Sz. 1.5 type: 6FX2003-0LA40 SPEED-CONNECT Pins, Male thread 1x 6-pole insulator 5x pin contacts (1.5-4 mm2) 5x pin contacts (6-16 mm2) 3x brake cont. (1-2.5 mm2) 2x cable terminal Pack=1 unit

  • Save filter
  • Load filter
  • email on update
5
Entries
Filtered by
'
6FX2003-0LA40
'
 
Entries per page: 20 50 100
...
1
...
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.NRo.K.02.1711.010

01/29/2018
ID: 109741572
(1)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738659
(0)
Product note Delivery release for CAD CREATOR 1.8

The CAD CREATOR V1.8 is released for delivery with this notification. The CAD CREATOR V1.8 contains supplements for the 1FK7 generation 2, SINAMICS S, external encoders, SIMOTION and SINUMERIK. ...

12/30/2011
ID: 57249146
(0)
Product note Release for sale and delivery MOTION-CONNECT trailable power cables for 1FK701x (SH20) motors

The launch of the new and thinner MOTION-CONNECT MC800PLUS cables sold by the meter allows a size 0.5 (M17) connector to be used when assembling trailable power cables. The 1FK701x (SH20) can therefore be directly connected to SINAMICS S120 using trailable cables. The previously required adapter ...

09/22/2011
ID: 53505222
(0)
Product note Release for sale and general availability MOTION CONNECT 500 and 800 cables with SPEED CONNECT connectors

The new pre-assembled cables with SPEED CONNECT connectors can now be immediately ordered and supplied. They are based on the well-proven MC500 and 800 cables that are sold by the meter as well as the new SPEED CONNECT connectors with quick release mechanism. ...

06/22/2009
ID: 35943607