6FX5002-5DG33
Leistungsleitung mit Stecker Gr. 3
Leistungsleitung mit Stecker Gr. 3

  • Save filter
  • Load filter
  • email on update
4
Entries
Filtered by
'
6FX5002-5DG33
'
 
Entries per page: 20 50 100
...
1
...
Product note MOTION-CONNECT power cables for SINAMICS S120 booksize Motor Modules C types 45 A/60 A

The existing MOTION-CONNECT power cables can continue to be used with the new SINAMICS S120 booksize Motor Modules C types and to connect SIMOTICS motors. To round off the portfolio, new cable assemblies with 4x 16 mm2 have been introduced. The delivery release for these applies with immediate effect.

02/01/2018
ID: 109755187
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.NRo.K.02.1711.010

01/29/2018
ID: 109741572
(1)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738659
(0)
Product note Release for sale and delivery MOTION-CONNECT trailable power cables for 1FK701x (SH20) motors

The launch of the new and thinner MOTION-CONNECT MC800PLUS cables sold by the meter allows a size 0.5 (M17) connector to be used when assembling trailable power cables. The 1FK701x (SH20) can therefore be directly connected to SINAMICS S120 using trailable cables. The previously required adapter ...

09/22/2011
ID: 53505222