6GF3400-1BH20
Conn. Cable 24V, open+PUSH PULL/M16
SIMATIC MV400 Power Cable for MV420/440, M16 push-pull, PVC, 1 mm2, Length 2 m M16 assembled, push-pull open pin assign. H+G (only 24 V PS)

  • Save filter
  • Load filter
  • e-mail on update
12
Entries
Filtered by
'
6GF3400-1BH20
'
 
Entries per page: 20 50 100
...
1
...
Manual SIMATIC Ident Configuration Guide

04/2021, Operating Instructions

09/20/2021
ID: 109802594
(0)
Certificate Declaration of Conformity, EAC, Manufacturer

EAC Declaration of Conformity for 6GT.., 6GF.., 6GK.. request number at Siemens LLC

06/21/2021
ID: 109799294
(0)
Certificate Declaration of Conformity, EC-Declaration of Conformity EMC, Manufacturer

EC Declaration of Conformity for Antenna Cables, Serial Cables, PROFIBUS / PROFINET / ETHERNET Cables, Power Cables, USB Cables, Fiber Opitc Cables, Assembled /Not Assembled, PB Bus Terminals A5E50284620A, Rev. 003

04/22/2021
ID: 109780973
(0)
Catalog/Brochure Brochure SIMATIC MV (Optical Identification)

Brochure

12/01/2020
ID: 109766329
(0)
Product note  New version V15 of the Ident Systems Software & Documentation DVD

Effective immediately, the Ident Systems Software & Documentation DVD (6GT2080-2AA20) will be delivered with version V15.

06/06/2019
ID: 109768155
(0)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement on the China RoHS directive, SIMATIC NET

10/12/2018
ID: 109738732
(2)
Application example Transformation of MV440 Camera coordinates into Roboter coordinates

You can transfer the position of workpieces determined by a SIMATIC MV440 camera system directly to an industrial robot. A special transformation block for the SIMATIC S7-CPU helps you with the coordinate transformation.

05/14/2018
ID: 109755137
(2)
FAQ Which GSDML versions are compatible with which firmware versions of SIMATIC MV420/MV440?

To control the optical identification system SIMATIC MV400 you must know which firmware, GSDML version and development environment are compatible so that the system can be commissioned without errors.

10/24/2017
ID: 109749338
(1)
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

CCC Statement regarding the CCC certificate -

11/16/2016
ID: 109743044
(2)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity for Assembled Serial Cables, Assembled Power Cables, Assemble Data and Power Cables PD-PA-CI-IID-021-160825

09/15/2016
ID: 109741050
(0)
Catalog/Brochure Catalog ID 10 - Industrial Identification Systems

2016, Catalog, E86060-K8310-A101-B1-7600, E86060-K8310-A101-B1-7600

03/07/2016
ID: 109745628
(1)
Product note Sales and Delivery Release of Push-Pull Power Cables for SIMATIC MV400 Code Readers

For the SIMATIC MV420 and MV440 code reading systems we can now deliver power supply cables in Push-Pull technology in two lenghts: 1.5 m fully assembled (6GF3400-0BH15) and 2 m partly assembled with one open end (6GF3400-1BH20). ...

For products: 6GF3400-1BH20, 6GF3400-0BH15
10/12/2012
ID: 64877451
(0)
 
Entries per page: 20 50 100
...
1
...