6GF3440-1GE10
OPTICAL READER MV440 HR
SIMATIC MV440 HR optical reader; resolution: 1024x 768 pixels; for 1D/2D code reading, text recognition and object detection; field of image and distance: variable; PoE; IP67 (with 6GF3440-8AC1X); delivery: reader, CD-ROM and plastic protective tube; (without: cable, luminaire, lens, licenses)

  • Save filter
  • Load filter
  • e-mail on update
63
Entries
Filtered by
'
6GF3440-1GE10
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
Certificate Declaration of Conformity, EAC, Manufacturer

EAC Declaration of Conformity for 6GT.., 6GF.., 6GK.. request number at Siemens LLC

06/21/2021
ID: 109799294
(0)
Download SIMATIC MV420 / MV440 Operating System Update plus Product Enclosure Version 7.0.6

The SIMATIC MV420/MV440 operating system update version 7.0.6 including product enclosure is now available for download free of charge.

02/25/2021
ID: 109793481
(1)
Manual SIMATIC Ident RFID systems Ident profile and Ident blocks, standard function for Ident systems

02/2021, Function Manual, C79000-G8976-C387-06

02/18/2021
ID: 109793329
(0)
Application example Extended Verification Report for SIMATIC MV400

The pre-installed Verification Report on SIMATIC MV400 only supports the ISO/IEC 29158 standard. However, there are other standards for the verification of 1D and 2D codes that are also supported by the SIMATIC reader. This verification report replaces the pre-installed Verification Report to be able to output all supported verification standards of the reader.

For products: 6GF3440-1LE10, 6GF3440-1GE10, 6GF3440-1CD10
01/21/2021
ID: 109778050
(2)
Catalog/Brochure Brochure SIMATIC MV (Optical Identification)

Brochure

12/01/2020
ID: 109766329
(0)
Download SIMARIS therm 2.5

Power loss calculation for the right design of system cabinets

08/27/2020
ID: 109482729
(31)
Download PROFINET GSD / GSDML Files for SIMATIC Ident-Systems

PROFINET GSD / GSDML Files for SIMATIC Ident-Systems

08/03/2020
ID: 22747865
(2)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity for SIMATIC MV400 / MV500 - Industrial Optical Code Readers and Accessory DI-PA-CI-IID-0A1-200306

04/02/2020
ID: 109482795
(0)
FAQ What is the procedure for switching from the SIMATIC MV440 stationary optical reader to the MV500?

The migration guide answers the following questions about migrating from the SIMATIC MV440 stationary optical reader to the MV500.

02/17/2020
ID: 109775588
(1)
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick), ACMA, Supplier's Declaration of Conformity Australia for Industrial Communication ABN 98 004 347 880

11/11/2019
ID: 60501322
(1)
FAQ What should you watch out for with Code Verification with the MV440 camera?

In the Web Based Management, in the "Programs" menu under the decoder step "Advanced" you will find many options for reading damaged or very bad codes.

For products: 6GF3440-1LE10, 6GF3440-1GE10, 6GF3440-1CD10
07/02/2019
ID: 109767955
(0)
Product note  New version V15 of the Ident Systems Software & Documentation DVD

Effective immediately, the Ident Systems Software & Documentation DVD (6GT2080-2AA20) will be delivered with version V15.

06/06/2019
ID: 109768155
(0)
Certificate Declaration of Conformity, Manufacturer Declaration, Manufacturer

Declaration of Conformity EMC for Morocco for SIMATIC MV, SIMATIC RFID and SCALANCE products A5E46886796A/001

02/22/2019
ID: 109764594
(0)
Manual SIMATIC Ident Configuration Guide

10/2018, Operating Instructions

11/22/2018
ID: 109769588
(0)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement on the China RoHS directive, SIMATIC NET

10/12/2018
ID: 109738732
(2)
Application example Running SIMATIC MV400 as a technology object

To implement automatic identification of goods, materials and material carriers for process and production plants, the SIMATIC Ident product portfolio from Siemens offers customized modules for this task. The stationary SIMATIC MV400 reader is used for optical identification.

08/02/2018
ID: 109757269
(1)
Application example Transformation of MV440 Camera coordinates into Roboter coordinates

You can transfer the position of workpieces determined by a SIMATIC MV440 camera system directly to an industrial robot. A special transformation block for the SIMATIC S7-CPU helps you with the coordinate transformation.

05/14/2018
ID: 109755137
(2)
Manual SIMATIC NET: Glossary - Specialist terms

11/2017, Reference Manual, C79000-G8976-C259-07

12/12/2017
ID: 50305045
(4)
FAQ Which GSDML versions are compatible with which firmware versions of SIMATIC MV420/MV440?

To control the optical identification system SIMATIC MV400 you must know which firmware, GSDML version and development environment are compatible so that the system can be commissioned without errors.

10/24/2017
ID: 109749338
(1)
Product note  SIMATIC MV420 / MV440 firmware update version 7.0.2

The SIMATIC firmware version 7.0.2 is available for download free-of-charge.

03/16/2017
ID: 109745995
(2)
 
Entries per page: 20 50 100
...
1
2
3
4
...