6GF3440-8AC21
LENS PROTECTION MV440 METALL-PMMA
D65 lens protection metal PMMA; degree of protection IP67 for MV440 devices; face plate: plastic enclosure: metal contains: tube, O-ring and protective caps (M12, M12, M16), inside diameter: 57 mm max. length of lens: 57 mm, suitable lenses (MLFB): e.g. 6GF9001-1BL01,..-1BF01, ...- 1BG01 ,...- 1BH01,...- 1BJ01 suitable luminaires (MLFB): 6GF3440-8DA1,...8DA2,...8DA11 WxHxD (mm) 65x 65x 60

  • Save filter
  • Load filter
  • e-mail on update
13
Entries
Filtered by
'
6GF3440-8AC21
'
 
Entries per page: 20 50 100
...
1
...
Certificate Declaration of Conformity, EAC, Manufacturer

EAC Declaration of Conformity for 6GT.., 6GF.., 6GK.. request number at Siemens LLC

06/21/2021
ID: 109799294
(0)
Catalog/Brochure Brochure SIMATIC MV (Optical Identification)

Brochure

12/01/2020
ID: 109766329
(0)
Product note  New version V15 of the Ident Systems Software & Documentation DVD

Effective immediately, the Ident Systems Software & Documentation DVD (6GT2080-2AA20) will be delivered with version V15.

06/06/2019
ID: 109768155
(0)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement on the China RoHS directive, SIMATIC NET

10/12/2018
ID: 109738732
(2)
Application example Transformation of MV440 Camera coordinates into Roboter coordinates

You can transfer the position of workpieces determined by a SIMATIC MV440 camera system directly to an industrial robot. A special transformation block for the SIMATIC S7-CPU helps you with the coordinate transformation.

05/14/2018
ID: 109755137
(2)
Manual SIMATIC NET: Glossary - Specialist terms

11/2017, Reference Manual, C79000-G8976-C259-07

12/12/2017
ID: 50305045
(4)
Manual SIMATIC Ident Configuration Guide

09/2017, Operating Instructions

09/22/2017
ID: 109762417
(0)
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

CCC Statement regarding the CCC certificate -

11/16/2016
ID: 109743044
(2)
Catalog/Brochure Catalog ID 10 - Edition 2016, Chapter 4: Optical identification

Catalog

03/11/2016
ID: 109765511
(0)
Catalog/Brochure Catalog ID 10 - Industrial Identification Systems

2016, Catalog, E86060-K8310-A101-B1-7600, E86060-K8310-A101-B1-7600

03/07/2016
ID: 109745628
(1)
Product note Sales and Delivery Release of D65 Protection Tube Extension for MV440

The D65 protection tube extension for SIMATIC MV440 units is herewith released for delivery. With this release of the D65 protection tube extension the changeover from the D50 range of accessories (D50 protection tube, D50 protection tube extension, VS100 ring lights) to the D65 accessorry range ...

01/05/2015
ID: 107732729
(0)
FAQ SIMOTION: Reading matrix- or barcode

Question How can a matrix- or barcode reading with a SIMOTION?  Answer...

04/16/2013
ID: 67385474
(0)
Product note Sales and Delivery Release of Individual Components for SIMATIC MV420 / MV440

Several components are now individually available for the SIMATIC MV420 and MV440 code reading systems. For MV420 the user now has the option to individually order two different basic units, three ringlights and two lenses. Twelve different combinations are thus available for MV420. For MV440 the...

10/01/2012
ID: 64390989
(0)
 
Entries per page: 20 50 100
...
1
...