6GF3910-0AB08-4AD0
LT430 BL 71X88 G LED-D 24VC MV BACKLIGHT
NERLITE LT430 BL 71X88 LED MACHINE VISION BACKLIGHT WITH EDGE-TO-EDGE DESIGN, 71X88MM ILLUMINATED AREA, GREEN (528NM) LED LIGHT SOURCE, DIFFUSED LIGHT DELIVERY, 150MM (6.0 IN.) POWER INPUT CABLE WITH MALE M12 4 POSITION A CODE CONNECTOR. REQUIRES 24 VOLT CONTINUOUS DC POWER INPUT AND POWER CABLE. ORDER POWER SUPPLIES AND POWER CABLES SEPARATELY.

  • Save filter
  • Load filter
  • email on update
1
Entries
Filtered by
'
6GF3910-0AB08-4AD0
'
 
Entries per page: 20 50 100
...
1
...
Catalog/Brochure Catalog ID 10 - Industrial Identification Systems

2016, Catalog, E86060-K8310-A101-B1-7600, E86060-K8310-A101-B1-7600

06/20/2016
ID: 109745628
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
    Topic pages for these entries