6GK1704-1CU02-3AA4
SOFTNET-S7 VERSION 1.2 UPGRADE SCO
SIMATIC NET UPGRADE SOFTNET-S7 VERSION 1.2 F. SCO V5.0-5.0.4, HP-UX V10.10-10.20, SOLARIS SPARC V2.5-2.6,SOLARIS X86 V2.7 CD-ROM, UPGRADE LICENSE

  • Save filter
  • Load filter
  • e-mail on update
92
Entries
Filtered by
'
6GK1704-1CU02-3AA4
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
FAQ Compatibility Tool for Automation and Drive Technology

The Compatibility Tool is a function provided by the Industry Online Support with which you can select compatible software products or check the compatibility of existing configurations.

09/07/2021
ID: 64847781
(152)
FAQ How do you efficiently collect diagnostics and system information with the SIMATIC Assessment Suite - Data Collector (SAS-DC)?

The SIMATIC Assessment Suite - Data Collector (SAS-DC) - formerly known as SIMATIC Diagnostics Tool (SDT) - enables you to simply and easily collect diagnostics and system information from computers or other devices.

03/11/2021
ID: 65976201
(36)
FAQ Which licenses can you use for new SIMATIC NET PC software?

Up to and including the SIMATIC NET CD Edition 2005+HF1 (V6.3) it was possible to order the SIMATIC NET CD separately as an upgrade without the SIMATC NET license key in order to upgrade the SIMATIC NET PC software. Here, old SIMATIC NET license keys were accepted by new SIMATIC NET PC software, so that they could continue to be used.

01/23/2020
ID: 22090049
(8)
FAQ How should you proceed if installation of the SIMATIC NET PC software is not completed successfully?

Installation of the SIMATIC NET PC software is not completed successfully

07/22/2019
ID: 19809395
(1)
Certificate EMC, RCM, Manufacturer

Suppliers declaration of conformity 94-6GK1-20110610

07/15/2019
ID: 53484519
(0)
FAQ What are the quantity frameworks and performance data of each of the SIMATIC NET products?

Quantity frameworks and performance data of the SIMATIC NET products

04/09/2019
ID: 15227599
(3)
FAQ Which user authorizations do you need to be able to collect hardware information with the SAS-DC (SIMATIC Assessment Suite - Data Collector)?

Read out device and diagnostics information

02/14/2019
ID: 109763454
(1)
Application example Determining the Transmission Times for Typical Configurations between S7 Stations and PC Stations via SIMATIC NET OPC Server

Automation projects often require intensive, high-performance data exchange between SIMATIC S7 controllers and PC systems. OPC UA is establishing itself more and more, particularly with regard to Industry 4.0, as a central communication component in the PLC world as well. Measured performance data on the OPC communication provide you with reliable statements here.

10/05/2018
ID: 45351400
(3)
FAQ How do you download the 3D, CAx and ePLAN data for the SIMATIC products?

You can use the CAx download manager to access the latest product data for your CAD or CAE system.

09/20/2018
ID: 89671877
(6)
Application example Programming an OPC UA .NET Client with C# for the SIMATIC NET OPC UA Server

Using the SIMATIC NET OPC UA server as gateway, you can access your controllers via OPC UA. OPC UA enables inter-manufacturer communication as well as easy connection to the MES / ERP level.

06/29/2018
ID: 42014088
(15)
Application example Line Integration at the Food & Beverage Industry – Plant Data Interface

Siemens offers full standardized ready-to-use machine integration for OEM machine builders with full support by SIMATIC IT Line Monitoring System (LMS) for the line operating authority. To support this process, Siemens offers a concept based on PDI-Interface. The Plant Data Interface (PDI) based on the standards of OMAC User Group and Weihenstephan Standards.

03/12/2018
ID: 86302104
(14)
Certificate Confirmation, Manufacturer

Chinese Quality Check Mark A0210

10/20/2016
ID: 109742369
(1)
FAQ How do you find the UL certificates for SIMATIC modules?

The following instructions show you how to find the UL certificate on our Support pages taking the example of an S7-1500 digital input module (article number: 6ES7 521-1BL00-0AB0).

10/19/2015
ID: 102840331
(3)
FAQ How do you connect a PC station to an S7-1200 with OPC?

This entry shows you how to connect a PC station to an S7-1200 using OPC.

07/24/2015
ID: 39960679
(15)
FAQ Which versions of WinAC (Basis, RTX, Slot) and SIMATIC NET are compatible with each other?

The Compatibility Tool is a function provided by the Industry Online Support with which you can select compatible software products or check the compatibility of existing configurations.

07/22/2015
ID: 21169761
(0)
FAQ How do you connect a PC station to an S7-1500 CPU or S7-1200 CPU with firmware V4 or higher if you are using an OPC client that only supports OPC DA?

This entry shows you how to connect a PC station to an S7-1500 CPU or S7-1200 CPU with firmware V4 or higher via OPC.

04/02/2015
ID: 109474300
(5)
Application example Individual programmed Signaling System Based on the SIMATIC NET OPC Alarm and Event/OPC UA Server

Task   The international OPC Alarm & Events standard allows easy access to process messages and the display and processing of messages from systems of different manufacturers in a Windows application. It will be demonstrated how a simple individual signaling system based on SIMATIC ...

11/06/2013
ID: 26548467
(1)
FAQ SINAMICS S120, Line Modules: PROFINET Communication in TIA Portal

Question Which telegrams can be used in the TIA Portal V11/V12 for communication of a DRIVE-CLiQ feed on a CU320-2 PN? ...

10/16/2013
ID: 80688690
(2)
Application example Operation of RFID Systems via Communication Module RF 180C (PROFINET RT) on Windows-based Systems

Task SIEMENS RFID publications often focus on connecting write/read devices (SLGs) to PLC controllers S7-300/400. The hardware connection is realized via interface modules (ASMs) and the software connection via function blocks. The connection can be made centrally (e.g. via ASM 475, pluggable in ...

07/09/2013
ID: 26608353
(1)
Certificate General Product Approval,

STANDARDS ORGANISATION OF NIGERIA (SONCAP) Product Certificate Industrial Communication and Identification P/1301/000191/DE/CR1

02/05/2013
ID: 59173837
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...