×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6GK1721-1XG01-0AA0
SINEMA RC CLIENT
SINEMA RC client for 1 installation software, documentation on DVD, license key on USB flash drive; 2 languages (de, en) Windows 7 SP1 (32/64 bit) Windows 8.1 (64 bit), Windows 10 Pro (64 bit), Windows Server 2012 R2 and 2016 (64 bit)

  • Save filter
  • Load filter
  • email on update
34
Entries
Filtered by
'
6GK1721-1XG01-0AA0
'
 
Entries per page: 20 50 100
...
1
2
...
FAQ Settings of the ports for secure VPN connections with SINEMA Remote Connect

To enable a secured VPN connection you have to set up a port release on the VPN client side (connection to the internet) and port forwarding on the VPN server side (ports used in the server).

06/14/2019
ID: 109745584
(3)
Application example Setup of a secure VPN connection to a PROFIBUS / MPI system

SCALANCE M804PB in combination with SINEMA Remote Connect and the TIA Portal Cloud Connector are a suitable solution for secure remote access to older machines and systems. This application example shows you, how to setup up a secure remote access using the Industrial Security Appliance SCALANCE M804PB, SINEMA Remote Connect and TIA Portal Cloud Connector.

06/12/2019
ID: 109767355
(0)
Application example Overview: Secure Remote Access with VPN

An introduction to IP based remote Networks and to the related product range of Siemens. For the possible configurations of an IP based remote network there is an overview along with the requirements and the link to the configuration description.

06/12/2019
ID: 26662448
(18)
Application example Understanding and Using Dedicated Device Access (DDA) with SINEMA Remote Connect

Siemens offers the new function "Dedicated Device Access" for SINEMA Remote Connect Version V2.0 or higher (abbreviated: DDA), which allows user-specific access to unique IP addresses in the subnet. This application example shows an example of how to configure and use the "Dedicated Device Access" function.

05/14/2019
ID: 109765714
(0)
Product note  Elimination of yellow inspection stickers on SCALANCE modules

 Elimination of yellow inspection stickers on SCALANCE modules

04/09/2019
ID: 109766528
(0)
Product note   Download and sales/delivery release for SINEMA Remote Connect V2.0 HF1

V2.0 HF1 of SINEMA Remote Connect is hereby released effective immediately. The upgrade for server and client to V2.0 is free of charge, please refer to the installation instructions.

For products: 6GK1720-1AH01-0BV0, 6GK1721-1XG01-0AA0
03/04/2019
ID: 109764829
(2)
Manual SIMATIC NET: Industrial Remote Communication - Remote Networks SINEMA Remote Connect - Client

01/2019, Operating Instructions, C79000-G8976-C395-06

02/26/2019
ID: 109482124
(0)
Manual SIMATIC NET: Industrial Remote Communication - Remote Networks SINEMA Remote Connect

01/2019, Getting Started, C79000-G8976-C394-06

02/26/2019
ID: 109482122
(2)
Manual SIMATIC NET: Industrial Remote Communication - Remote Networks SINEMA Remote Connect - Server

01/2019, Operating Instructions, C79000-G8976-C383-07

02/26/2019
ID: 109482121
(3)
Application example Monitoring of Remote Measuring Points using an RTU3030C and TeleControl Server Basic V3.1

The battery-powered SIMATIC RTU3030C monitor processes in remote plants. The RTUs log into the cellular network at configured time intervals and transmit current data to the TeleControl Server Basic in your control center. In order to display the data, you can use any OPC UA client. Optionally, the communication can be secured via a VPN tunnel.

02/05/2019
ID: 109739240
(7)
Application example Industrial Security Information Center

This media system provides you with comprehensive, visually appealing information with numerous general and technical videos of Industrial Security.

01/28/2019
ID: 109762829
(2)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement on the China RoHS directive, SIMATIC NET

10/12/2018
ID: 109738732
(2)
Download  Download SINEMA Remote Connect Server V1.3.1 and SINEMA Remote Connect CLIENT V1.0 SP4

V1.3.1 of SINEMA Remote Connect is hereby released effective immediately.

For products: 6GK1720-1AH01-0BV0, 6GK1721-1XG01-0AA0
05/23/2018
ID: 109757817
(3)
Download  Download for SINEMA Remote Connect Client V1.0 SP3 HF1

SINEMA Remote Connect Client V1.0 SP3 HF1 is hereby immediately released. The download contains: Installation files for the SINEMA Remote Connect Client OSS information Batch files for mass roll-out With this release of SINEMA Remote Connect Client V1.0 SP3 HF1, installation on Windows 10 with SecureBoot is now also supported.

For products: 6GK1720-1AH01-0BV0, 6GK1721-1XG01-0AA0
02/08/2018
ID: 109755543
(1)
Download  Download and sales/delivery release for SINEMA Remote Connect V1.3

SINEMA Remote Connect V1.3 is hereby immediately released.

12/21/2017
ID: 109754280
(1)
Manual SIMATIC NET: Glossary - Specialist terms

11/2017, Reference Manual, C79000-G8976-C259-07

12/12/2017
ID: 50305045
(3)
FAQ Why can the SINEMA Remote Connect Client not connect with the SINEMA Remote Connect Server?

For the SINEMA Remote Connect Client V1.0 SP2 to be able to connect to the SINEMA Remote Connect Server certain system requirements and quantity frameworks have to be respected. You must also set up a port release in the SINEMA Remote Connect Client.

07/05/2017
ID: 109747634
(0)
Application example Setting up a secure VPN Connection between SINEMA Remote Connect Client, SCALANCE S615 and SINEMA Remote Connect Server

This application example shows how to establish a secure VPN connection between a service technician with a mobile device and an automation cell over the Internet with the aid of SINEMA Remote Connect.

06/23/2017
ID: 109479599
(4)
Application example Setting up a secure VPN connection to plant parts with an identical IP subnet by using the NAT function

This application example shows how to establish a secure VPN connection between a service technician and several plant parts with an identical IP range over the Internet with the aid of SINEMA Remote Connect.

06/23/2017
ID: 109744972
(3)
Application example Jump Host Application with SINEMA Remote Connect

A company’s security policies prohibit direct access to the plant network from an external public network. With SINEMA Remote Connect and a JumpHost application in a DMZ, a service technician can be provided with remote access to the plant.

06/23/2017
ID: 109746841
(4)
 
Entries per page: 20 50 100
...
1
2
...