×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6GK5205-3BF00-2AB2
SCALANCE XB205-3LD
SCALANCE XB205-3LD managed Layer 2 IE Switch 5x 10/100 Mbit/s RJ45 ports 3x SM FO SC port 1x console port, diagnostics LED redundant power supply; temp. range 0 °C to +60°C; mounting onto standard rail; Default PROFINET

  • Save filter
  • Load filter
  • email on update
79
Entries
Filtered by
'
6GK5205-3BF00-2AB2
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
Download Support Packages for the hardware catalog in the TIA Portal (HSP)

Attached are the latest Support Packages for several TIA Portal versions ready for downloading.

02/15/2019
ID: 72341852
(205)
Manual SIMATIC NET: Product Information Use of subassemblies/modules in a Zone 2 Hazardous Area

12/2018, Product Information, C79000-G8999-C234-10

01/07/2019
ID: 78381013
(4)
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick), ACMA, Supplier's Declaration of Conformity Australia for Industrial Communication ABN 98 004 347 880

01/04/2019
ID: 60501322
(1)
Product note  Download for SCALANCE XB-200, XC-200, XP-200, XF-200BA and XR-300WG Firmware V4.1

Firmware V4.1 for SCALANCE XB-200, XC-200, XP-200, XF-200BA and XR-300WG is hereby made available for download.

12/20/2018
ID: 109762982
(1)
Manual SIMATIC NET: Industrial Ethernet switches SCALANCE XB-200/XC-200/ XF-200BA/XP-200/XR-300WG Command Line Interface

12/2018, Configuration Manual, C79000-G8976-C361-08

12/12/2018
ID: 109762841
(0)
Manual SIMATIC NET: Industrial Ethernet switches SCALANCE XB-200

09/2018, Operating Instructions, C79000-G8976-C359-07

12/12/2018
ID: 109476747
(0)
Manual SIMATIC NET: Industrial Ethernet switches SCALANCE XB-200/XC-200/ XF-200BA/XP-200/XR-300WG Web Based Management

12/2018, Configuration Manual, C79000-G8976-C360-08

12/12/2018
ID: 109762837
(0)
Certificate For use in hazardous locations, IECEx, DEKRA EXAM, DMT

IECEx Certificate of Conformity DEKRA für SIMATIC Network Components Type RAP.-W, LAP.-W, EAP.-W, 6GK, W7 und WS-AP IECEx DEK 14.0025X No. 49

12/04/2018
ID: 109475778
(4)
Certificate For use in hazardous locations, ATEX-Zone 2-Declaration, DEKRA EXAM, DMT

DEKRA, ATEX, Type Examination for SIMATIC Network Components Type RAP.-W, LAP.-W, EAP.-W, 6GK, W7 und WS-AP KEMA 07ATEX0145 X No. 101

12/04/2018
ID: 67219420
(5)
Application example Network and Communication diagnostics

To make diagnostic in automation technology, there are numerous different procedures. This document gives you an overview of the options available for diagnosing a SIMATIC controller or a SCALANCE network device, networks and communication.

11/05/2018
ID: 21566216
(4)
Application example Library for PROFINET data records

The "LPNDR" block library includes several function blocks. With these you can read various device and status information from a PROFINET device and describe parameters.

10/19/2018
ID: 109753067
(3)
Manual SIMATIC PROFINET PROFINET with STEP 7 V15

10/2018, Function Manual, A5E03444486-AJ

10/17/2018
ID: 49948856
(33)
Product note Optical connection in and through ATEX/IECEx Zone 1 or 21

Optical connection in and through ATEX/IECEx Zone 1 or 21

10/17/2018
ID: 109761426
(0)
Certificate EMC, KC

KCC Registration of Broadcasting and Communication Equipments Korea for SCALANCE XB200 MSIP-REM-S49-SCLXB200

10/12/2018
ID: 109761388
(0)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement on the China RoHS directive, SIMATIC NET

10/12/2018
ID: 109738732
(1)
FAQ What are the differences between the commands to shut down the Ethernet interface of a SCALANCE X via the Command Line Interface?

You can use the CLI commands "shutdown" and "shutdown complete" to shut down an interface of a SCALANCE X.

10/11/2018
ID: 109760546
(0)
FAQ How do you download the 3D, CAx and ePLAN data for the SIMATIC products?

You can use the CAx download manager to access the latest product data for your CAD or CAE system.

09/20/2018
ID: 89671877
(2)
Product note Download for SCALANCE XB-200, XC-200, XP-200, XF-200BA and XR-300WG Firmware V4.0.1

Firmware V4.0.1 for SCALANCE XB-200, XC-200, XP-200, XF-200BA and XR-300WG is hereby made available for download.

08/09/2018
ID: 109759798
(0)
Product note Effect of system time on "Link Check" function for ring redundancy via optical ports

If the system time on the device is set via any time-of-day synchronization mechanism or manually and the "Link Check" function is enabled at the same time, both optical ring ports may be disabled simultaneously. This results in a failure of the ring redundancy.

07/27/2018
ID: 109759431
(1)
Certificate PROFINET-Certification, Profibus Nutzerorganisation e.V. (PNO)

PROFIBUS Nutzerorganisation Zertifikat for SCALANCE XB205-3LD Z11237

For products: 6GK5205-3BF00-2AB2
07/02/2018
ID: 109758709
(0)
 
Entries per page: 20 50 100
...
1
2
3
4