6GK5206-2GS00-0AP0
(EAN: 4019169857383 / UPC: 804766829215)
Promotional Package SCALANCE XC-200
special-offer package SCALANCE XC-200 Go Gigabit! consisting of: 1x SCALANCE XC206-2SFP G; 1x C-PLUG; 2x IE connecting cables RJ45 (4X2, 2M); 1x IE RJ45 port lock; Can only be ordered once per customer.

  • Save filter
  • Load filter
  • e-mail on update
31
Entries
Filtered by
'
6GK5206-2GS00-0AP0
'
 
Entries per page: 20 50 100
...
1
2
...
Download Support Packages for the hardware catalog in the TIA Portal (HSP)

Attached are the latest Support Packages for several TIA Portal versions ready for downloading.

09/01/2021
ID: 72341852
(290)
Certificate Declaration of Conformity, EAC, Manufacturer

EAC Declaration of Conformity for 6GT.., 6GF.., 6GK.. request number at Siemens LLC

06/21/2021
ID: 109799294
(0)
Manual SIMATIC PROFINET PROFINET with STEP 7

05/2021, Function Manual, A5E03444486-AL

05/06/2021
ID: 49948856
(38)
Application example Configuring SCALANCE devices in TIA Portal

The TIA Portal software is an engineering tool with diverse features and comprehensive functions. This document supports first-time users and familiarizes them with the basic functions and setting options of TIA Portal in connection with SCALANCE devices.

03/23/2021
ID: 109783835
(1)
FAQ Which SCALANCE devices and PLUGs support the "Firmware on PLUG" feature?

C-PLUGs and KEY-PLUGs give you the option of saving configurations. The firmware can also be saved. This is possible for the following devices and PLUGs.

03/15/2021
ID: 109793464
(0)
Product note SITRAIN course: Diagnostics and Optimization of Industrial Networks with SCALANCE (IK-DIAOPTS)

11/09/2020
ID: 109784062
(0)
Product note SITRAIN course: PROFINET System Course (IK-PNSYS)

11/09/2020
ID: 109784329
(0)
Product note SITRAIN course: Certified PROFINET Network Engineer (IK-PNOCPNE)

11/09/2020
ID: 109784324
(0)
Product note SITRAIN course: Certified PROFINET Network Installer (IK-PNOCPNI)

11/09/2020
ID: 109784333
(0)
Product note SITRAIN course: Switching and Routing in Industrial Networks with SCALANCE (IK-SWIROS) or RUGGEDCOM (IK-SWIROR)

11/09/2020
ID: 109783994
(0)
Application example Industrial Communication, Identification & Locating (Videos)

Curated video collection on industrial communication, identification and localization.

06/25/2020
ID: 22531370
(7)
Application example Structure of a large production network based on ARUBA and SCALANCE products

Many large and mid-size companies face the challenge of building a standardized network for their production plants that developed over time. This article demonstrates a combined SCALANCE/HPE ARUBA/Palo Alto solution which is based on a logical separation of IT and OT using segmentation and a central firewall.

05/27/2020
ID: 109775490
(5)
Manual SIMATIC NET: Industrial Ethernet/PROFINET Industrial Ethernet

09/2019, System Manual, C79000-G8976-C242-10

09/18/2019
ID: 27069465
(8)
Product note  Elimination of yellow inspection stickers on SCALANCE modules

 Elimination of yellow inspection stickers on SCALANCE modules

04/09/2019
ID: 109766528
(0)
FAQ How do you download the 3D, CAx and ePLAN data for the SIMATIC products?

You can use the CAx download manager to access the latest product data for your CAD or CAE system.

09/20/2018
ID: 89671877
(6)
FAQ What should you watch out for when connecting network cameras?

An IP network camera with MPEG-4 and H.264 resolution generates a high data burst when you transmit the reference image (intra frame) into the network. If there are multiple IP network cameras in the network, it is essential to plan the network configuration. The only way to avoid data loss is through careful planning.

07/27/2018
ID: 109757882
(1)
Catalog/Brochure On course with excellent measurement technology.

Brochure

02/23/2018
ID: 109766165
(0)
FAQ How do you find the UL certificates for SIMATIC modules?

The following instructions show you how to find the UL certificate on our Support pages taking the example of an S7-1500 digital input module (article number: 6ES7 521-1BL00-0AB0).

10/19/2015
ID: 102840331
(3)
Certificate General Product Approval,

STANDARDS ORGANISATION OF NIGERIA (SONCAP) Product Certificate Industrial Communication and Identification P/1301/000191/DE/CR1

02/05/2013
ID: 59173837
(0)
FAQ Which manufacturer ID, in other words OUI (Organizationally Unique Identifier), does SIEMENS AG use for the MAC addresses of network-compatible devices?

Description The modules below have a fixed factory-set MAC address. S7-300 and S7-400 Industrial Ethernet CPs S7-300 and S7-400 CPUs with integrated PROFINET interface Network components like SCALANCE X, SCALANCE W, SCALANCE S, PN/PN coupler Gateways like IE/PB Link, IWLAN/PB Link and IE/AS-Interface Link Interface modules of ET 200M, ET 200pro and ET 200S ET 200eco PN ...

08/22/2011
ID: 24357770
(0)
 
Entries per page: 20 50 100
...
1
2
...