6GK7177-1MA10-0AA0
LOGO! CSM 12/24
LOGO! CSM 12/24 COMPACT SWITCH MODULE CONNECT. TO LOGO! (..0BA7) AND UP TO 3 ADDITIONAL CLIENTS TO IND. ETHERNET W. 10/100 MBIT/S UNMANAGED SWITCH, 4 RJ45 PORTS, 1XFRONTPORT FOR DIAGNOSTICS 12/24V DC POWER SUPPLY LED DIAGNOSTICS, LOGO! CONFIG.

  • Save filter
  • Load filter
  • email on update
27
Entries
Filtered by
'
6GK7177-1MA10-0AA0
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate General Product Approval, China-RoHS, Manufacturer

Statement on the China RoHS directive, SIMATIC NET

10/12/2018
ID: 109738732
Download SIMARIS therm 2.3

Power loss calculation for the right design of system cabinets

09/18/2018
ID: 109482729
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick), ACMA, Supplier's Declaration of Conformity Australia for Industrial Communication ABN 98 004 347 880

07/02/2018
ID: 60501322
Certificate For use in hazardous locations, IECEx, DEKRA EXAM, DMT

IECEx Certificate of Conformity DEKRA für SIMATIC Network Components Type RAP.-W, LAP.-W, EAP.-W, 6GK, W7 und WS-AP IECEx DEK 14.0025X No. 40

06/18/2018
ID: 109475778
Certificate For use in hazardous locations, ATEX-Zone 2-Declaration, DEKRA EXAM, DMT

DEKRA, ATEX, Type Examination for SIMATIC Network Components Type RAP.-W, LAP.-W, EAP.-W, 6GK, W7 und WS-AP KEMA 07ATEX0145 X No. 97

06/18/2018
ID: 67219420
Certificate General Product Approval, UL, UL

UL-Listing USA: "Programmable Controllers" UL-File: NRAG.E85972

04/02/2018
ID: 20710588
Certificate For use in hazardous locations, UL, UL

UL: NRAG7_E223122 Canada , Link: Online Certification Directory, Programmable Controllers for Use in Hazardous Locations (S7-300, S7-400, S7-1500, ET 200M/SP/PA SMART, IPC227E, IPC 427D, 477D, 627C, 677C, SIMATIC Net ..) UL Canada HazLoc: NRAG7.E223122

04/02/2018
ID: 19269170
Certificate General Product Approval, UL, UL

UL-Listing Canada : "Programmable Controllers" NRAQ7.E85972

04/02/2018
ID: 20710008
Manual SIMARIS Software SIMARIS therm Planning Tool

11/2016, Operating Manual

03/06/2017
ID: 109744553
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity for Communication Modules / Communication Processors / Compact Switch Modules for Industrial Ethernet PD-PA-CI-PLC-2A1-170131

02/03/2017
ID: 109737913
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

CCC Statement regarding the CCC certificate -

11/16/2016
ID: 109743044
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick), ACMA, Supplier's Declaration of Conformity Australia for Industrial Communication and Identification ABN 98 004 347 880

08/03/2016
ID: 109485656
Manual SIMATIC NET Product Information Use of subassemblies/modules in a Zone 2 Hazardous Area

05/2016, Product information, C79000-G8999-C234-09

07/19/2016
ID: 78381013
Manual SIMATIC NET: Industrial Ethernet/PROFINET Industrial Ethernet

05/2016, System Manual, C79000-G8976-C242-09

07/15/2016
ID: 27069465
Download Power loss data for control panel devices

This is a list with power loss data for many components for a control panel

04/27/2016
ID: 109480404
Application example Building Automation: House Control with LOGO! 8 and Master-Slave Communication (LOGO! Set 9)

The LOGO! 8 controller together with further LOGO! 8 controllers is used to control and monitor various functions in houses or other buildings. A smartphone can be used to monitor and control the house functions via WLAN.

04/12/2016
ID: 64143308
Application example Building Automation: House Control with LOGO! 8 and Touch Panel KTP700 Basic (LOGO! Set 10)

The house control application example (set 9) is expanded by a SIMATIC HMI Touch Panel KTP700 Basic. House functions can easily be controlled and monitored with the central Touch Panel. The color display of the touch panel can be modified individually.

04/12/2016
ID: 68585344
Application example Building Automation: House Control with LOGO! 8 and Weather Sensors (LOGO! Set 11)

With LOGO! 8, data can be exchanged between several LOGO! modules via network communicaiton. In the application, a weather station is connected to an existing house automation with a LOGO! 8 and a Touch Panel. Depending in the weather data, various house functions are controlled automatically and weather warnings are generated.

04/12/2016
ID: 68585346
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity for SIMATIC S7-CP SC_CI_I0615-19

07/08/2015
ID: 87604665
Catalog/Brochure Catalog IK PI - Industrial Communication SIMATIC NET

2015, Catalog, E86060-K6710-A101-B8-7600, E86060-K6710-A101-B8-7600

03/12/2015
ID: 109745642
 
Entries per page: 20 50 100
...
1
2
...