6GK7343-1BA00-0XE0
COMMUNICATION PROCESSOR CP 343-1
SIMATIC NET, CP 343-1 COMMUNICATIONS PROCESSOR FOR CONNECTING SIMATIC S7-300 TO INDUSTRIAL ETHERNET, FOR SEND/RECEIVE INTERFACE AND S7 FUNCTIONS

  • Save filter
  • Load filter
  • email on update
123
Entries
Filtered by
'
6GK7343-1BA00-0XE0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Certificate Marine / Shipping, LR (Lloyds Register), LR (Lloyds Register)

Lloyds Register EMEA, Shipping Approval of the SIMATIC Systems S7-300/M7-300 (English) 98/20056 (E11)

10/15/2018
ID: 17055081
(0)
Certificate General Product Approval, EAC, IVANOVO-CERTIFICATE

EAC Certificate 3032

09/03/2018
ID: 109760378
(0)
Application example Programming an OPC UA .NET Client with C# for the SIMATIC NET OPC UA Server

Using the SIMATIC NET OPC UA server as gateway, you can access your controllers via OPC UA. OPC UA enables inter-manufacturer communication as well as easy connection to the MES / ERP level.

06/29/2018
ID: 42014088
(7)
Certificate General Product Approval, UL, UL

UL-Listing USA: "Programmable Controllers" UL-File: NRAG.E85972

04/02/2018
ID: 20710588
(0)
Certificate General Product Approval, UL, UL

UL-Listing Canada : "Programmable Controllers" NRAQ7.E85972

04/02/2018
ID: 20710008
(0)
FAQ Which ports are used by the various services for data transfer via TCP and UDP and what should you watch out for when using routers and firewalls?

The various services each use their own port for data transfer via TCP and UDP.

07/05/2017
ID: 8970169
(18)
Download New Primary Setup Tool (PST) version V4.2 HF1, 4.2 and 4.1 for setting addresses of SIMATIC NET Industrial Ethernet products available as download

New Primary Setup Tool (PST) version 4.2 HF1, 4.2 and 4.1 for setting addresses of SIMATIC NET Industrial Ethernet products available as download

06/20/2017
ID: 19440762
(29)
FAQ What is RFC1006 and what do I need this service for?

RFCs (Request for Comments) are documents in which technical components, like the architecture of the internet, the structure of protocols and the form of e-mail headers, for example, are described in detail.

04/03/2017
ID: 15048962
(2)
Certificate Marine / Shipping, RINA / Registro Italiano Navale, RINA (Registro Italiano Navale)

Registro Italiano Navale (RINA) Shipping Approval for the SIMATIC S7-300 System (English) RINA ELE216816XG (2016)

11/09/2016
ID: 17055093
(1)
Certificate Confirmation, Manufacturer

Chinese Quality Check Mark A0210

10/20/2016
ID: 109742369
(1)
FAQ SINAMICS S120, CU310-2 PN, CU320-2 PN: Maintenance request when allocating NameOfStation

Maintenance request when allocating NameOfStation. The MAINT LED of the CPU lights up yellow.

07/22/2015
ID: 109478287
(2)
Certificate EMC, KC

KCC Registration of Broadcasting and Communication Equipments Korea for SIMATIC NET S7300 CP KCC-REM-S49-S7300CP

06/17/2015
ID: 59538818
(0)
FAQ How do you determine the status of a communications connection, S7 connection, for example, in STEP 7 V5.x?

For the S7-300, S7-400 and PC Station the communications connections like S7 connections are configured in NetPro in STEP 7 V5.x. You can determine the status of the communications connections in NetPro using the function "Activate/Deactivate Connection Status".

06/08/2015
ID: 109476463
(9)
FAQ What are the differences between the PUT and GET instructions for S7 communication and S7 basic communication?

Overview of the PUT and GET instructions for S7 communication and S7 basic communication

04/10/2015
ID: 109474590
(3)
Catalog/Brochure Catalog IK PI - Industrial Communication SIMATIC NET

2015, Catalog, E86060-K6710-A101-B8-7600, E86060-K6710-A101-B8-7600

03/12/2015
ID: 109745642
(0)
FAQ Where can you find information about the SICLOCK system?

Description The SICLOCK system is a system that can be parameterized, and is modular and optimally adjusted for time synchronization of plants of all sizes. ...

01/21/2015
ID: 34676910
(0)
Application example Industrial Communication (Videos)

Introduction Over the past few years, an incredible variety of new products and features have been developed in the field of industrial communication: The aim of the videos you will find in this entry is to make it easier for you to get an overview of the variety of products and to help you bette...

12/10/2014
ID: 22531370
(5)
Application example Protection of an Automation Cell Using the SCALANCE S602 V3 and SCALANCE S623 Security Modules via a Firewall

Problem With the advance of Industrial Ethernet solutions, increased networking with the office world and a large number of unsecured interfaces at the field level, security is of greatest importance also in industrial automation. To protect the internal secure network against threats from the of...

10/13/2014
ID: 22376747
(0)
Application example Programming of OPC DA .NET Clients with C# for the SIMATIC NET OPC Server (COM/DCOM)

Task Exchanging process data between programmable logic controllers and computers via OPC is a core element of automation technology. Due to the .NET technology introduced by Microsoft, the question arises how COM interfaces specified in OPC, such as C# can be used in .NET languages. The main req...

09/04/2014
ID: 21043779
(7)
FAQ How are the communication resources assigned in the S7-300?

In the S7-300 there are different types of communication resources which must be regarded separately, but which affect each other to a certain extent.

07/16/2014
ID: 97649464
(2)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...