×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6GK7443-1EX30-0XE0
Communication processor CP 443-1
Communications processor CP 443-1; 2x 10/100 Mbit/s (IE switch); RJ45 ports; ISO; TCP; UDP; PROFINET IO controller; S7 communication; Open communication (SEND/ RECEIVE); S7 routing; IP configuration via DHCP/ Block; IP Access Control List; Time synchronization; extended web diagnostics; Fast Startup; Support for PROFIenergy;

  • Save filter
  • Load filter
  • email on update
162
Entries
Filtered by
'
6GK7443-1EX30-0XE0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Certificate Marine / Shipping, ABS / American Bureau of Shipping, ABS (American Bureau of Shipping)

American Bureau of Shipping (ABS) Approval for SIMATIC S7-400, M7-400 (English) 19-HG1870817-PDA

06/25/2019
ID: 18288463
(0)
Catalog/Brochure Catalog ST 70: Products for Totally Integrated Automation-SIMATIC

2019, Catalog

05/29/2019
ID: 109744167
(10)
Certificate Marine / Shipping, DNV-GL, DNV-GL

Type Approval Certificate TAA00001UJ

05/09/2019
ID: 109767483
(0)
FAQ Which IO controllers and IO devices support the following functions in STEP 7 (TIA Portal): IRT, prioritized startup, MRP, MRPD, PROFIenergy, Shared device, MSI/MSO, I device, clock-synchronized mode and option handling?

An overview shows which PROFINET functions you can configure in STEP 7 (TIA Portal) for the PROFINET IO controllers and IO devices.

04/23/2019
ID: 102325771
(9)
Manual SIMATIC NET: S7-400 - Industrial Ethernet CP 443-1 (EX30)

03/2019, Equipment Manual, C79000−G8976−C255−05

For products: 6GK7443-1EX30-0XE1, 6GK7443-1EX30-0XE0
04/05/2019
ID: 59187251
(4)
Product note AS Configurator - Parts List

The following is a list of technical specifications and EU declarations of conformity for the individual components of AS bundles.

03/28/2019
ID: 109765448
(3)
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick), ACMA, Supplier's Declaration of Conformity Australia for Industrial Communication ABN 98 004 347 880

03/22/2019
ID: 60501322
(1)
Application example Integration of Comfort Panels, Operator Panels and S7-300 Package Units in SIMATIC PCS 7 with PCS 7 Industry Library

Apart from the components directly related to the engineering process, many production plants include further machines and aggregates which also need to be controlled. In many cases, these so-called ‘Package Units’ (PU) are complete subsystem models for specific production tasks. Some of these PUs are equipped with plant components which are not part of the standard PCS 7 system.

03/05/2019
ID: 50708061
(9)
Certificate Declaration of Conformity, Manufacturer Declaration, Manufacturer

Declaration of Conformity EMC for Morocco for SIMATIC MV, SIMATIC RFID and SCALANCE products A5E46886796A/001

02/22/2019
ID: 109764594
(0)
Certificate Marine / Shipping, BV / Bureau Veritas, BV (Bureau Veritas)

Type Approval Certificate, Marine / Shipping, BV / Bureau Veritas, BV (Bureau Veritas) 43378/A1 BV

02/08/2019
ID: 109764069
(0)
FAQ Which modules support the "S7 Routing" function in S7 subnets?

This entry shows which modules support the "S7 Routing" function in S7 subnets to be able to operate cross-network PG/OP communication through S7 Routing.

01/24/2019
ID: 584459
(4)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement on the China RoHS directive, SIMATIC NET

10/12/2018
ID: 109738732
(2)
FAQ How do you configure and use IP multicasts for UDP connections with Industrial Ethernet CPs / CMs?

IP multicast is a special connection option that with Industrial Ethernet CPs / CMs can only be supported or configured for UDP connections (UDP - User Datagram Protocol). IP multicast was introduced for sending messages from one station to multiple partner stations.

09/05/2018
ID: 9822272
(2)
FAQ What properties, advantages and special features are offered by the protocols TCP, ISO-on-TCP, UDP and ISO Transport?

An overview shows the properties, advantages and special features of the protocols TCP, ISO-on-TCP, UDP and ISO Transport.

08/08/2018
ID: 26171811
(5)
FAQ Information about manuals on the topic of "CPU and CP Compatibility"

In an automation system, a communication processor (CP) can only be operated with a CPU. In the system test, the relevant CPUs are tested with the separate Ethernet CPs and released accordingly.

08/03/2018
ID: 26561772
(7)
FAQ What should you watch out for when using the fail-safe communication blocks in a ring topology?

If, for the AS-AS communication via the F communication blocks (F_SENDBO / F_RCVBO, F_SENDR / F_RCVR and F_SDS_BO / F_RDS_BO), you are using an Ethernet network with ring topology with non-switching (bumpless) redundancy (HRP "High Speed Redundancy Protocol", for example, Entry ID: 109739600), packages might be lost if there is an error in the ring.

07/16/2018
ID: 109758414
(1)
Application example Programming an OPC UA .NET Client with C# for the SIMATIC NET OPC UA Server

Using the SIMATIC NET OPC UA server as gateway, you can access your controllers via OPC UA. OPC UA enables inter-manufacturer communication as well as easy connection to the MES / ERP level.

06/29/2018
ID: 42014088
(7)
FAQ Which PROFINET nodes support automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

Automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

05/16/2018
ID: 36752540
(9)
Certificate General Product Approval, UL, UL

UL-Listing Canada : "Programmable Controllers" NRAQ7.E85972

04/02/2018
ID: 20710008
(0)
Certificate General Product Approval, UL, UL

UL-Listing USA: "Programmable Controllers" UL-File: NRAG.E85972

04/02/2018
ID: 20710588
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...