6GK7443-1GX30-0XE0
Communication processor CP 443-1 ADV
Communications processor CP 443-1 Advanced 1x 10/100/1000 Mbit/s, 4x 10/100 Mbit/s (IE switch) RJ45 ports; ISO; TCP; UDP; PROFINET IO controller; S7 communication; Open Communication (SEND/RECEIVE); S7 routing; IP configuration via DHCP/block; IP Access Control List; Time synchronization; extended web diagnostics; Fast Startup; PROFIenergy support; IP routing; FTP; Web server; E-mail; PROFINET CBA, security

  • Save filter
  • Load filter
  • e-mail on update
196
Entries
Filtered by
'
6GK7443-1GX30-0XE0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Catalog/Brochure Catalog ST 70: Products for Totally Integrated Automation-SIMATIC

2021, Catalog

08/04/2021
ID: 109744167
(13)
Manual SIMATIC NET: S7-400 - Industrial Ethernet CP 443-1 Advanced

06/2021, Equipment Manual, C79000−G8976−C256−06

For products: 6GK7443-1GX30-0XE0
06/25/2021
ID: 59187252
(0)
Certificate Declaration of Conformity, EAC, Manufacturer

EAC Declaration of Conformity for 6GT.., 6GF.., 6GK.. request number at Siemens LLC

06/21/2021
ID: 109799294
(0)
Product note Critical limitations regarding security on CP 443-1 Advanced (6GK7443-1GX30-0XE0)

Version June 15, 2021: Parts of the CP firmware come from third party vendors who have discontinued maintenance for the supplied software components. As a result, these components are no longer monitored for newly disclosed critical security vulnerabilities.

For products: 6GK7443-1GX30-0XE0
06/18/2021
ID: 109799025
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity for TS-Adapters, Modules, CM, CP, CSM for IIE, IE/PB Link PN IO, Busterminal 12M, Optical Bus Terminal 2.0, SINAUT TIM, IE CP Security, Battery Module + Extension Module for RTU 3030C, Extension Board Hart, RS 485 A5E49914512A, Rev. 001

12/18/2020
ID: 109482960
(0)
FAQ What diagnostics information of a CP can you give to the Technical Support in case of a module failure or system error?

If a CP module error or system error occurs, it is helpful to send the history buffer of the corresponding CP module to the Technical Support in addition to the diagnostics buffer.

12/18/2020
ID: 109784078
(0)
FAQ How do you configure and program an S7 connection and the “BSEND” and “BRCV” instructions for data transfer between two S7 CPUs?

You can use the S7 Communication, for example, for data transfer via the integrated PROFINET interface and Industrial Ethernet interface of the S7 CPUs.

12/03/2020
ID: 18516182
(14)
FAQ How do you configure and program an S7 connection and the “PUT” and “GET” instructions for data transfer between two S7 CPUs?

You can use the S7 Communication, for example, for data transfer via the integrated PROFINET interface and Industrial Ethernet interface of the S7 CPUs.

11/24/2020
ID: 82212115
(13)
Certificate Marine / Shipping, BV / Bureau Veritas, BV (Bureau Veritas)

Type Approval Certificate, Marine / Shipping, BV / Bureau Veritas, BV (Bureau Veritas) 43378/B0 BV

11/10/2020
ID: 109764069
(0)
Product note SITRAIN course: PROFINET System Course (IK-PNSYS)

11/09/2020
ID: 109784329
(0)
Product note SITRAIN course: Certified PROFINET Network Engineer (IK-PNOCPNE)

11/09/2020
ID: 109784324
(0)
Product note SITRAIN course: Certified PROFINET Network Installer (IK-PNOCPNI)

11/09/2020
ID: 109784333
(0)
Certificate For use in hazardous locations, CCC, NEPSI, CQST

CCC Ex-Certificate NEPSI for SPG-PLC Products 2020322310002625

11/04/2020
ID: 109783315
(0)
Certificate For use in hazardous locations, IECEx, DEKRA EXAM, DMT

IECEx Certificate of Conformity DEKRA for SIMATIC SPG-PLC Type 6.. IECEx DEK 18.0019X Iss. 6

10/15/2020
ID: 109782641
(0)
Certificate For use in hazardous locations, ATEX-Zone 2-Declaration, DEKRA EXAM, DMT

DEKRA, ATEX, Type Examination for SIMATIC SPG-PLC Type 6.. DEKRA 18ATEX0027 X Iss. 6

10/15/2020
ID: 109782640
(0)
FAQ Which IO controllers and IO devices support the following functions in STEP 7 V5.x: IRT, prioritized startup, MRP, MRPD, PROFIenergy, Shared device, I device, sochronous mode, System redundancy and Option handling?

In an overview is shown which PROFINET functions are supported by the PROFINET IO controllers and IO devices in STEP 7 V5.x.

09/11/2020
ID: 44383954
(4)
FAQ Which PROFINET nodes support the extended PROFINET diagnostics and what do you have to configure?

With the extended PROFINET diagnostics it is possible to have functions like the diagnostics and parameterization of integrated Ethernet interfaces (fiber-optic diagnostics and topology configuration, for example).

09/11/2020
ID: 23678970
(5)
FAQ Which IO controllers and IO devices support the following functions in STEP 7 (TIA Portal): IRT, prioritized startup, MRP, MRPD, PROFIenergy, Shared device, MSI/MSO, I device, clock-synchronized mode, system redundancy and option handling?

An overview shows which PROFINET functions you can configure in STEP 7 (TIA Portal) for the PROFINET IO controllers and IO devices.

09/11/2020
ID: 102325771
(12)
FAQ Which PROFINET nodes support automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

Automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

09/11/2020
ID: 36752540
(12)
Application example Industrial Communication, Identification & Locating (Videos)

Curated video collection on industrial communication, identification and localization.

06/25/2020
ID: 22531370
(7)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...