×
Siemens Industry Online Support
Siemens AG
Filtercriteria voor berichten
Alle producten
Mijn producten
Productboom
 
 
Alle filters wissen
Product
Product zoeken
Type bericht
 
Datum
Thumbnail

6GT2831-6BA50
Reader RF1070R USB/RS232
SIMATIC RF1000 Access control reader RF1070R; ISO 14443 A/B Mifare, ISO15693 Legic Prime; Legic Advant USB port; RS 232 interface; IP65 front, -25 to +55 °C; 90 x 62 x 25 mm LxWxH; with integrated antenna; incl. 1.8 m USB connecting cable

  • Filter bewaren
  • Filter laden
  • E-mail bij update
32
Berichten
bij het filteren op
'
6GT2831-6BA50
'
 
Berichten per pagina: 20 50 100
...
1
2
...
Handboek SIMATIC Ident Configuration Guide

04/2021, Operating Instructions

09/20/2021
ID: 109802594
(0)
Certificaat Radio Equipment Type Approval Certificate, Radio Equipment Type Approval Certificate

Overview Radio Country Approvals for RFID Systems

09/16/2021
ID: 109773353
(0)
Productmededeling Config editor for SIMATIC RF1000 Reader

With the Config editor for SIMATIC RF1000 Reader you can create customer-specific reader configurations. It also contains an uploader to update the firmware on the reader.

08/23/2021
ID: 109801373
(0)
Catalogus/Brochure Catalog - ST 80/ST PC: Human Machine Interface Systems/PC-based Automation

2021, Catalog

08/18/2021
ID: 109744146
(13)
Handboek SIMATIC Ident RFID systems SIMATIC RF1000

07/2021, Configuration Manual, C79000-G8976-C647-01

07/08/2021
ID: 109800249
(0)
Certificaat Declaration of Conformity, EAC, Manufacturer

EAC Declaration of Conformity for 6GT.., 6GF.., 6GK.. request number at Siemens LLC

06/21/2021
ID: 109799294
(0)
Download Programming interface (DLL with demo application) for SIMATIC RF1000 Reader

With immediate effect, a programming interface (DLL including demo application) for all Access Control Readers SIMATIC RF1000 is available for download.

Voor producten: 6GT2831-6AA50, 6GT2831-6BA50, 6GT2831-6CA50
06/18/2021
ID: 109741590
(6)
Toepassingsvoorbeeld SIMATIC HMI Option+

SIMATIC HMI Option+ offers you completely new functions for your SIMATIC IPC and your SIMATIC HMI Comfort Panel. Apart from the configuration of the device interfaces from Runtime, the new application also offers you possibilities for user identification via RFID card, functions for monitoring remote access or simplified handling of OPC UA certificates.

05/31/2021
ID: 109754400
(30)
Certificaat For use in hazardous locations, IECEx, TÜV (technischer Überwachungsverein)

IECEx Certificate of Conformity TÜV for SIMATIC SIMATlC RF1040R, RF1060R and RF1070R IECEx TUN 21.0001X Iss. 0

Voor producten: 6GT2831-6AA50, 6GT2831-6BA50, 6GT2831-6CA50
03/26/2021
ID: 109794480
(0)
Certificaat Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU-Declaration of Conformity for SIMATIC RF1040R, RF1060R and RF1070R A5E48645202A, Rev. 3

Voor producten: 6GT2831-6AA50, 6GT2831-6BA50, 6GT2831-6CA50
03/25/2021
ID: 109748823
(0)
Toepassingsvoorbeeld Readout of the UID with SIMATIC RF1000 over communication module

Other than to control access to buildings, the RFID-based identification card systems can also be used to operate machines. This allows finely graded access concepts to be implemented or user-specific instructions to be stored.

03/04/2021
ID: 109770535
(11)
Productmededeling Delivery release PM-LOGON V1.8

With immediate effect, PM-LOGON V1.8 is available. PM-LOGON V1.8 is a direct replacement for the predecessor version PM-LOGON V1.7 as a stand-alone and full version. The standard delivery of PM-LOGON V1.7 ends with the availability of PM-LOGON V1.8.

02/12/2021
ID: 109793123
(1)
Certificaat For use in hazardous locations, ATEX-Zone 2-Declaration, TÜV (technischer Überwachungsverein)

TÜV Nord, ATEX, Statement of Conformity for SIMATIC RF1040R, RF1060R and RF1070R TÜV 19 ATEX 225698 X

Voor producten: 6GT2831-6AA50, 6GT2831-6BA50, 6GT2831-6CA50
02/05/2021
ID: 109771973
(0)
Catalogus/Brochure Ordering overview RFID systems for the HF range

11/2020, Brochure

12/16/2020
ID: 109766334
(0)
Certificaat Radio Equipment Type Approval Certificate, Radio Equipment Type Approval Certificate

ANATEL, Technical Compliance Certificate, Brasilia for RF1070R MT-4451/2018

Voor producten: 6GT2831-6BA50, 6GT2831-6BA50-0AX0
11/27/2020
ID: 109784061
(0)
Toepassingsvoorbeeld Reading out UID with SIMATIC RF1070R via serial communication modules

In addition to controlling access to buildings, RFID-based identification systems can also be used for the operation of machinery. This allows finely graded access concepts to be implemented or user-specific instructions to be stored. Companies have been using RFID-based identification card systems for many years to control access to buildings.

09/29/2020
ID: 109780625
(3)
Toepassingsvoorbeeld Industrial Communication, Identification & Locating (Videos)

Curated video collection on industrial communication, identification and localization.

06/25/2020
ID: 22531370
(7)
FAQ What compatibilites does PM-LOGON have?

When using PM-LOGON, compatibilities with the base systems, operating systems and all other components used must be ensured. The releases of the respective PM-LOGON versions can be found in the release notes provided in this article.

05/08/2020
ID: 109779985
(0)
Productmededeling Delivery release PM-LOGON V1.7

With immediate effect, PM-LOGON V1.7 is available. PM-LOGON V1.7 is a direct replacement for the predecessor version PM-LOGON V1.6 as a stand-alone and full version. The standard delivery of PM-LOGON V1.6 ends with the availability of PM-LOGON V1.7.

04/29/2020
ID: 109779685
(1)
Handboek SIMATIC Ident RFID systems SIMATIC RF1000

02/2020, Operating Instructions, C79000-G8976-C432-07

03/04/2020
ID: 109778640
(0)
 
Berichten per pagina: 20 50 100
...
1
2
...
Ondersteuning voor de statistieken
Met deze functie worden de ID's van het zoekresultaat in het gewenste aantal geëxporteerd (formaat .txt)

Lijst maken
URL kopiëren
Deze pagina in de nieuwe lay-out tonen
mySupport cockpit