- Save filter
- Load filter
- e-mail on update
Type Approval Certificate SINAMICS DCM DC Converter TAE000038U
Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer, SINAMICS DCM 664.MNERoEco.BR.38.2109.002
UK Declaration of Conformity SINAMICS DCM 666.MNER.BR.40.2109.002
Test Report (MEC) SINAMICS DCM A5E46502308A
Certificate of Product Design Assessment SINAMICS DCM DC Converter 21-2096913-PDA
Values for normalization for communication, e.g. to a PLC, are specified in parameters p2000 to p2007. The scaling for the DCM control, on the other hand, is in parameters from r50000.
New Version SINAMICS DCM Firmware V1.5. The latest firmware for your SINAMICS DCM / SINAMICS DCM Control Module and the associated SSPs for STARTER.
All power converters of the SINAMICS DCM series are offering a wide range of basic functions for different drive operations. This application extends them with extensive and flexible positioning, synchronism and technology functionalities. This extension is using a Control Unit CU320-2 as technology board, which communicates via OA-Link with the Advanced CUD of the SINAMICS DCM.
The SINAMICS DCM can be found in the TIA Portal in the Hardware Catalog under "Other field devices".
Some pre-assignments of the pulse encoder evaluation have been adjusted.
Certificate of Product Design Assessement 21-2096913-PDA-DUP
PDF 2020, Catalog, E86060-K5523-A111-A3-7600
The voltages used to check the SINAMICS DCM.
01/2020, Application Manual
12/2018, Operating Instructions, A5E34763375A
12/2018, List Manual, A5E34800804A
Functional Safety/Safety of Machinery, TUEV, TÜV (technischer Überwachungsverein) Z10 064072 0008 Rev. 00