6SE3221-8CC40
MICROMASTER VECTOR MMV400/2
MICROMASTER VECTOR MMV400/2 UNFILTERED 3AC 208-240V +/-10% 50/60HZ CONSTANT TORQUE: 4 KW OVERLOAD 150% 60SEC, 200% 3SEC VARIABLE TORQUE: N/A 185 X 215 X 195 MM (H X W X D) PROTECTION IP20 AMBIENT TEMPERATURE 0-50 DEG C

  • Save filter
  • Load filter
  • email on update
28
Entries
Filtered by
'
6SE3221-8CC40
'
 
Entries per page: 20 50 100
...
1
2
...
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

04/26/2018
ID: 108993276
(17)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
FAQ SIMOVERT P (6SE20/21), MICROMASTER, SINAMICS G120 (CU2x0x): Successsor, replacement inverter.

This FAQ applies only to the SIMOVERT P (6SE20/21), MICROMASTER, SINAMICS G120 (CU2x0x) inverters. Description.

04/04/2016
ID: 38112017
(0)
FAQ MICROMASTER 4 (MM4), SINAMCIS G120x/G110x: Information regarding the serial number.

This FAQ applies only to the SINAMICS G120x/ G110x and MICROMASTER 4 inverters.

05/20/2015
ID: 7016746
(1)
FAQ Spare parts, repair services for SINUMERIK, SINAMICS

SINUMERIK, SINAMICS, SIMODIRVE, SIMOVERT, MASTERDRIVES, MICROMASTER, COMBIMASTER, POSMO, SIMOTION, SIMOTICS

04/24/2015
ID: 75851794
(2)
FAQ MICROMASTER, SINAMICS V20/G110/G120/G120C/G120P: Forming the DC link capacitors.

If frequency inverters (MICROMASTER, SINAMICS V20/G110/G120C/G120 with PM240) are not operational for a longer period of time, then the DC link capacitors must be formed corresponding to the data in the individual Operating Instructions.

08/12/2014
ID: 1960441
(6)
FAQ MICROMASTER 4 (MM4), SINAMICS V20 , SINAMICS G120 (CU2x0x): Operating single-phase motors.

MICROMASTER and SINAMICS V20/G120 have been developed for controlling three-phase induction motors. These units are not intended for operating single-phase motors, however, under the specified general conditions, in many cases this is possible. ...

05/16/2014
ID: 12519917
(6)
FAQ MICROMASTER, SINAMICS G110/G120 (CU2x0x)/G120C/V20: Using a contactor / MCCB / isolating switch on the inverter output.

It is forbidden to isolate the device from the supply on the motor side; isolation from the supply must always be carried out on the supply side of the inverter.

05/08/2014
ID: 1017401
(2)
Download DriveMonitor Version V5.5 SP2 for SIMOVERT MASTERDRIVES, MICROMASTER and SIMOREG.

Description The updated version V5.5 SP2 of the DriveMonitor commissioning tool for the device families SIMOVERT MASTERDRIVES, MICROMASTER 3, MICROMASTER 4 and SIMOREG is provided here. The Release V5.5 SP2 replaces all existing Releases V5.x and can be installed both as a stand-alone version and as an update for Drive ES Basic Version V5.1 SP1 (or later). ...

05/07/2014
ID: 11769381
(95)
FAQ MICROMASTER: Cooling requirements for inverters

All inverters dissipate heat when operating , and this document gives empirical formulae for calculating the temperature rise in an enclosed cubicle caused by dissipated heat .The maximum heat dissipated by an inverter under full load is dependent on inverter size and type , and these figures are specified elsewhere , as are permissible ambient operating temperature ranges.

03/19/2014
ID: 1019251
(0)
Manual SINAMICS, SIMATIC, MICROMASTER, SIMOTION, SINUMERIK, SIMOVERT MASTERDRIVES, SIMODRIVE: Change regarding thermal motor protection for frequency converters

10/2013, Product information, A5E32971294A AA

10/10/2013
ID: 81755004
(6)
Manual SINAMICS, SIMATIC, MICROMASTER: Changes to the motor thermal protection feature of the MICROMASTER, SIMATIC & SINAMICS inverters

08/2013, Product information, A5E31674145A

08/08/2013
ID: 66825812
(0)
FAQ MICROMASTER 4 (MM4), SINAMICS G110x G120x: Description of UL and cUL Listing and Recognition.

This FAQ applies to the SINAMICS G110, G120 series and MICROMASTER 4 inverters.

05/03/2013
ID: 14399444
(0)
Manual Operating Instructions: MICROMASTER Vector MIDIMASTER Vector

Operating manual, G85139-H1751-U530-E

08/07/2003
ID: 16749533
(1)
Manual SENSORLESS VECTOR CONTROL (SVC) Application Note

A, 30.07.99, Reference manual

11/10/2000
ID: 5823866
(0)
Manual MICROMASTER Vector, MIDIMASTER Vector, Operating Instructions Portuguese

B 09/02/00, Operating instructions, G85139-H1751-U556-B, 6SE3286-4AB56

11/09/2000
ID: 5824362
(0)
Manual MICROMASTER Vector, MIDIMASTER Vector, Operating Instructions Danish

C 05/03/99, Operating instructions, G85139-H1751-U543-C, 6SE3286-4AB66-Z

11/09/2000
ID: 5824007
(0)
Manual MICROMASTER Vector, MIDIMASTER Vector, Getting Started

D1 May 1999, Compact Operating Instructions, G85139-H1751-U568-D1, 6SE3286-4BA86

11/09/2000
ID: 5824222
(0)
Manual Siemens Standard Drives Application Handbook

December 1997, Reference manual

11/09/2000
ID: 5824404
(0)
 
Entries per page: 20 50 100
...
1
2
...