6SE6411-6UD15-5BA1
MICROMASTER 411
MICROMASTER 411 UNFILTERED 3AC 380-480V +10/-10% 47-63HZ CONSTANT TORQUE POWER 0.55 KW OVERLOAD 150% FOR 60S VARIABLE TORQUE POWER 0.55 KW 135 X 222 X 154 (H X L X W) PROTECTION IP66 AMBIENT TEMP -10 TO +40 DEG C

  • Save filter
  • Load filter
  • email on update
54
Entries
Filtered by
'
6SE6411-6UD15-5BA1
'
 
Entries per page: 20 50 100
...
1
2
3
...
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

04/26/2018
ID: 108993276
(17)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.ENRo.G.02.1707.007

07/27/2017
ID: 58399301
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
FAQ STARTER: Incorrect addressing the inverter after installing STARTER SSP

After downloading and installing STARTER, the SSP (SINAMICS Support Packages) may not have been installed correctly due to deviations from the prescribed installation steps.

04/04/2016
ID: 67757457
(0)
FAQ MICROMASTER 4, SINAMICS G110M, G120x with PROFIBUS: Information regarding the state diagram after Power on and ON/OFF1 command.

The status word 1 (ZSW 1) can be used to display the inverter status.

01/04/2016
ID: 28518735
(2)
FAQ MICROMASTER4 (MM4), SINAMICS G120 (CU2x0x): Detecting and processing F0070, communication fault, by an inverter

In many applications, when fieldbus (PROFIBUS, PROFINET) communication fails with fault F0070, it is desired to have a bit that signals that fieldbus has failed, and that can then also be freely interconnected. This means that the user can specifically evaluate this fault and himself decide which response is to be made.

10/30/2015
ID: 25339501
(0)
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
(126)
FAQ MICROMASTER 4 (MM4), SINAMCIS G120x/G110x: Information regarding the serial number.

This FAQ applies only to the SINAMICS G120x/ G110x and MICROMASTER 4 inverters.

05/20/2015
ID: 7016746
(1)
FAQ Spare parts, repair services for SINUMERIK, SINAMICS

SINUMERIK, SINAMICS, SIMODIRVE, SIMOVERT, MASTERDRIVES, MICROMASTER, COMBIMASTER, POSMO, SIMOTION, SIMOTICS

04/24/2015
ID: 75851794
(2)
FAQ MICROMASTER 4 (MM411): fitting the Gasket for the Wall Mounting Kit 6SE6401-0WM00-0AA0

The MM411 Wall Mounting Kit is now only supplied with one Gasket.

03/13/2015
ID: 25009259
(0)
FAQ MICROMASTER 4 (MM4): Example of an article number (MLFB)

This FAQ applies only to the MICROMASTER 4 inverter.

01/12/2015
ID: 80904117
(4)
FAQ MICROMASTER 4, SINAMICS G110: Differences on the USS communication

This FAQ applies to MICROMASTER 4, SINAMICS G110, SINAMICS G120 (CU240x) and SINAMICS G120 (CU2x0-2)

12/15/2014
ID: 22423773
(0)
FAQ MICROMASTER 4 (MM4): Downloading a parameter set from an existing STARTER project

Applies to MICROMASTER 4

10/23/2014
ID: 22283667
(1)
FAQ MICROMASTER, SINAMICS V20/G110/G120/G120C/G120P: Forming the DC link capacitors.

If frequency inverters (MICROMASTER, SINAMICS V20/G110/G120C/G120 with PM240) are not operational for a longer period of time, then the DC link capacitors must be formed corresponding to the data in the individual Operating Instructions.

08/12/2014
ID: 1960441
(6)
FAQ MICROMASTER 4 (MM4): Inverter set up with Starter or DriveMonitor.

Both the above communications programmes function with the MM4 range of inverters. However, when setting up, one or two points are unclear:

08/11/2014
ID: 7693790
(0)
FAQ MICROMASTER, SINAMICS G110/G120 (CU2x0x)/G120C/V20: Using a contactor / MCCB / isolating switch on the inverter output.

It is forbidden to isolate the device from the supply on the motor side; isolation from the supply must always be carried out on the supply side of the inverter.

05/08/2014
ID: 1017401
(2)
Download DriveMonitor Version V5.5 SP2 for SIMOVERT MASTERDRIVES, MICROMASTER and SIMOREG.

Description The updated version V5.5 SP2 of the DriveMonitor commissioning tool for the device families SIMOVERT MASTERDRIVES, MICROMASTER 3, MICROMASTER 4 and SIMOREG is provided here. The Release V5.5 SP2 replaces all existing Releases V5.x and can be installed both as a stand-alone version and as an update for Drive ES Basic Version V5.1 SP1 (or later). ...

05/07/2014
ID: 11769381
(95)
FAQ MICROMASTER 4 (MM4), SINAMICS G120 (CU240S/D, DP/DP-F, PN/PN-F): Essentials for PROFIBUS and PKW-mechanism.

This FAQ applies only to the SINAMICS G120/G120D Control Units without “-2” in the product name and MICROMASTER 4 inverters.

02/12/2014
ID: 8894584
(3)
FAQ MICROMASTER 4, SINAMICS G120 (CU2x0x): 2D and 3D dimension drawings

2D and 3D dimension drawings for MICROMASTER and SINAMICS are available with the online Drives Technology Configurator (DT-Configurator). These can be used to generate individual customer documentation.

11/13/2013
ID: 42100984
(1)
 
Entries per page: 20 50 100
...
1
2
3
...