6SE6420-2AB21-5BA1
MICROMASTER 420
MICROMASTER 420 WITH BUILT IN CLASS A FILTER 1AC 200-240V +10/-10% 47-63HZ CONSTANT TORQUE POWER 1.5 KW OVERLOAD 150% FOR 60S VARIABLE TORQUE POWER 1.5 KW 202 X 149 X 172 (H X W X D) PROTECTION IP20 AMBIENT TEMP -10 TO +50 DEG C W/O AOP/BOP

  • Save filter
  • Load filter
  • e-mail on update
123
Entries
Filtered by
'
6SE6420-2AB21-5BA1
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standard IEC 61800-9-2 and ecodesign regulation (EU) 2019/1781.

06/22/2021
ID: 94059311
(3)
FAQ MICROMASTER 4 (MM4), SINAMCIS G120x/G110x: Information regarding the serial number.

This FAQ applies only to the SINAMICS G120x/ G110x and MICROMASTER 4 inverters.

10/14/2020
ID: 7016746
(2)
Manual MICROMASTER 420/430/440

06/2020, Getting Started, A5E02779537A-AG

09/03/2020
ID: 109781827
(0)
FAQ MICROMASTER, SINAMICS G110/G120 (CU2x0x)/G120C/V20: Using a contactor / MCCB / isolating switch on the inverter output.

The use of a switching devices between the inverter output and motor should be avoided, if possible. In some circumstance’s operation of a switching device between the inverter output and motor could damage the inverter or the motor, respectively, or unintended faults (trips) could occur.

07/08/2020
ID: 1017401
(4)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

03/20/2020
ID: 108993276
(23)
FAQ Alternative SINAMICS G products for MICROMASTER 4

SINAMICS offers restricted compatibility compared to MICROMASTER 4. This FAQ submits info about successor types.

02/13/2020
ID: 109746454
(1)
Product note SINAMICS & SIMOTICS S/M/L/T Motion Control Motors: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION

08/07/2019
ID: 109478106
(6)
Product note Type cancellation of MICROMASTER 4 family, effective Oct 1st, 2019

Type cancellation of MICROMASTER 4 drives family, including options, selected accessories and spares, effective Oct 1st, 2019

06/11/2019
ID: 109768220
(4)
Catalog/Brochure Catalog DA 51.2: MICROMASTER 420/430/440 Inverters 0.12 kW to 250 kW

PDF Update 2007/2008, Catalog, E86060-K5151-A121-A6-7600

02/22/2019
ID: 109746797
(7)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

12/27/2018
ID: 109738656
(0)
Certificate Test Certificates, UL, UL

C E R T I F I C A T E O F C O M P L I A N C E 20120828-E121068

06/04/2018
ID: 109758100
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.ENRo.G.02.1707.007

07/27/2017
ID: 58399301
(0)
FAQ MICROMASTER 4, SINAMICS G110: Unfiltered inverters with line filters.

Unfiltered (industrial) variable speed drive must be able to be installed in a power drive system in compliance with category C3 EMC requirements for CE certification.

03/31/2017
ID: 109746435
(1)
FAQ MICROMASTER 4 (MM4), SINAMICS G110 / G120 (CU 2x0x): RS232 / USB Adapter

My PG/PC has only USB ports. How can I go online to my inverter using USS protocol?

02/18/2017
ID: 24072800
(2)
Product note Phase-out announcement of MICROMASTER 4 standard drives

Effective October 1st, 2017 the MICROMASTER 420/430/440 standard drives including options and accessories will be withdrawn from the active marketing phase and managed as a product to be phased out.

02/07/2017
ID: 109744726
(3)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
FAQ MICROMASTER 4 (MM4): determine the stator resistance (p0350)

p0350 Stator resistance value in [Ohms] for connected motor (from line-to-line).

05/05/2016
ID: 5126936
(0)
FAQ MICROMASTER 4 (MM4)/ SINAMICS G120 (CU2x0x): Speed accuray and Control-related properties of inverters MM440 and G120

“Speed accuracy” is the ability of an inverter to maintain the speed corresponding to the speed setpoint when the load is kept constant

05/05/2016
ID: 26574526
(2)
FAQ MICROMASTER 4 (MM4): 2-wire 3-wire control

The 2-wire method allows the inverter to be started and stopped by using only 1 digital input in combination with the internal 24 V supply of the inverter. For most applications the 2-wire method is adequate to start and stop the inverter. The 3-wire control allows the inverter to be started and stopped directly with a press of a switch. This method is setup by using BiCo technology.

05/05/2016
ID: 5800810
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...