6SE6420-2UC21-1BA0
MICROMASTER 420
MICROMASTER 420 UNFILTERED 1/3AC 200-240V +10/-10% 47-63HZ CONSTANT TORQUE POWER 1.1 KW OVERLOAD 150% FOR 60S VARIABLE TORQUE POWER 1.1 KW 202 X 149 X 172 (H X W X D) PROTECTION IP20 AMBIENT TEMP -10 TO +50 DEG C W/O AOP/BOP

  • Save filter
  • Load filter
  • email on update
85
Entries
Filtered by
'
6SE6420-2UC21-1BA0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Manual MICROMASTER 420/430/440

01/2018, Getting Started, A5E02779537A-AF

01/22/2018
ID: 109755204
(4)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

01/11/2018
ID: 108993276
(16)
Product note SINAMICS & SIMOTICS S/M/L/T Motion Control Motors: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION

10/16/2017
ID: 109478106
(4)
FAQ MICROMASTER 4, SINAMICS G110: Unfiltered inverters with line filters.

Unfiltered (industrial) variable speed drive must be able to be installed in a power drive system in compliance with category C3 EMC requirements for CE certification.

03/31/2017
ID: 109746435
(0)
FAQ MICROMASTER 4 (MM4), SINAMICS G110 / G120 (CU 2x0x): RS232 / USB Adapter

My PG/PC has only USB ports. How can I go online to my inverter using USS protocol?

02/18/2017
ID: 24072800
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

06/30/2016
ID: 109738656
(0)
FAQ MICROMASTER 4 (MM4): 2-wire 3-wire control

The 2-wire method allows the inverter to be started and stopped by using only 1 digital input in combination with the internal 24 V supply of the inverter. For most applications the 2-wire method is adequate to start and stop the inverter. The 3-wire control allows the inverter to be started and stopped directly with a press of a switch. This method is setup by using BiCo technology.

05/05/2016
ID: 5800810
(0)
FAQ MICROMASTER 4 (MM4): determine the stator resistance (p0350)

p0350 Stator resistance value in [Ohms] for connected motor (from line-to-line).

05/05/2016
ID: 5126936
(0)
FAQ MICROMASTER 4 (MM4)/ SINAMICS G120 (CU2x0x): Speed accuray and Control-related properties of inverters MM440 and G120

“Speed accuracy” is the ability of an inverter to maintain the speed corresponding to the speed setpoint when the load is kept constant

05/05/2016
ID: 26574526
(2)
FAQ SIMOVERT P (6SE20/21), MICROMASTER, SINAMICS G120 (CU2x0x): Successsor, replacement inverter.

This FAQ applies only to the SIMOVERT P (6SE20/21), MICROMASTER, SINAMICS G120 (CU2x0x) inverters. Description.

04/04/2016
ID: 38112017
(0)
FAQ STARTER: Save, create, print, a safety accetance protocol or a list of changed parameters.

In this FAQ we used Starter Version STARTER V4.3.3.1.

04/04/2016
ID: 29319456
(1)
FAQ MICROMASTER 4 (MM4), SINAMICS G120 (CU 2x0x): Integrating a G120 or MM4 in a STEP 7 V11 (TIA Portal)

This FAQ applies to MICROMASTER 4 and SINAMICS G120.

04/04/2016
ID: 49229556
(0)
FAQ MICROMASTER 4 (MM4): Transfering projects from DriveMonitor into STARTER

MICROMASTER 4 drive inverters can be parameterized using the DriveMonitor and STARTER commissioning tools.

04/04/2016
ID: 32582476
(0)
FAQ MICROMASTER 4 (MM4): Spare Part Services

Applies to MICROMASTER 4

02/18/2016
ID: 42103416
(1)
Download MICROMASTER 4, SINAMICS G110 / G120: CAD, CAE and EPLAN Electric P8 Macros

EPLAN Electric P8 is a CAE system for the electrical configuring of electric equipment (e.g. control cabinets). It supports the designer in the configuring, documentation and management of projects.

11/11/2015
ID: 54109111
(7)
FAQ MICROMASTER4 (MM4), SINAMICS G120 (CU2x0x): Detecting and processing F0070, communication fault, by an inverter

In many applications, when fieldbus (PROFIBUS, PROFINET) communication fails with fault F0070, it is desired to have a bit that signals that fieldbus has failed, and that can then also be freely interconnected. This means that the user can specifically evaluate this fault and himself decide which response is to be made.

10/30/2015
ID: 25339501
(0)
FAQ STARTER, MICROMASTER 4 (MM4): Changing the store mode (RAM to ROM)

When Starter is connected to an inverter and parameter changes are made, the changes are either saved in the inverter RAM or ROM memory depending on the Starter settings.

10/29/2015
ID: 26711218
(1)
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
(124)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...