×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SE6440-2AD23-0BA1
MICROMASTER 440
MICROMASTER 440 WITH BUILT-IN CLASS A FILTER 3AC 380-480 V +10/-10% 47-63 HZ CONSTANT TORQUE POWER 3 KW OVERLOAD 150% 60 S, 200% 3 S SQUARED TORQUE POWER 3 KW 202 X 149 X 172 (H X W X D) PROTECTION IP20 AMBIENT TEMP. -10 TO +50 DEG. C WITHOUT AOP/BOP

  • Save filter
  • Load filter
  • email on update
164
Entries
Filtered by
'
6SE6440-2AD23-0BA1
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

01/14/2019
ID: 108993276
(19)
FAQ SINAMICS G120, G120C, MICROMASTER MM430, MM440: Notes on complying with EMC limit values with unfiltered devices

An external line-side supplementary filter must be used so that the unfiltered SINAMICS G120 with Power Module PM230, PM240, PM240-2, PM240-2 PT, PM240P-2, PM250, PM340, SINAMICS G120C and MICROMASTER MM430, MM440 power units comply with EMC Class C3 according to EN61800-3.

11/15/2018
ID: 109750634
(2)
Certificate Test Certificates, UL, UL

C E R T I F I C A T E O F C O M P L I A N C E 20120828-E121068

06/04/2018
ID: 109758105
(0)
Manual MICROMASTER 420/430/440

01/2018, Getting Started, A5E02779537A-AF

01/22/2018
ID: 109755204
(5)
FAQ MICROMASTER MM440, MM430: Using a motor which is fitted with a PT1000 instead of a KTY84 temperature sensor

The MM440 and MM430 inverters were designed to use an input from either a PTC or a KTY84 temperature sensing device. The KTY84 is slowly becoming obsolete as a motor temperature sensing device. The PT1000 has been adopted as a replacement.

11/13/2017
ID: 109752015
(1)
Product note SINAMICS & SIMOTICS S/M/L/T Motion Control Motors: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION

10/16/2017
ID: 109478106
(5)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.ENRo.G.02.1707.007

07/27/2017
ID: 58399301
(0)
Product note SINAMICS Inverters for Single-Axis Drives: Expansion of power loss data to include partial-load operation

Energy efficiency and losses data of SINAMICS frequency converters according the European ecodesign recommendation EN 50598.

07/03/2017
ID: 94059311
(0)
Catalog/Brochure Catalog DA 51.2: MICROMASTER 420/430/440 Inverters 0.12 kW to 250 kW

2007/2008, Catalog, E86060-K5151-A121-A6-7600

04/18/2017
ID: 109746797
(5)
FAQ MICROMASTER 4, SINAMICS G110: Unfiltered inverters with line filters.

Unfiltered (industrial) variable speed drive must be able to be installed in a power drive system in compliance with category C3 EMC requirements for CE certification.

03/31/2017
ID: 109746435
(1)
FAQ MICROMASTER 4 (MM4), SINAMICS G110 / G120 (CU 2x0x): RS232 / USB Adapter

My PG/PC has only USB ports. How can I go online to my inverter using USS protocol?

02/18/2017
ID: 24072800
(1)
Product note Phase-out announcement of MICROMASTER 4 standard drives

Effective October 1st, 2017 the MICROMASTER 420/430/440 standard drives including options and accessories will be withdrawn from the active marketing phase and managed as a product to be phased out.

02/07/2017
ID: 109744726
(2)
Download MICROMASTER 4: Electronic Device Descriptions (EDD)

Available Electronic Device Descriptions (EDD) for MICROMASTER 4 (MM440)

10/27/2016
ID: 39216784
(1)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

06/30/2016
ID: 109738656
FAQ MICROMASTER 4 (MM4)/ SINAMICS G120 (CU2x0x): Speed accuray and Control-related properties of inverters MM440 and G120

“Speed accuracy” is the ability of an inverter to maintain the speed corresponding to the speed setpoint when the load is kept constant

05/05/2016
ID: 26574526
FAQ MICROMASTER 4 (MM4): determine the stator resistance (p0350)

p0350 Stator resistance value in [Ohms] for connected motor (from line-to-line).

05/05/2016
ID: 5126936
FAQ MICROMASTER 4 (MM4): 2-wire 3-wire control

The 2-wire method allows the inverter to be started and stopped by using only 1 digital input in combination with the internal 24 V supply of the inverter. For most applications the 2-wire method is adequate to start and stop the inverter. The 3-wire control allows the inverter to be started and stopped directly with a press of a switch. This method is setup by using BiCo technology.

05/05/2016
ID: 5800810
FAQ MICROMASTER 4 (MM440): Set up Torque Control

In addition to a wide range of applications where drives are used to control the speed (variable-speed drives), there are also numerous cases where it is necessary to control the drive torque.

05/05/2016
ID: 7714804
 
Entries per page: 20 50 100
...
1
2
3
4
5
...