6SE6440-2UD37-5FB1
MICROMASTER 440
MICROMASTER 440 WITHOUT FILTER 3AC 380-480 V +10/-10% 47-63 HZ CONSTANT TORQUE POWER 75 KW OVERLOAD 150% 60 S, 200% 3 S SQUARED TORQUE POWER 90 KW 850 X 350 X 320 (H X W X D) PROTECTION IP20 AMBIENT TEMP. -10 TO +50 DEG. C WITHOUT AOP/BOP

  • Save filter
  • Load filter
  • email on update
94
Entries
Filtered by
'
6SE6440-2UD37-5FB1
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Certificate Test Certificates, UL, UL

C E R T I F I C A T E O F C O M P L I A N C E 20120828-E121068

06/04/2018
ID: 109758105
(0)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

04/26/2018
ID: 108993276
(17)
Certificate Test Certificates, UL, UL

UL -CERTIFICATE OF COMPLIANCE

02/28/2018
ID: 109755943
(0)
Manual MICROMASTER 420/430/440

01/2018, Getting Started, A5E02779537A-AF

01/22/2018
ID: 109755204
(4)
FAQ MICROMASTER MM440, MM430: Using a motor which is fitted with a PT1000 instead of a KTY84 temperature sensor

The MM440 and MM430 inverters were designed to use an input from either a PTC or a KTY84 temperature sensing device. The KTY84 is slowly becoming obsolete as a motor temperature sensing device. The PT1000 has been adopted as a replacement.

11/13/2017
ID: 109752015
(1)
Product note SINAMICS & SIMOTICS S/M/L/T Motion Control Motors: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION

10/16/2017
ID: 109478106
(5)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.ENRo.G.02.1707.007

07/27/2017
ID: 58399301
(0)
Certificate EMC, KC

KC-EMC-Registration 668.KC.G.1211.41.001

07/10/2017
ID: 97604842
(1)
Product note SINAMICS Inverters for Single-Axis Drives: Expansion of power loss data to include partial-load operation

Energy efficiency and losses data of SINAMICS frequency converters according the European ecodesign recommendation EN 50598.

07/03/2017
ID: 94059311
(0)
FAQ MICROMASTER 4, SINAMICS G110: Unfiltered inverters with line filters.

Unfiltered (industrial) variable speed drive must be able to be installed in a power drive system in compliance with category C3 EMC requirements for CE certification.

03/31/2017
ID: 109746435
(1)
FAQ MICROMASTER 4 (MM4), SINAMICS G110 / G120 (CU 2x0x): RS232 / USB Adapter

My PG/PC has only USB ports. How can I go online to my inverter using USS protocol?

02/18/2017
ID: 24072800
(0)
Product note Phase-out announcement of MICROMASTER 4 standard drives

Effective October 1st, 2017 the MICROMASTER 420/430/440 standard drives including options and accessories will be withdrawn from the active marketing phase and managed as a product to be phased out.

02/07/2017
ID: 109744726
(2)
Manual Replacement Instructions MM430/MM440 Frame Size F Fan

11/2016, Installation manual, A5E39516764A AA

11/16/2016
ID: 109743082
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

06/30/2016
ID: 109738656
(0)
FAQ MICROMASTER 4 (MM440): Set up Torque Control

In addition to a wide range of applications where drives are used to control the speed (variable-speed drives), there are also numerous cases where it is necessary to control the drive torque.

05/05/2016
ID: 7714804
(4)
FAQ MICROMASTER 4 (MM4): determine the stator resistance (p0350)

p0350 Stator resistance value in [Ohms] for connected motor (from line-to-line).

05/05/2016
ID: 5126936
(0)
FAQ MICROMASTER 4 (MM4): Substitute Fan for frame size F (FSF)

When comparing spare part fan and original assembled fan for a MM4 frame size F, you might detect differences in size in some cases.

04/04/2016
ID: 38616098
(1)
FAQ MICROMASTER 4 (MM4), SINAMICS G120 (CU 2x0x): Integrating a G120 or MM4 in a STEP 7 V11 (TIA Portal)

This FAQ applies to MICROMASTER 4 and SINAMICS G120.

04/04/2016
ID: 49229556
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...