6SE6440-2UE31-1CA1
MICROMASTER 440
MICROMASTER 440 WITHOUT FILTER 3AC 500-600 V +10/-10% 47-63 HZ CONSTANT TORQUE POWER 11 KW OVERLOAD 150% 60 S, 200% 3 S SQUARED TORQUE POWER 15 KW 245 X 185 X 195 (H X W X D) PROTECTION IP20 AMBIENT TEMP. -10 TO +50 DEG. C WITHOUT AOP/BOP

  • Save filter
  • Load filter
  • e-mail on update
165
Entries
Filtered by
'
6SE6440-2UE31-1CA1
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standard IEC 61800-9-2 and ecodesign regulation (EU) 2019/1781.

06/22/2021
ID: 94059311
(3)
FAQ MICROMASTER 4 (MM4), SINAMCIS G120x/G110x: Information regarding the serial number.

This FAQ applies only to the SINAMICS G120x/ G110x and MICROMASTER 4 inverters.

10/14/2020
ID: 7016746
(2)
Manual MICROMASTER 420/430/440

06/2020, Getting Started, A5E02779537A-AG

09/03/2020
ID: 109781827
(0)
FAQ MICROMASTER, SINAMICS G110/G120 (CU2x0x)/G120C/V20: Using a contactor / MCCB / isolating switch on the inverter output.

The use of a switching devices between the inverter output and motor should be avoided, if possible. In some circumstance’s operation of a switching device between the inverter output and motor could damage the inverter or the motor, respectively, or unintended faults (trips) could occur.

07/08/2020
ID: 1017401
(4)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

03/20/2020
ID: 108993276
(23)
FAQ Alternative SINAMICS G products for MICROMASTER 4

SINAMICS offers restricted compatibility compared to MICROMASTER 4. This FAQ submits info about successor types.

02/13/2020
ID: 109746454
(1)
Product note SINAMICS & SIMOTICS S/M/L/T Motion Control Motors: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION

08/07/2019
ID: 109478106
(6)
Product note Type cancellation of MICROMASTER 4 family, effective Oct 1st, 2019

Type cancellation of MICROMASTER 4 drives family, including options, selected accessories and spares, effective Oct 1st, 2019

06/11/2019
ID: 109768220
(4)
Catalog/Brochure Catalog DA 51.2: MICROMASTER 420/430/440 Inverters 0.12 kW to 250 kW

PDF Update 2007/2008, Catalog, E86060-K5151-A121-A6-7600

02/22/2019
ID: 109746797
(7)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

12/27/2018
ID: 109738656
(0)
FAQ SINAMICS G120, G120C, MICROMASTER MM430, MM440: Notes on complying with EMC limit values with unfiltered devices

An external line-side supplementary filter must be used so that the unfiltered SINAMICS G120 with Power Module PM230, PM240, PM240-2, PM240-2 PT, PM240P-2, PM250, PM340, SINAMICS G120C and MICROMASTER MM430, MM440 power units comply with EMC Class C3 according to EN61800-3.

11/15/2018
ID: 109750634
(2)
Certificate Test Certificates, UL, UL

C E R T I F I C A T E O F C O M P L I A N C E 20120828-E121068

06/04/2018
ID: 109758105
(0)
FAQ MICROMASTER MM440, MM430: Using a motor which is fitted with a PT1000 instead of a KTY84 temperature sensor

The MM440 and MM430 inverters were designed to use an input from either a PTC or a KTY84 temperature sensing device. The KTY84 is slowly becoming obsolete as a motor temperature sensing device. The PT1000 has been adopted as a replacement.

11/13/2017
ID: 109752015
(1)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.ENRo.G.02.1707.007

07/27/2017
ID: 58399301
(0)
Certificate EMC, KC

KC-EMC-Registration 668.KC.G.1211.41.001

07/10/2017
ID: 97604842
(1)
FAQ MICROMASTER 4, SINAMICS G110: Unfiltered inverters with line filters.

Unfiltered (industrial) variable speed drive must be able to be installed in a power drive system in compliance with category C3 EMC requirements for CE certification.

03/31/2017
ID: 109746435
(1)
FAQ MICROMASTER 4 (MM4), SINAMICS G110 / G120 (CU 2x0x): RS232 / USB Adapter

My PG/PC has only USB ports. How can I go online to my inverter using USS protocol?

02/18/2017
ID: 24072800
(2)
Product note Phase-out announcement of MICROMASTER 4 standard drives

Effective October 1st, 2017 the MICROMASTER 420/430/440 standard drives including options and accessories will be withdrawn from the active marketing phase and managed as a product to be phased out.

02/07/2017
ID: 109744726
(3)
Download MICROMASTER 4: Electronic Device Descriptions (EDD)

Available Electronic Device Descriptions (EDD) for MICROMASTER 4 (MM440)

10/27/2016
ID: 39216784
(1)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...