6SE7032-1ES87-1FG1
AFE-DROSSEL_110KW (145KVA/480V)
***SPARE PART*** SIMOVERT Master drives AFE chocke for AFE infeed/regenerative feedback Unit 210A 400V Supply system: 50/60Hz 480V Inductance 0.28MH

  • Save filter
  • Load filter
  • email on update
25
Entries
Filtered by
'
6SE7032-1ES87-1FG1
'
 
Entries per page: 20 50 100
...
1
2
...
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

04/26/2018
ID: 108993276
(17)
Download Control cabinet integration, CD (Iso file) for training purposes.

The Control Cabinet Integration training, the formerly offered "Training for customers as downloadable version (de /en /cn)" is now provided as Iso file in English, German, Chinese.

09/26/2016
ID: 109741070
(0)
Download Masterdrives, documentation: Current manual version as an ISO file

Provision of Masterdrives documentation previously available on DVD (Revision 10.09).

08/10/2016
ID: 109739735
(1)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate EMC, EC-Declaration of Conformity EMC, Manufacturer

EMC, EC-Declaration of Conformity EMC, Manufacturer, electromagnetic compatibility A5E37462761A

07/15/2016
ID: 109739133
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer, Low Voltage directive, LVD A5E37462761

07/15/2016
ID: 109739132
(0)
FAQ DriveES SIMATIC V5.5 SP1: Communication between CPU PtP and CP340 RS232C using the DRVUSSS7 library

Communication errors can occur when using the new central CPU PtP modules or the CP340 communication processors under DriveES SIMATIC V5.5 SP1, library DRVUSSS7. Please contact technical support to resolve the issue.

01/21/2016
ID: 109482136
(2)
FAQ Spare parts, repair services for SINUMERIK, SINAMICS

SINUMERIK, SINAMICS, SIMODIRVE, SIMOVERT, MASTERDRIVES, MICROMASTER, COMBIMASTER, POSMO, SIMOTION, SIMOTICS

04/24/2015
ID: 75851794
(2)
Download DriveMonitor Version V5.5 SP2 for SIMOVERT MASTERDRIVES, MICROMASTER and SIMOREG.

Description The updated version V5.5 SP2 of the DriveMonitor commissioning tool for the device families SIMOVERT MASTERDRIVES, MICROMASTER 3, MICROMASTER 4 and SIMOREG is provided here. The Release V5.5 SP2 replaces all existing Releases V5.x and can be installed both as a stand-alone version and as an update for Drive ES Basic Version V5.1 SP1 (or later). ...

05/07/2014
ID: 11769381
(95)
Manual SINAMICS, SIMATIC, MICROMASTER, SIMOTION, SINUMERIK, SIMOVERT MASTERDRIVES, SIMODRIVE: Change regarding thermal motor protection for frequency converters

10/2013, Product information, A5E32971294A AA

10/10/2013
ID: 81755004
(6)
Manual SINAMICS, SIMATIC, MICROMASTER: Changes to the motor thermal protection feature of the MICROMASTER, SIMATIC & SINAMICS inverters

08/2013, Product information, A5E31674145A

08/08/2013
ID: 66825812
(0)
Product note SIMOVERT MASTERDRIVES migration to SINAMICS

Discontinuation, SIMOVERT MASTERDRIVES effective 01.10.2011, changeover to SINAMICS! ...

08/26/2011
ID: 51694063
(3)
Product note Product phase-out of SIMOVERT MASTERDRIVES (TA)

Announcement of product phase-out of the SIMOVERT MASTERDRIVES family MASTERDRIVES devices / cabinets / options / spare parts with short MLFB: 6SE70...., 6SE71...., 6SY7...., 6SX7.... ...

11/19/2010
ID: 44011534
(4)
FAQ MASTERDRIVES: Frequency control control module CU1 defective

QUESTION: <Translate in English-American> Die MASTERDRIVES Frequency Control Regelbaugruppe CU1 ist defekt. ...

07/15/2010
ID: 43705659
(0)
Product note The EC manufacturer's declaration according to the EU machinery directive (98/37/EC) is withdrawn

  The EC manufacturer's declaration according to the EU machinery directive (98/37/EC) is withdrawn with immediate effect. ...

12/17/2009
ID: 40229618
(0)
FAQ Fault time in overview diagnosis in the DriveMonitor

QUESTION: How is the entry at fault time 0187:0012:0445 in the error overview diagnosis of the DriveMonitor to be interpreted? ...

04/18/2008
ID: 28951594
(2)
FAQ Encoder connection when retrofitting Masterdrives CU3 (SC) to CUMC

QUESTION: When retrofitting CU3 (SC) to CUMC using SBM / SBM2, the encoder pin assignment (ERN1387 / ERN1381) does not match the connection plug assignment, although the assignment of the motor encoders for Siemens standard motors has not been changed. ...

01/08/2008
ID: 27247211
(0)
FAQ Resolver connection for retrofitting Masterdrives CU3 (SC) to CUMC

QUESTION: When retrofitting CU3 (SC) to CUMC with SBR1/2, the resolver pin assignments do not fit the connecting plug assignments although the motor encoder pin assignment remains unchanged on Siemens standard motors. ...

12/05/2007
ID: 27044474
(0)
FAQ Compact units, drive converter, option K80

QUESTION: The unit with Order No. [MLFB] 6SE7026-0ED61-Z, Z = K80 has a 9-pin terminal strip -X9. 24V is present at 1 and 2, the main contactor control at 7 and 9. A jumper for safe standstill is inserted between 5 and 6. Which voltage can be applied to the relay for the main contactor control between 7 and 9 ? ...

10/27/2006
ID: 22497258
(0)
 
Entries per page: 20 50 100
...
1
2
...