6SL3000-0BE41-2AA0
(UPC: 662643432053)
SINAMICS LINE FILTER CL. A1
SINAMICS line filter Cl. A1 Input: 380-480V 3AC, 50/60 Hz 1200A NMA: A5E00105341

  • Save filter
  • Load filter
  • e-mail on update
27
Entries
Filtered by
'
6SL3000-0BE41-2AA0
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.MENRo.BF.02.2107.023

08/20/2021
ID: 22383669
(0)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

UK-Declaration of Conformity 666.MNER.BF.40.2107.002

08/20/2021
ID: 109801528
(0)
Download Drives Software Version V5.1 SP1 for SINAMICS G130, SINAMICS G150 and SINAMICS S150

Here you can find the SINAMICS G130, SINAMICS G150 and SINAMICS S150 firmware version 5.1. SP1. HF9

07/12/2021
ID: 109765015
(1)
Download Drives Software Version V5.2 SP3 for SINAMICS G130, SINAMICS G150 and SINAMICS S150

Here you can find the SINAMICS G130, SINAMICS G150 and SINAMICS S150 firmware version 5.2 SP3 HF6.

07/06/2021
ID: 109764679
(0)
Product note Delivery release of new motors with power ratings of 1.5, 5.5 and 7.5 kW for the SINAMICS G115D decentralised drive system in motor-mounted and wall-mounted versions

New motors in the power ratings 1.5, 5.5 and 7.5 kW for the SINAMICS G115D decentralised drive system in the motor-mounted and wall-mounted versions are hereby released for delivery.

07/02/2021
ID: 109799690
(2)
Download SINAMICS S150, G130/G150, GM150/GL150/SL150/SM120, DCM, DCP: PROFINET GSD file

03/08/2021
ID: 98207877
(3)
Product note Phase-out announcement (M400) for SINAMICS G130/G150/S150 firmware V4.7

The active marketing and product maintenance of firmware version V4.7 for the SINAMICS G130/G150/S150 control units CU320-2 DP/PN will cease as of October 1, 2020. Discontinuation (M410) is effective as of October 1, 2021.

10/12/2020
ID: 109782114
(0)
Manual SINAMICS G130, components

06/2020, Operating Instructions, A5E45046951A

For products: 6SL3000-0.
09/16/2020
ID: 109782025
(1)
Manual SINAMICS S120 air-cooled chassis power units

06/2020, Equipment Manual, 6SL3097-5AE00-0BP3

08/12/2020
ID: 109781448
(2)
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
(2)
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
(0)
Download Drives Software Version V4.7 HF35 for SINAMICS G130, SINAMICS G150 and SINAMICS S150

Here you can find the SINAMICS G130, SINAMICS G150 and SINAMICS S150 firmware version 4.7 HF35.

05/05/2020
ID: 103433117
(0)
Catalog/Brochure Catalog D 21.3: SINAMICS DRIVES, SINAMICS S120, SINAMICS S150

2019, Catalog, E86060-K5521-A131-A7-7600

For products: D21.3
04/21/2020
ID: 109749470
(9)
Manual SINUMERIK / SIMOTION / SINAMICS Industrial Security

02/2020, Configuration Manual, 6FC5397-5EP40-6BA1

03/03/2020
ID: 108862708
(15)
Download Drives Software Version V4.8 HF6 für SINAMICS G130, SINAMICS G150 and SINAMICS S150

Here you can find the SINAMICS G130, SINAMICS G150 and SINAMICS S150 firmware version 4.8 HF6.

03/29/2019
ID: 109742040
(1)
Download SINAMICS S150, G130/G150, GM150/GL150/SL150/SM120, DCM, DCP: PROFIBUS GSD File

03/01/2019
ID: 98206128
(12)
Manual Tests carried out on low-voltage converters SINAMICS G150, S150, S120 CM, G120 P

02/2019, Reference Manual

02/14/2019
ID: 109748247
(4)
Product note Grounding the 24V power supply for SINAMICS drive systems

Basically there are two different types of grounding systems, both of which have specific advantages depending on the application.

09/28/2018
ID: 109760646
(1)
Product note SINAMICS S120 converter built-in devices, chassis format: System components, line-side power components

EMC filters for Category C2 according to EN61800-3

04/20/2018
ID: 109757191
(1)
Manual SINAMICS G130, Line Filters

11/2017, Operating Instructions, A5E00331460A

04/09/2018
ID: 109756931
(0)
 
Entries per page: 20 50 100
...
1
2
...