×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3040-1MA01-0AA0
SINAMICS S120 CONTROL UNIT CU320-2 PN
SINAMICS CONTROL UNIT CU320-2 PN WITHOUT COMPACT FLASH CARD

  • Save filter
  • Load filter
  • e-mail on update
199
Entries
Filtered by
'
6SL3040-1MA01-0AA0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Application example SINAMICS G/S: PROFINET Connection with LabVIEW

A SINAMICS converter with PROFINET interface should be connected to a PC with the software LabVIEW from National Instruments.

07/17/2020
ID: 99684399
(9)
Manual Engineering Manual SINAMICS G130, G150, S120 Chassis, S120 Cabinet Modules, S150

Version 6.7 - June 2020, Configuration Manual, A5E50260647B AA

07/06/2020
ID: 83180185
(31)
FAQ What are your advantages if you use the digital input channel instead of opening a Service Request over the telephone?

This FAQ response describes the advantages you have by using the digital input channel to open a Service Request compared to opening a Service Request by telephone. It also answers whether the telephone input channel still exists for opening a Service Request and how you can prioritize your request or add service packages.

06/23/2020
ID: 109778942
(7)
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
(1)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products A5E38659057A_002_CHI_EN_DE

06/05/2020
ID: 109780359
(0)
Application example SIMATIC S7-1500T: Control of a Multi-Carrier-System

The Multi-Carrier-System is a linear motor-based transport system for highly flexible and modular applications. The LRailCtrl application for SIMATIC S7-1500T controllers includes blocks for the control and simple configuration of the linear track and PLCopen commands for easy movement of carriers.

05/27/2020
ID: 109762340
(16)
FAQ Overview of the engineering functions supported in Startdrive V15.1 and V16 with SINAMICS DCC V15.1 and V16

Overview of the engineering functions of SINAMICS DCC V15.1 and V16

05/12/2020
ID: 109772314
(1)
FAQ Startdrive S120: Why are the interconnections for additional telegrams (SIC/SCC, torque)not correctly displayed in the diagnostic view ?

On all SINAMICS S120 devices with a Firmware Version lower than V5.2, no (drive-internal) interconnections are displayed in Startdrive in the diagnostic view "Communication" with mere offline configurations.

For products:6SL3040-1MA01-0AA0, 6SL3040-1MA00-0AA0
05/11/2020
ID: 109779948
(0)
FAQ Which PROFINET nodes support automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

Automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

05/06/2020
ID: 36752540
(9)
Application example SINAMICS, SIMOTION, SINUMERIK, SIMOTICS: Safety functions PFH/PFD - values

In accordance with IEC 61508, IEC61511, IEC 62061 and ISO 13849-1, failure probabilities in the form of a PFH/PFD value (Probability of Failure per Hour/ Probability of Failure on Demand) have to be indicated for safety functions.

05/06/2020
ID: 76254308
(13)
Download SINAMICS S120 firmware version 4.7 HF35

You can find the SINAMICS S120 firmware version 4.7 HF35 here.

04/29/2020
ID: 92522512
(7)
FAQ SINAMICS S120: Advanced Synchronous Reluctance Control Licence

How many licenses do you need for a SINAMICS S120 Drive Device with Advanced Synchronous Reluctance Control?

For products:6SL3040-1MA01-0AA0, 6SL3040-1MA00-0AA0
04/24/2020
ID: 109777893
(0)
FAQ Which IO controllers and IO devices support the following functions in STEP 7 (TIA Portal): IRT, prioritized startup, MRP, MRPD, PROFIenergy, Shared device, MSI/MSO, I device, clock-synchronized mode, system redundancy and option handling?

An overview shows which PROFINET functions you can configure in STEP 7 (TIA Portal) for the PROFINET IO controllers and IO devices.

04/23/2020
ID: 102325771
(10)
Catalog/Brochure Catalog D 21.3: SINAMICS DRIVES, SINAMICS S120, SINAMICS S150

2019, Catalog, E86060-K5521-A131-A7-7600

04/21/2020
ID: 109749470
(6)
Application example Configuring a SINAMICS S120 with Startdrive

With the program "SINAMICS Startdrive V15" it is possible to configure a SINAMICS S120 drive in TIA Portal V15.

For products:6SL3040-1MA0..
04/20/2020
ID: 109743270
(9)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

03/20/2020
ID: 108993276
(22)
Application example SINAMICS DCC: Winder

The standard package SINAMICS DCC: Winder is providing applications for un- and rewinders, e.g. for converting machines, film equipment, printing machines, coating systems, spooling systems or textile machinery. Features: Diameter calculation, dancer-roll or load-cell tension control, indirect tension control, taper tension, torque pre-control.

03/05/2020
ID: 38043750
(30)
FAQ Which hardware and functions of SINAMICS G130, G150, S120, S150 and SINAMICS MV are supported by SINAMICS Startdrive V15, V15.1 and V16?

Overview of the supported hardware and functions of SINAMICS drives based on the CU3x0-2 by SINAMICS Startdrive V15, V15.1 and V16

03/03/2020
ID: 109761180
(8)
Application example SIMATIC Simapress: Software package to automate a conventional flywheel press

Automation of a conventional flywheel press with SIMATIC S7-1500

For products:6ES7352-1AH02-0AE0, 6SL3040-1MA01-0AA0
02/26/2020
ID: 82605334
(5)
Application example SIMATIC - Failsafe library LDrvSafe to control the Safety Integrated functions of the SINAMICS drive family

The library includes fail-safe SIMATIC S7 blocks to implement various Safety applications in conjunction with a S7-1200F, S7-1500F, failsafe Open/Software Controller and SINAMICS drives coupled through PROFIsafe.

02/18/2020
ID: 109485794
(92)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...