6SL3055-0AA00-6AB0
(UPC: 662643504088)
SINAMICS DRIVE CLIQ HUB MODULE DME20
SINAMICS DME20 DRIVE-CLIQ MODULE EXTERNAL IP67 WITHOUT 24V SUPPLY CABLE WITHOUT DRIVE-CLIQ CABLE

  • Save filter
  • Load filter
  • e-mail on update
49
Entries
Filtered by
'
6SL3055-0AA00-6AB0
'
 
Entries per page: 20 50 100
...
1
2
3
...
Product note Sales release of new interconnection variants for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted

With immediate effect, new interconnection variants have been released for sales for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted.

09/21/2021
ID: 109799906
(1)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.MENRo.BF.02.2107.023

08/20/2021
ID: 22383669
(0)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

UK-Declaration of Conformity 666.MNER.BF.40.2107.002

08/20/2021
ID: 109801528
(0)
Product note Delivery release of new motors with power ratings of 1.5, 5.5 and 7.5 kW for the SINAMICS G115D decentralised drive system in motor-mounted and wall-mounted versions

New motors in the power ratings 1.5, 5.5 and 7.5 kW for the SINAMICS G115D decentralised drive system in the motor-mounted and wall-mounted versions are hereby released for delivery.

07/02/2021
ID: 109799690
(2)
Application example SIMATIC "LSafeRollMill" - Safe stopping of rolling mills & calenders

This solution/library shows the safe stopping of rolling mills and calenders. With the concept presented here, the following values are achieved: PL d / Categorie 3 according to ISO 13849-1:2015 and ISO 13849-2:2012 and SIL 2 according to IEC 61508-3:2010 and IEC 62061:2005 + A1:2012 + A2:2015

12/01/2020
ID: 109770293
(4)
Manual SINAMICS S120 Control Units and Additional System Components

06/2020, Equipment Manual, 6SL3097-5AH00-0BP2

For products: 6SL3040-1MA0.., 6SL3054-0FC..
10/01/2020
ID: 109782370
(2)
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
(2)
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
(0)
Application example Configuring a SINAMICS S120 with Startdrive

With the program "SINAMICS Startdrive V15" it is possible to configure a SINAMICS S120 drive in TIA Portal V15.

For products: 6SL3040-1MA0..
04/20/2020
ID: 109743270
(12)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

03/20/2020
ID: 108993276
(23)
Certificate EMC, RCM, Manufacturer

C-Tick Declaration CBC_BOP20_TB30_TM120_DME20_16-08-31

03/06/2020
ID: 109778670
(0)
Catalog/Brochure Catalog NC 82: SINUMERIK 828 Equipment for Machine Tools

02/2020, Catalog, E86060-K4482-A101-A8-7600

For products: 6SL3...-.....-....
02/19/2020
ID: 109746977
(4)
Application example Libraries with PLC data types (LPD) for STEP 7 (TIA Portal) and SIMATIC S7-1200 / S7-1500

The library “LPD (Library of PLC Data types)" contains PLC data types which describe the data structure of the address spaces and the data records of peripheral / technology modules and PROFIdrive drives.

09/09/2019
ID: 109482396
(27)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

Declaration de conformite 668.Moroc.BF.50.1910.001

07/11/2019
ID: 109769157
(0)
Catalog/Brochure Catalog NC 62: SINUMERIK 840 Equipment for Machine Tools

PDF 2019, Catalog, E86060-K4462-A101-A3-7600

For products: 6FC5...-.....-....
05/06/2019
ID: 109746845
(12)
Manual Tests carried out on low-voltage converters SINAMICS G150, S150, S120 CM, G120 P

02/2019, Reference Manual

02/14/2019
ID: 109748247
(4)
Product note Grounding the 24V power supply for SINAMICS drive systems

Basically there are two different types of grounding systems, both of which have specific advantages depending on the application.

09/28/2018
ID: 109760646
(1)
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(1)
Certificate Test Certificates, UL, UL

UL - CERTIFICATE OF COMPLIANCE 20140806-E164110

03/07/2018
ID: 109755877
(0)
Manual SINAMICS S120 Combi Manual

11/2017, Equipment Manual, 6SL3097-4AV00-0BP7

For products: 6SL3.., 6SL3054-0FB0.
12/20/2017
ID: 109754298
(0)
 
Entries per page: 20 50 100
...
1
2
3
...